UCC28063
Natural Interleaving transition-mode PFC controller with improved audible noise immunity
UCC28063
- Input filter and output capacitor ripple-current cancellation
- Reduced current ripple for higher system reliability and smaller bulk capacitor
- Reduced EMI filter size
- Phase management capability
- Fail-safe OVP with dual paths prevents output overvoltage conditions by voltage-sensing failures
- Sensorless current-shaping simplifies board layout and improves efficiency
- Advanced audible noise performance
- Non-linear error-amplifier gain
- Soft recovery on overvoltage
- Integrated brownout and dropout handling
- Reduced bias currents
- Improved efficiency and design flexibility over traditional single-phase continuous conduction mode (CCM)
- Inrush-safe current limiting:
- Prevents MOSFET conduction during inrush
- Eliminates reverse recovery events in output rectifiers
- Enables use of low-cost diodes without extensive snubber circuitry
- Improved light-load efficiency
- Fast, smooth transient response
- Expanded system-level protections
- 1A Source/1.8A sink gate drivers
- –40°C to 125°C Operating Temperature Range in a 16-Lead SOIC Package
Optimized for consumer applications concerned with audible noise elimination, this solution extends the advantages of transition mode – high efficiency with low-cost components – to higher power ratings than previously possible. By utilizing a Natural Interleaving™ technique, both channels operate as masters (that is, there is no slave channel) synchronized to the same frequency. This approach delivers inherently strong matching, faster responses, and ensures that each channel operates in transition mode.
Expanded system level protections feature input brownout and dropout recovery, output over-voltage, open-loop, overload, soft-start, phase-fail detection, and thermal shutdown. The additional FailSafe over-voltage protection (OVP) feature protects against shorts to an intermediate voltage that, if undetected, could lead to catastrophic device failure. Advanced non-linear gain results in rapid, yet smoother response to line and load transient events. Reduced bias currents improve stand-by power efficiency. Special line-dropout handling avoids significant current disruption and minimizes audible-noise generation.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | UCC28063 Natural Interleaving™ Transition-Mode PFC Controller With Improved Audible Noise Immunity datasheet (Rev. C) | PDF | HTML | 30 Jul 2024 |
Application note | UCC2806x PCB Layout Guideline for PFC | 29 Apr 2019 | ||
Selection guide | Power Management Guide 2018 (Rev. R) | 25 Jun 2018 | ||
Application note | Applying External Phase Control Circuit for UCC28063 | 27 Oct 2017 | ||
Technical article | Is PFC possible without input voltage sensing? | PDF | HTML | 14 Sep 2016 | |
White paper | An Interleaved PFC Preregulator for High-Power Converters | 28 Apr 2015 | ||
EVM User's guide | Using the UCC28063EVM | 07 Jun 2011 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
UCC28063EVM-723 — Evaluation Module for UCC28063 Natural Interleaving Transition-Mode PFC Controller
PMP11282 — High Efficiency 410W AC/DC Power Supply Reference Design
PMP10948 — High Efficiency, High Power Factor 1300W AC/DC Power Supply Reference Design
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
SOIC (D) | 16 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.