UCC28600

ACTIVE

8-pin quasi resonant Flyback green mode controller

alarmNotifications Order now

Product details

Operating temperature range (°C) -40 to 105 Control mode Secondary-side regulation Topology Flyback Rating Catalog Features Light load efficiency, Overcurrent protection, Quasi-Resonant, Secondary-side regulated Duty cycle (max) (%) 99
Operating temperature range (°C) -40 to 105 Control mode Secondary-side regulation Topology Flyback Rating Catalog Features Light load efficiency, Overcurrent protection, Quasi-Resonant, Secondary-side regulated Duty cycle (max) (%) 99
SOIC (D) 8 29.4 mm² 4.9 x 6
  • Green-Mode Controller With Advanced Energy
    Saving Features
  • Quasi-Resonant Mode Operation for Reduced
    EMI and Low Switching Losses (Low-Voltage
    Valley Switching)
  • Low Standby Current for Minimum System No-
    Load Power Consumption
  • Low Start-up Current: 25-µA Maximum
  • Programmable Line and Load Over-Voltage
    Protection
  • Internal Over-Temperature Protection
  • Current Limit Protection
    • Cycle-by-Cycle Power Limit
    • Primary-Side Over-Current Hiccup Restart
      Mode
  • 1-A Sink, –0.75-A Source TrueDrive™ Gate Drive
    Output
  • Programmable Soft-Start
  • Green-Mode Status Pin (PFC Disable Function)
  • Green-Mode Controller With Advanced Energy
    Saving Features
  • Quasi-Resonant Mode Operation for Reduced
    EMI and Low Switching Losses (Low-Voltage
    Valley Switching)
  • Low Standby Current for Minimum System No-
    Load Power Consumption
  • Low Start-up Current: 25-µA Maximum
  • Programmable Line and Load Over-Voltage
    Protection
  • Internal Over-Temperature Protection
  • Current Limit Protection
    • Cycle-by-Cycle Power Limit
    • Primary-Side Over-Current Hiccup Restart
      Mode
  • 1-A Sink, –0.75-A Source TrueDrive™ Gate Drive
    Output
  • Programmable Soft-Start
  • Green-Mode Status Pin (PFC Disable Function)

The UCC28600 is a PWM controller with advanced energy features to meet stringent world-wide energy efficiency requirements.

UCC28600 integrates built-in advanced energy saving features with high-level protection features to provide cost-effective solutions for energy-efficient power supplies. UCC28600 incorporates frequency fold-back and green-mode operation to reduce the switching losses at light-load and no-load conditions.

UCC28600 is available in the 8-pin SOIC package. Operating junction temperature range is –40°C to +105°C.

The UCC28600 Design Calculator, (SLVC104), located in the Tools and Software section of the UCC28600 product folder, provides a user-interactive iterative process for selecting recommended component values for an optimal design.

The UCC28600 is a PWM controller with advanced energy features to meet stringent world-wide energy efficiency requirements.

UCC28600 integrates built-in advanced energy saving features with high-level protection features to provide cost-effective solutions for energy-efficient power supplies. UCC28600 incorporates frequency fold-back and green-mode operation to reduce the switching losses at light-load and no-load conditions.

UCC28600 is available in the 8-pin SOIC package. Operating junction temperature range is –40°C to +105°C.

The UCC28600 Design Calculator, (SLVC104), located in the Tools and Software section of the UCC28600 product folder, provides a user-interactive iterative process for selecting recommended component values for an optimal design.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
UCC28600-Q1 ACTIVE Automotive 8-pin current mode Flyback controller with green mode Automotive qualified version
Same functionality with different pin-out to the compared device
NEW UCG28826 PREVIEW Self-biased high frequency QR flyback converter with integrated GaN (65W) Integrated GaN FET with quasi-resonant operation

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

UC28600 TINA-TI Transient Reference Design

SLUM608.TSC (5529 KB) - TINA-TI Reference Design
Simulation model

UC28600 TINA-TI Transient Spice Model

SLUM607.ZIP (27 KB) - TINA-TI Spice Model
Simulation model

UCC28600 PSpice Transient Model

SLUM536.ZIP (16 KB) - PSpice Model
Calculation tool

SLVC104 UCC28600 Design Calculator

Supported products & hardware

Supported products & hardware

Products
AC/DC & DC/DC controllers (external FET)
UCC28600 8-pin quasi resonant Flyback green mode controller
Reference designs

PMP40473 — 85 - 115-Vac input to isolated three-output flyback reference design for washing machines

This is a quasi-resonance (QR) flyback reference design for industrial applications, which illustrates how to convert AC input voltage 85 - 115 Vac to isolated multiple outputs: 24 V/0.5 A, 12 V/0.9 A and 15 V/20 mA using the UCC28600 Controller. The quasi-resonant switching of the UCC28600 allows (...)
Test report: PDF
Schematic: PDF
Reference designs

PMP40347 — 3 Phase AC Input, 12W Output Reference Design for E-meter

This reference design was designed for the 3 Phase E-meter application. It uses the UCC28600 quasi-resonant flyback controller to generate three 3KV isolated output rails from an extremely wide input source from 110VAC to 420VAC. The 3 output rails have independent protections to improve system (...)
Test report: PDF
Schematic: PDF
Reference designs

PMP30094 — 3-Phase E-Meter Quasi-Resonant Flyback Reference Design

The PMP30094 has been designed especially for E-meters. It uses the UCC28600 quasi-resonant flyback controller to provide two isolated outputs (5V @ 2A and 7V @ 0.3A) from an 3-phase input. The input voltage range is between 140VAC and 470VAC.
Test report: PDF
Schematic: PDF
Reference designs

PMP10150 — Universal AC Input, Dual 12V, -8.5V Output Quasi-Resonant Flyback Converter Reference Design

The PMP10150 reference design uses the UCC28600 quasi-resonant flyback controller to generate a 12V and a -8.5V output from an universal AC input. An optocoupler is used to regulate the 12V output.
Test report: PDF
Schematic: PDF
Reference designs

TIDA-00127 — 30W Ultra Wide Range Power Supply for Protection Relays Reference Design

This power supply solution for Protection Relays handles an ultra-wide range of both AC (88-276V AC) and DC (24-250V DC) inputs making it a suitable platform to power a variety of Protection Relays. The power supply is designed to output industry standard voltages (such as +/- 12V and isolated (...)
Design guide: PDF
Schematic: PDF
Reference designs

PMP10121 — Offline AC/DC 77W Quasi-Resonant Flyback Converter Reference Design

The PMP10121 reference design uses the UCC28600 quasi-resonant flyback controller to generate 22V @ 3.5A from an AC input. This flyback converter is not isolated and no optocoupler is needed for regulation.
Test report: PDF
Schematic: PDF
Reference designs

TIDA-00412 — 360W Digital Controlled Phase Shift Full Bridge Converter Reference Design

DC-DC power converter with digital control using UCD3138CC64EVM-030 daughter-card. The daughter-card  with preloaded firmware providing the required control functions for a Phase Shift Full Bridge converter.  The TIDA-00412 (UCD3138PSFBEVM-027) accepts a DC input from 370 to 400 VDC, and (...)
Schematic: PDF
Reference designs

TIDA-00381 — 360W Phase Shift Full Bridge Resonant LLC with High Side Low Side Driver Reference Design

The power supply employs Full Bridge Resonant LLC with phase shift operating at ramp up, light load, low output voltage. This operating mode can replace PWM operating mode in LLC, which can improve efficiency signficantly in light load.
Test report: PDF
Schematic: PDF
Reference designs

TIDA-00512 — 340W Digital Controlled LLC Resonant Half-Bridge DC-to-DC Power Conversion Reference Design

This design is a LLC resonant half-bridge DC-DC power converter with digital control using 3138ACC32EVM-149 daughter-card. The daughter-card control functions with preloaded firmware providing the required control functions for a LLC resonant half-bridge converter.  The TIDA-00512 (...)
Test report: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos