UCC2895

ACTIVE

Phase-shifted full-bridge controller with enhanced control logic,, -40°C to 85°C

Product details

Vin (max) (V) 16.5 Operating temperature range (°C) -40 to 85 Control mode Current, Feedforward, Voltage Topology Phase-shifted full bridge Rating Catalog Features Adjustable switching frequency, Current limiting, Error amplifier, Multi-topology, Soft start, Soft switching, Synchronization pin Duty cycle (max) (%) 100
Vin (max) (V) 16.5 Operating temperature range (°C) -40 to 85 Control mode Current, Feedforward, Voltage Topology Phase-shifted full bridge Rating Catalog Features Adjustable switching frequency, Current limiting, Error amplifier, Multi-topology, Soft start, Soft switching, Synchronization pin Duty cycle (max) (%) 100
PDIP (N) 20 228.702 mm² 24.33 x 9.4 SOIC (DW) 20 131.84 mm² 12.8 x 10.3 TSSOP (PW) 20 41.6 mm² 6.5 x 6.4
  • Programmable-output turnon delay
  • Adaptive delay set
  • Bidirectional oscillator synchronization
  • Voltage-mode, peak current-mode, or average current-mode control
  • Programmable soft start, soft stop, and chip disable via a single pin
  • 0% to 100% duty-cycle control
  • 7-MHz error amplifier
  • Operation to 1 MHz
  • Typical 5-mA operating current at 500 kHz
  • Very low 150-µA current during UVLO
  • Programmable-output turnon delay
  • Adaptive delay set
  • Bidirectional oscillator synchronization
  • Voltage-mode, peak current-mode, or average current-mode control
  • Programmable soft start, soft stop, and chip disable via a single pin
  • 0% to 100% duty-cycle control
  • 7-MHz error amplifier
  • Operation to 1 MHz
  • Typical 5-mA operating current at 500 kHz
  • Very low 150-µA current during UVLO

The UCC3895 is a phase-shift PWM controller that implements control of a full-bridge power stage by phase shifting the switching of one half-bridge with respect to the other. The device allows constant frequency pulse-width modulation in conjunction with resonant zero-voltage switching to provide high efficiency at high frequencies. The part is used either as a voltage-mode or current-mode controller.

While the UCC3895 maintains the functionality of the UC3875/6/7/8 family and UC3879, it improves on that controller family with additional features such as enhanced control logic, adaptive delay set, and shutdown capability. Because the device is built using the BCDMOS process, it operates with dramatically less supply current than it’s bipolar counterparts. The UCC3895 operates with a maximum clock frequency of 1 MHz.

The UCC3895 is a phase-shift PWM controller that implements control of a full-bridge power stage by phase shifting the switching of one half-bridge with respect to the other. The device allows constant frequency pulse-width modulation in conjunction with resonant zero-voltage switching to provide high efficiency at high frequencies. The part is used either as a voltage-mode or current-mode controller.

While the UCC3895 maintains the functionality of the UC3875/6/7/8 family and UC3879, it improves on that controller family with additional features such as enhanced control logic, adaptive delay set, and shutdown capability. Because the device is built using the BCDMOS process, it operates with dramatically less supply current than it’s bipolar counterparts. The UCC3895 operates with a maximum clock frequency of 1 MHz.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
UCC28951 ACTIVE Green phase-shifted full-bridge controller with SR control for Wide input voltage Range SR control, better light load efficiency, and programmable delays for ZVS

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 15
Type Title Date
* Data sheet UCCx895 BiCMOS Advanced Phase-Shift PWM Controller datasheet (Rev. Q) PDF | HTML 09 Oct 2019
Application note Phase Shifted Full Bridge, Zero Voltage Transition Design Considerations (Rev. A) 22 Jan 2011
Analog Design Journal 3Q 2010 Issue Analog Applications Journal 11 Aug 2010
Analog Design Journal Computing power going “Platinum” 11 Aug 2010
Application note UCC2895 Layout and Grounding Recommendations 09 Apr 2009
EVM User's guide UCC3895EVM-001 Configuring The UCC3895 For Direct Control Driven Synchronous Re (Rev. B) 02 Dec 2008
Application note Current Doubler Rectifier Offers Ripple Current Cancellation 21 Sep 2004
Application note Synchronous Rectifiers of a Current Doubler 27 Feb 2003
Application note UCC3895 CD Output Asymmetric Duty Cycle Operation 21 Aug 2002
Application note A Power Management Solution for Efficient, Multiple Output Applications 04 Oct 2001
Application note A Comparison Between the BiCMOS UCC3895 Phase Shift Controller and the UC3875 22 Feb 2001
More literature Seminar 800 Topic 5 - Fixed-Frequency Resonant-Switched PWM 15 Feb 2001
More literature Seminar 900 Topic 3 - Designing a Phase-Shifted ZVT Power Converter 15 Feb 2001
More literature Seminar 900 Topic 4 - 500-W 40-W/in3 Phase-Shifted ZVT Power Converter 15 Feb 2001
Application note DN-63 The Current-Doubler Rectifier: An Alternative Rectification Technique 12 Jan 2001

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

UCC3895EVM-001 — UCC3895 Evaluation Module

The UCC3895EVM-001 is an isolated 48V input phase shifted full bridge converter providing an output of 3.3V at 15A. Using the AB outputs of the UCC3895, a novel technique for direct control driven synchronous rectification is demonstrated.

User guide: PDF
Not available on TI.com
Simulation model

UCC1895, UCC2895, UCC3895 TINA-TI Average Reference Design

SLUM188.TSC (99 KB) - TINA-TI Reference Design
Simulation model

UCC1895, UCC2895, UCC3895 TINA-TI Average Spice Model

SLUM189.ZIP (11 KB) - TINA-TI Spice Model
Simulation model

UCC1895, UCC2895, UCC3895 TINA-TI Transient Reference Design

SLUM186.TSC (934 KB) - TINA-TI Reference Design
Simulation model

UCC1895, UCC2895, UCC3895 TINA-TI Transient Spice Model

SLUM187.ZIP (39 KB) - TINA-TI Spice Model
Simulation model

UCCx895 Family PSpice Average Model

SLUM080.ZIP (105 KB) - PSpice Model
Simulation model

UCCx895 and UCCx7324 Families PSpice Transient Model (Rev. A)

SLUM055A.ZIP (90 KB) - PSpice Model
Package Pins CAD symbols, footprints & 3D models
PDIP (N) 20 Ultra Librarian
SOIC (DW) 20 Ultra Librarian
TSSOP (PW) 20 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos