UCC28950
Green phase-shifted full-bridge controller with Synchronous Rectification control
UCC28950
- Enhanced Wide Range Resonant Zero Voltage Switching (ZVS) Capability
- Direct Synchronous Rectifier (SR) Control
- Light-Load Efficiency Management Including
- Burst Mode Operation
- Discontinuous Conduction Mode (DCM), Dynamic SR On and Off Control with Programmable Threshold
- Programmable Adaptive Delay
- Average or Peak Current Mode Control With Programmable Slope Compensation and Voltage Mode Control
- Naturally Handles Pre-Biased Start Up With DCM Mode
- Closed Loop Soft Start and Enable Function
- Programmable Switching Frequency up to 1 MHz with Bi-Directional Synchronization
- (±3%) Cycle-by-Cycle Current Limit Protection With Hiccup Mode Support
- 150-µA Start-Up Current
- VDD Undervoltage Lockout
- Wide Temperature Range –40°C to +125°C
The UCC28950 enhanced phase-shifted controller builds upon Texas Instrument’s industry standard UCx895 phase-shifted controller family with enhancements that offer best in class efficiency in today’s high performance power systems. The UCC28950 implements advanced control of the full-bridge along with active control of the synchronous rectifier output stage.
The primary-side signals allow programmable delays to ensure ZVS operation over wide-load current and input voltage range, while the load current naturally tunes the secondary-side synchronous rectifiers switching delays, maximizing overall system efficiency.
The UCC28950 also offers multiple light-load management features including burst mode and dynamic SR on/off control when transitioning in and out of Discontinuous Current Mode (DCM) operation, ensuring ZVS operation is extended down to much lighter loads.
In addition, the UCC28950 includes support for current or voltage mode control. Programmable switching frequency up to 1 MHz and a wide set of protection features including cycle-by-cycle current limit, UVLO and thermal shutdown. A 90-degree phase-shifted interleaved synchronized operation can be easily arranged between two converters.
The UCC28950 is available in TSSOP-24 package.
For all available packages, see the orderable addendum at the end of the datasheet.Similar products you might be interested in
Drop-in replacement with upgraded functionality to the compared device
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
UCC27714EVM-551 — UCC27714 600W Phase Shifted Full Bridge Converter Evaluation Module
This 600W EVM was designed to demonstrate how the UCC28950 control IC, UCC27524A and UCC27714 gate drivers could be used in a phase shifted full bridge converter that achieves ZVS from 50 to 100% load.
UCC28950 and UCC28951 PSpice Transient Model (Rev. B)
UCC28950 and UCC28951 TINA-TI Startup Reference Design (Rev. A)
UCC28950 and UCC28951 TINA-TI Steady State Reference Design (Rev. A)
SLUC222 — UCC28950 Excel Design Tool
Supported products & hardware
Products
AC/DC & DC/DC controllers (external FET)
Hardware development
Evaluation board
PMP7246 — 36-60Vin, 350W Slow Drain Modulation Power Converter with PSFB ZTE and HSHB Reference Design
PMP8606 — 300W Full Bridge Phase Shifted (FBPS) DC/DC Power Supply Reference Design
PMP6712 — Dual-channel full-bridge converter reference design (54 V @ 30 A) for PoE power sourcing (PSE)
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
TSSOP (PW) | 24 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.