UCC5320
- Feature options
- Split outputs (UCC53x0S)
- UVLO referenced to GND2 (UCC53x0E)
- Miller clamp option (UCC53x0M)
- 8-pin D (4mm creepage) and DWV (8.5mm creepage) package
- 60ns (typical) propagation delay
- 100kV/µs minimum CMTI
- Isolation barrier life > 40 Years
- 3V to 15V input supply voltage
- Up to 33V driver supply voltage
- 8V and 12V UVLO options
- Negative 5V handling capability on input pins
- Safety-related certifications:
- 7000VPK isolation DWV (planned) and 4242VPK isolation D per DIN V VDE V 0884-11:2017-01 and DIN EN 61010-1
- 5000VRMS DWV and 3000VRMS D isolation rating for 1 minute per UL 1577
- CQC certification per GB4943.1-2011 D and DWV (planned)
- CMOS inputs
- Operating temperature: –40°C to +125°C
The UCC53x0 is a family of single-channel, isolated gate drivers designed to drive MOSFETs, IGBTs, SiC MOSFETs, and GaN FETs (UCC5350SBD). The UCC53x0S provides a split output that controls the rise and fall times individually. The UCC53x0M connects the gate of the transistor to an internal clamp to prevent false turn-on caused by Miller current. The UCC53x0E has its UVLO2 referenced to GND2 to get a true UVLO reading.
The UCC53x0 is available in a 4mm SOIC-8 (D) or 8.5mm SOIC-8 (DWV) package and can support isolation voltage up to 3kVRMS and 5kVRMS, respectively. With these various options the UCC53x0 family is a good fit for motor drives and industrial power supplies.
Compared to an optocoupler, the UCC53x0 family has lower part-to-part skew, lower propagation delay, higher operating temperature, and higher CMTI.
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
UCC5320SCEVM-058 — UCC5320SC isolated gate driver evaluation module
UCC5390ECDWVEVM — UCC5390ECDWV 10-A, 10-A 5-kVRMS Isolated Single-Channel Gate Driver Evaluation Module
UCC5320SCD Unencrypted PSpice Transient Model (Rev. A)
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TIDA-01160 — Compact, Single-Channel, Isolated SiC and IGBT Gate Driver Reference Design for UPS and Inverters
TIDA-00914 — Reinforced Isolated Phase Current Sense Reference Design with Small Delta Sigma Modulators
TIDA-01456 — Compact, Non-Isolated 3 Phase Inverter Reference Design for 200-480 VAC Industrial Drives
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
SOIC (D) | 8 | Ultra Librarian |
SOIC (DWV) | 8 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.