UCD90120

ACTIVE

12-Channel Sequencer and System Health Monitor

A newer version of this product is available

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
UCD90120A ACTIVE 12-Rail Power Supply Sequencer and Monitor with ACPI Support This product has an increased set of features.

Product details

Supply voltage (min) (V) 3 Number of supplies monitored 13 Supply voltage (max) (V) 3.6 Iq (typ) (mA) 50 Number of sequenced outputs 12 Rating Catalog Operating temperature range (°C) -40 to 125
Supply voltage (min) (V) 3 Number of supplies monitored 13 Supply voltage (max) (V) 3.6 Iq (typ) (mA) 50 Number of sequenced outputs 12 Rating Catalog Operating temperature range (°C) -40 to 125
VQFN (RGC) 64 81 mm² 9 x 9
  • Monitor and Sequence 12 Voltage Rails
    • All Rails Sampled Every 200µs
    • 12-bit ADC With 2.5V, 0.5% Internal VREF
    • Sequence Based on Time, Rail and Pin Dependencies
    • Six Hardware Comparators for Power Supply Fault Response in < 80µs
    • Four Programmable Under-Voltage and Over-Voltage Thresholds per Monitor
    • Programmable Fault Response Including Retries, Shutdown Slaves and Resequence
  • Non-Volatile Error Logging
    • Stores Up To 18 Faults
    • Log Peak Values For All Monitor Inputs
  • Closed Loop Margining for 10 Rails
    • Margin Output Adjusts Rail Voltage to Match User-Defined Margin Thresholds
    • Unused Margin Outputs can be Used as GPIOs or General-Purpose PWM Outputs
  • Watchdog Timer and System Reset
    • Programmable WDT Reset and Start Times
    • Configurable System Reset Pulse Widths
  • Flexible Digital I/O Configuration
    • Boolean Logic Builder for GPO Config
    • GPIOs can be Used as Enables, Resets, Power Good and Other On-Board Functions
  • Wide Range Single Supply (3.3V to 12V)
    • Internal Temperature Sensor
    • 64-Pin QFN Package
  • JTAG and I2C/SMBus/PMBus Interfaces
  • Fusion Digital Power GUI for Configuring and Monitoring Device Operation
  • APPLICATIONS
    • Industrial / ATE
    • Telecommunications and Networking Equipment
    • Servers and Storage Systems
    • Any System Requiring Sequencing and Monitoring of Multiple Power Rails

  • Monitor and Sequence 12 Voltage Rails
    • All Rails Sampled Every 200µs
    • 12-bit ADC With 2.5V, 0.5% Internal VREF
    • Sequence Based on Time, Rail and Pin Dependencies
    • Six Hardware Comparators for Power Supply Fault Response in < 80µs
    • Four Programmable Under-Voltage and Over-Voltage Thresholds per Monitor
    • Programmable Fault Response Including Retries, Shutdown Slaves and Resequence
  • Non-Volatile Error Logging
    • Stores Up To 18 Faults
    • Log Peak Values For All Monitor Inputs
  • Closed Loop Margining for 10 Rails
    • Margin Output Adjusts Rail Voltage to Match User-Defined Margin Thresholds
    • Unused Margin Outputs can be Used as GPIOs or General-Purpose PWM Outputs
  • Watchdog Timer and System Reset
    • Programmable WDT Reset and Start Times
    • Configurable System Reset Pulse Widths
  • Flexible Digital I/O Configuration
    • Boolean Logic Builder for GPO Config
    • GPIOs can be Used as Enables, Resets, Power Good and Other On-Board Functions
  • Wide Range Single Supply (3.3V to 12V)
    • Internal Temperature Sensor
    • 64-Pin QFN Package
  • JTAG and I2C/SMBus/PMBus Interfaces
  • Fusion Digital Power GUI for Configuring and Monitoring Device Operation
  • APPLICATIONS
    • Industrial / ATE
    • Telecommunications and Networking Equipment
    • Servers and Storage Systems
    • Any System Requiring Sequencing and Monitoring of Multiple Power Rails

The UCD90120 Power Supply Sequencer and System Health Monitor monitors and sequences up to 12 independent voltage rails. The device integrates a 12-bit ADC with a 2.5V internal reference for monitoring up to 13 power supply voltage, current, or temperature inputs.

26 GPIO pins can be used for power supply enables, power-on reset signals, external interrupts, cascading multiple UCD90120 devices, or other system functions. 12 of these pins can be used as PWM outputs for power supply margining or general-purpose PWM functions including clock generation for switch-mode power supplies.

The TI Fusion Digital Power Designer is provided for device configuration. This PC-based Graphical User Interface (GUI) offers an intuitive interface for configuring, storing, and monitoring all system operating parameters.

The UCD90120 has an I2C/PMBus/SMBus communication interface for pre-production and in-system configuring and monitoring and a JTAG Port for production programming.

The UCD90120 Power Supply Sequencer and System Health Monitor monitors and sequences up to 12 independent voltage rails. The device integrates a 12-bit ADC with a 2.5V internal reference for monitoring up to 13 power supply voltage, current, or temperature inputs.

26 GPIO pins can be used for power supply enables, power-on reset signals, external interrupts, cascading multiple UCD90120 devices, or other system functions. 12 of these pins can be used as PWM outputs for power supply margining or general-purpose PWM functions including clock generation for switch-mode power supplies.

The TI Fusion Digital Power Designer is provided for device configuration. This PC-based Graphical User Interface (GUI) offers an intuitive interface for configuring, storing, and monitoring all system operating parameters.

The UCD90120 has an I2C/PMBus/SMBus communication interface for pre-production and in-system configuring and monitoring and a JTAG Port for production programming.

Download View video with transcript Video

The most current UCD90xxx PMBus™ Command Reference is available at https://www.ti.com/fusiondocs

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 10
Type Title Date
* Data sheet UCD90120 12-Channel Sequencer and System Health Controller datasheet 08 Sep 2009
* Errata Errata Report for the UCD90120 and UCD90124 Devices 26 Apr 2010
Selection guide Voltage Supervisors (Reset ICs) Quick Reference Guide (Rev. H) 28 Feb 2020
Application note How to Decode UCD90xxx Fault Log With PMBus (Rev. A) 07 Nov 2019
Application note Design Voltage Margining Circuit for UCD90xxx Power Sequencer and System Manager (Rev. A) 21 May 2019
Application note UCD90xxx Family Frequently Asked Questions and Answers (Rev. B) 12 Apr 2019
User guide UCD90xxx Sequencer and System Health Controller PMBus™ Command Reference (Rev. G) 03 Apr 2019
Application note Monitoring Voltage, Current and Temperature Using the UCD9012x 23 Mar 2012
User guide UCD90SEQ64EVM-650: 64-Pin Sequencer Development Board 27 Dec 2010
EVM User's guide UCD90120/4 EVM User's Guide 06 Oct 2009

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

UCD90SEQ64EVM-650 — Evaluation Module for UCD90xxx 64-pin Sequencer and System Health Monitor

The UCD90SEQ64EVM-650 is a fully assembled and tested circuit for evaluating the 64-pin Sequencer and System Health Controller, including the UCD90120, UCD90124, UCD90120A, UCD90124A, UCD90910 and UCD90160.

User guide: PDF
Not available on TI.com
Application software & framework

FUSION_DIGITAL_POWER_DESIGNER — Digital Power Software

Fusion Digital Power™ graphical user interface (GUI) software is used to configure and monitor select Texas Instruments digital power controllers and sequencer/health monitors. The application uses the PMBus protocol to communicate with the device over serial bus by way of a TI USB adapter.
Application software & framework

FUSION_MFR_GUI — Fusion Digital Power Manufacturing Tool

The Fusion Digital Power Manufacturing Tool (aka MFR GUI) is a Graphical User Interface used to download firmware, upgrade firmware, configure, calibrate and test .

The MFR GUI supports the same devices as Fusion Digital Power Designer software.  This tool is typically used in manufacturing (...)

IDE, configuration, compiler or debugger

SLVC223 Fusion Digital Power Designer for Sequencer Devices v1.7.71

Supported products & hardware

Supported products & hardware

Products
Sequencers
UCD90120 12-Channel Sequencer and System Health Monitor UCD90124 12-Rail Sequencer and System Health Controller with Fan Control
Simulation model

UCD90120 BSDL

SLVC321.ZIP (2 KB) - BSDL Model
Calculation tool

SLVC676 UCD90xxx Voltage Margining Circuit Design Tool

Supported products & hardware

Supported products & hardware

Products
Sequencers
UCD90120 12-Channel Sequencer and System Health Monitor UCD90120A 12-Rail Power Supply Sequencer and Monitor with ACPI Support UCD90124 12-Rail Sequencer and System Health Controller with Fan Control UCD90124A 12-Rail Sequencer and System Health Monitor with Fan Control and ACPI Support UCD90160 16-Rail Power Supply Sequencer with ACPI Support UCD90160A 16-Rail PMBus Power Supply Sequencer and System Manager with ACPI Support UCD90240 24-Rail PMBus Power Sequencer and Power Manager UCD90320 32-Rail PMBus Power Sequencer and System Manager UCD9090 10-Channel Sequencer and System Health Monitor UCD9090A 10-Rail Power Supply Sequencer and Monitor With ACPI Support
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
VQFN (RGC) 64 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos