UCD9244

ACTIVE

2 MHz, 4 rail, 4 phase digital PWM buck controller with 4/6/8-bit parallel VID

alarmNotifications Order now

Product details

Operating temperature range (°C) -40 to 125 Rating Catalog
Operating temperature range (°C) -40 to 125 Rating Catalog
VQFN (RGC) 64 81 mm² 9 x 9
  • Fully Configurable Four-Output Non-Isolated DC/DC
    PWM Controller with support for TMS320C6670™ and
    TMS320C6678™ DSP VID interface
  • Supports Switching Frequencies Up to 2MHz With 250 ps
    Duty-Cycle Resolution
  • Up To 1mV Closed Loop Resolution
  • Hardware-Accelerated, 3-Pole/3-Zero Compensator with
    Non-Linear Gain for Improved Transient Performance
  • Supports Multiple Soft-Start and Soft-Stop Configurations
    Including Prebias Start-up
  • Supports Voltage Margining and Sequencing
  • Sync In Pin Aligns DPWM Clocks Between Multiple UCD92xx Devices
  • 12-Bit Digital Monitoring of Power Supply Parameters Including:
    • Input Current and Voltage
    • Output Current and Voltage
    • Temperature at Each Power Stage
    • Auxiliary ADC Inputs
  • Multiple Levels of Over-current Fault Protection:
    • External Current Fault Inputs
    • Analog Comparators Monitor Current Sense Voltage
    • Current Continually Digitally Monitored
  • Over and Under-voltage Fault Protection
  • Over-temperature Fault Protection
  • Enhanced Nonvolatile Memory With Error Correction Code (ECC)
  • Device Operates From a Single Supply With an Internal Regulator
    Controller That Allows Operation Over a Wide Supply Voltage Range
  • Supported by Fusion Digital Power™ Designer, a Full Featured
    PC Based Design Tool to Simulate, Configure, and Monitor
    Power Supply Performance.
  • APPLICATIONS
    • Networking Equipment
    • Telecommunications Equipment
    • FPGA, DSP, and Memory Power

TMS320C6670, TMS320C6678, Fusion Digital Power, Auto-ID are trademarks of Texas Instruments.

  • Fully Configurable Four-Output Non-Isolated DC/DC
    PWM Controller with support for TMS320C6670™ and
    TMS320C6678™ DSP VID interface
  • Supports Switching Frequencies Up to 2MHz With 250 ps
    Duty-Cycle Resolution
  • Up To 1mV Closed Loop Resolution
  • Hardware-Accelerated, 3-Pole/3-Zero Compensator with
    Non-Linear Gain for Improved Transient Performance
  • Supports Multiple Soft-Start and Soft-Stop Configurations
    Including Prebias Start-up
  • Supports Voltage Margining and Sequencing
  • Sync In Pin Aligns DPWM Clocks Between Multiple UCD92xx Devices
  • 12-Bit Digital Monitoring of Power Supply Parameters Including:
    • Input Current and Voltage
    • Output Current and Voltage
    • Temperature at Each Power Stage
    • Auxiliary ADC Inputs
  • Multiple Levels of Over-current Fault Protection:
    • External Current Fault Inputs
    • Analog Comparators Monitor Current Sense Voltage
    • Current Continually Digitally Monitored
  • Over and Under-voltage Fault Protection
  • Over-temperature Fault Protection
  • Enhanced Nonvolatile Memory With Error Correction Code (ECC)
  • Device Operates From a Single Supply With an Internal Regulator
    Controller That Allows Operation Over a Wide Supply Voltage Range
  • Supported by Fusion Digital Power™ Designer, a Full Featured
    PC Based Design Tool to Simulate, Configure, and Monitor
    Power Supply Performance.
  • APPLICATIONS
    • Networking Equipment
    • Telecommunications Equipment
    • FPGA, DSP, and Memory Power

TMS320C6670, TMS320C6678, Fusion Digital Power, Auto-ID are trademarks of Texas Instruments.

The UCD9244 is a four-rail synchronous buck digital PWM controller designed for non-isolated DC/DC power applications. This device integrates dedicated circuitry for DC/DC loop management with support for up to four VID interfaces. Additionally, the UCD9244 has flash memory and a serial interface to support configurability, monitoring and management.

Several Voltage Identification (VID) modes are supported, including a 4-bit parallel interface, a 6-bit interface and an 8-bit serial interface.

The UCD9244 was designed to provide a wide variety of desirable features for non-isolated DC/DC converter applications while minimizing the total system component count by reducing external circuits. The solution integrates multi-loop management with sequencing, margining and tracking to optimize for total system efficiency. Additionally, loop compensation and calibration are supported without the need to add external components.

To facilitate configuring the device, the Texas Instruments Fusion Digital Power™ Designer is provided. This PC based Graphical User Interface offers an intuitive interface to the device. This tool allows the design engineer to configure the system operating parameters for the application, store the configuration to on-chip non-volatile memory and observe both frequency domain and time domain simulations for each of the power stage outputs.

TI has also developed multiple complementary power stage solutions – from discrete drivers in the UCD7k family to fully tested power train modules in the PTD family. These solutions have been developed to complement the UCD92xx family of system power controllers.

The UCD9244 is a four-rail synchronous buck digital PWM controller designed for non-isolated DC/DC power applications. This device integrates dedicated circuitry for DC/DC loop management with support for up to four VID interfaces. Additionally, the UCD9244 has flash memory and a serial interface to support configurability, monitoring and management.

Several Voltage Identification (VID) modes are supported, including a 4-bit parallel interface, a 6-bit interface and an 8-bit serial interface.

The UCD9244 was designed to provide a wide variety of desirable features for non-isolated DC/DC converter applications while minimizing the total system component count by reducing external circuits. The solution integrates multi-loop management with sequencing, margining and tracking to optimize for total system efficiency. Additionally, loop compensation and calibration are supported without the need to add external components.

To facilitate configuring the device, the Texas Instruments Fusion Digital Power™ Designer is provided. This PC based Graphical User Interface offers an intuitive interface to the device. This tool allows the design engineer to configure the system operating parameters for the application, store the configuration to on-chip non-volatile memory and observe both frequency domain and time domain simulations for each of the power stage outputs.

TI has also developed multiple complementary power stage solutions – from discrete drivers in the UCD7k family to fully tested power train modules in the PTD family. These solutions have been developed to complement the UCD92xx family of system power controllers.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet Digital PWM System Controller with 4-bit, 6-bit, or 8-bit VID Support datasheet (Rev. A) 31 Jan 2011
Application note Digital Loop Exemplified 23 Sep 2011
User guide Using the UCD92xx Digital Point-of-Load Controller 13 Apr 2011

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Debug probe

TMDSEMU200-U — XDS200 USB Debug Probe

The XDS200 is a debug probe (emulator) used for debugging TI embedded devices.  The XDS200 features a balance of low cost with good performance as compared to the low cost XDS110 and the high performance XDS560v2.  It supports a wide variety of standards (IEEE1149.1, IEEE1149.7, SWD) in a (...)

Package Pins CAD symbols, footprints & 3D models
VQFN (RGC) 64 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos