UCD9248

ACTIVE

Digital PWM system controller

Product details

Operating temperature range (°C) -40 to 125 Rating Catalog
Operating temperature range (°C) -40 to 125 Rating Catalog
TQFP (PFC) 80 196 mm² 14 x 14
  • Fully Configurable Multi-Output and Multi- Phase Non-Isolated DC/DC PWM Controller
  • Controls Up to 4 Voltage Rails and Up to 8 Phases
  • Supports Switching Frequencies Up to 2MHz with 250 ps Duty-Cycle Resolution
  • Up To 1mV Closed Loop Resolution
  • Hardware-Accelerated, 3-Pole/3-Zero Compensator with Non-Linear Gain for
    Improved Transient Performance
  • Supports Multiple Soft-Start and Soft-Stop Configurations Including Prebias Start-up
  • Supports Voltage Tracking, Margining and Sequencing
  • Supports Current and Temperature Balancing for Multi-Phase Power Stages
  • Supports Phase Adding/Shedding for Multi-Phase Power Stages
  • Sync In/Out Pins Align DPWM Clocks Between Multiple UCD92xx Devices
  • 12-Bit Digital Monitoring of Power Supply Parameters Including:
    • Input/Output Current and Voltage
    • Temperature at Each Power Stage
  • Multiple Levels of Over-current Fault Protection:
    • External Current Fault Inputs
    • Analog Comparators Monitor Current Sense Voltage
    • Current Continually Digitally Monitored
  • Over- and Under-voltage Fault Protection
  • Over-temperature Fault Protection
  • Enhanced Nonvolatile Memory with Error Correction Code (ECC)
  • Device Operates From a Single Supply with an Internal Regulator Controller
    That Allows Operation Over a Wide Supply Voltage Range
  • Supported by Fusion Digital Power Designer, a Full Featured PC Based Design
    Tool to Simulate, Configure, and Monitor Power Supply Performance
  • Fully Configurable Multi-Output and Multi- Phase Non-Isolated DC/DC PWM Controller
  • Controls Up to 4 Voltage Rails and Up to 8 Phases
  • Supports Switching Frequencies Up to 2MHz with 250 ps Duty-Cycle Resolution
  • Up To 1mV Closed Loop Resolution
  • Hardware-Accelerated, 3-Pole/3-Zero Compensator with Non-Linear Gain for
    Improved Transient Performance
  • Supports Multiple Soft-Start and Soft-Stop Configurations Including Prebias Start-up
  • Supports Voltage Tracking, Margining and Sequencing
  • Supports Current and Temperature Balancing for Multi-Phase Power Stages
  • Supports Phase Adding/Shedding for Multi-Phase Power Stages
  • Sync In/Out Pins Align DPWM Clocks Between Multiple UCD92xx Devices
  • 12-Bit Digital Monitoring of Power Supply Parameters Including:
    • Input/Output Current and Voltage
    • Temperature at Each Power Stage
  • Multiple Levels of Over-current Fault Protection:
    • External Current Fault Inputs
    • Analog Comparators Monitor Current Sense Voltage
    • Current Continually Digitally Monitored
  • Over- and Under-voltage Fault Protection
  • Over-temperature Fault Protection
  • Enhanced Nonvolatile Memory with Error Correction Code (ECC)
  • Device Operates From a Single Supply with an Internal Regulator Controller
    That Allows Operation Over a Wide Supply Voltage Range
  • Supported by Fusion Digital Power Designer, a Full Featured PC Based Design
    Tool to Simulate, Configure, and Monitor Power Supply Performance

The UCD9248 is a multi-rail, multi-phase synchronous buck digital PWM controller designed for non-isolated DC/DC power applications. This device integrates dedicated circuitry for DC/DC loop management with flash memory and a serial interface to support configurability, monitoring and management.

The UCD9248 was designed to provide a wide variety of desirable features for non-isolated DC/DC converter applications while minimizing the total system component count by reducing external circuits. The solution integrates multi-loop management with sequencing, margining, tracking and intelligent phase management to optimize for total system efficiency. Additionally, loop compensation and calibration are supported without the need to add external components.

To facilitate configuring the device, the Texas Instruments Fusion Digital Power™ Designer is provided. This PC based Graphical User Interface offers an intuitive interface to the device. This tool allows the design engineer to configure the system operating parameters for the application, store the configuration to on-chip non-volatile memory and observe both frequency domain and time domain simulations for each of the power stage outputs.

TI has also developed multiple complementary power stage solutions – from discrete drivers in the UCD7k family to fully tested power train modules in the PTD family. These solutions have been developed to complement the UCD9k family of system power controllers.

The UCD9248 is a multi-rail, multi-phase synchronous buck digital PWM controller designed for non-isolated DC/DC power applications. This device integrates dedicated circuitry for DC/DC loop management with flash memory and a serial interface to support configurability, monitoring and management.

The UCD9248 was designed to provide a wide variety of desirable features for non-isolated DC/DC converter applications while minimizing the total system component count by reducing external circuits. The solution integrates multi-loop management with sequencing, margining, tracking and intelligent phase management to optimize for total system efficiency. Additionally, loop compensation and calibration are supported without the need to add external components.

To facilitate configuring the device, the Texas Instruments Fusion Digital Power™ Designer is provided. This PC based Graphical User Interface offers an intuitive interface to the device. This tool allows the design engineer to configure the system operating parameters for the application, store the configuration to on-chip non-volatile memory and observe both frequency domain and time domain simulations for each of the power stage outputs.

TI has also developed multiple complementary power stage solutions – from discrete drivers in the UCD7k family to fully tested power train modules in the PTD family. These solutions have been developed to complement the UCD9k family of system power controllers.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 8
Type Title Date
* Data sheet Digital PWM System Controller - UCD9248 datasheet (Rev. A) 24 Aug 2012
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Test report TI Power Reference Design for Xilinx® Kintex®-7 (KC705) (Rev. A) 16 Dec 2014
Analog Design Journal System telemetry: What, why and how? 11 Apr 2014
Application note Digital Loop Exemplified 23 Sep 2011
User guide Using the UCD92xx Digital Point-of-Load Controller 13 Apr 2011
User guide UCD92xx PMBus Command Reference 03 Nov 2008
Application brief PowerPAD™ Made Easy (Rev. B) 12 May 2004

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Debug probe

TMDSEMU200-U — XDS200 USB Debug Probe

The XDS200 is a debug probe (emulator) used for debugging TI embedded devices.  The XDS200 features a balance of low cost with good performance as compared to the low cost XDS110 and the high performance XDS560v2.  It supports a wide variety of standards (IEEE1149.1, IEEE1149.7, SWD) in a (...)

Not available on TI.com
Application software & framework

FUSION_DIGITAL_POWER_DESIGNER — Digital Power Software

Fusion Digital Power™ graphical user interface (GUI) software is used to configure and monitor select Texas Instruments digital power controllers and sequencer/health monitors. The application uses the PMBus protocol to communicate with the device over serial bus by way of a TI USB adapter.
Application software & framework

FUSION_MFR_GUI — Fusion Digital Power Manufacturing Tool

The Fusion Digital Power Manufacturing Tool (aka MFR GUI) is a Graphical User Interface used to download firmware, upgrade firmware, configure, calibrate and test .

The MFR GUI supports the same devices as Fusion Digital Power Designer software.  This tool is typically used in manufacturing (...)

Package Pins CAD symbols, footprints & 3D models
TQFP (PFC) 80 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos