Product details

PGA/VGA VGA Number of channels 8 Vs (min) (V) 3.15 Vs (max) (V) 5.5 BW at Acl (MHz) 200 Acl, min spec gain (V/V) 1 Features Analog Gain Set, Digital Gain Set, Shutdown Gain (max) (dB) 54 Rating Catalog Operating temperature range (°C) -40 to 85
PGA/VGA VGA Number of channels 8 Vs (min) (V) 3.15 Vs (max) (V) 5.5 BW at Acl (MHz) 200 Acl, min spec gain (V/V) 1 Features Analog Gain Set, Digital Gain Set, Shutdown Gain (max) (dB) 54 Rating Catalog Operating temperature range (°C) -40 to 85
HTQFP (PZP) 100 256 mm² 16 x 16
  • 8-Channel Voltage Controlled Amplifier
    • LNA, VCAT, PGA, LPF, and CW Mixer
  • Programmable Low-Noise Amplifier (LNA)
    • 24/18/12 dB Gain
    • 0.25/0.5/1 VPP Linear Input Range
    • 0.63/0.7/0.9 nV/rtHz Input Referred Noise
    • Programmable Active Termination
  • 40 dB Low Noise Voltage Controlled Attenuator (VCAT)
  • 24/30 dB Programmable Gain Amplifier (PGA)
  • 3rd Order Linear Phase Low-Pass Filter (LPF)
    • 10, 15, 20, 30 MHz
    • Butterworth Characteristics
  • Noise/Power Optimizations (Full Chain)
    • 99 mW/CH at 0.75 nV/rtHz
    • 56 mW/CH at 1.1 nV/rtHz
    • 80 mW/CH at CW Mode
  • Excellent Device-to-Device Gain Matching
    • ±0.5 dB (typical) and ±1.05 dB (max)
  • Low Harmonic Distortion
  • Fast and Consistent Overload Recovery
  • Low Frequency Sonar Signal Processing
  • Passive Mixer for Continuous Wave Doppler (CWD)
    • Low Close-in Phase Noise –156 dBc/Hz at 1 KHz off 2.5 MHz Carrier
    • Phase Resolution of 1/16λ
    • Support 32X,16X, 8X, 4X and 1X CW Clocks
    • 12dB Suppression on 3rd and 5th Harmonics
    • Flexible Input Clocks
  • 14mm x 14mm, 100-pin TQFP
  • 8-Channel Voltage Controlled Amplifier
    • LNA, VCAT, PGA, LPF, and CW Mixer
  • Programmable Low-Noise Amplifier (LNA)
    • 24/18/12 dB Gain
    • 0.25/0.5/1 VPP Linear Input Range
    • 0.63/0.7/0.9 nV/rtHz Input Referred Noise
    • Programmable Active Termination
  • 40 dB Low Noise Voltage Controlled Attenuator (VCAT)
  • 24/30 dB Programmable Gain Amplifier (PGA)
  • 3rd Order Linear Phase Low-Pass Filter (LPF)
    • 10, 15, 20, 30 MHz
    • Butterworth Characteristics
  • Noise/Power Optimizations (Full Chain)
    • 99 mW/CH at 0.75 nV/rtHz
    • 56 mW/CH at 1.1 nV/rtHz
    • 80 mW/CH at CW Mode
  • Excellent Device-to-Device Gain Matching
    • ±0.5 dB (typical) and ±1.05 dB (max)
  • Low Harmonic Distortion
  • Fast and Consistent Overload Recovery
  • Low Frequency Sonar Signal Processing
  • Passive Mixer for Continuous Wave Doppler (CWD)
    • Low Close-in Phase Noise –156 dBc/Hz at 1 KHz off 2.5 MHz Carrier
    • Phase Resolution of 1/16λ
    • Support 32X,16X, 8X, 4X and 1X CW Clocks
    • 12dB Suppression on 3rd and 5th Harmonics
    • Flexible Input Clocks
  • 14mm x 14mm, 100-pin TQFP

The VCA5807 is an integrated Voltage Controlled Amplifier (VCA) specifically designed for ultrasound systems in which high performance and small size are required. The VCA5807 integrates a complete time-gain-control (TGC) imaging path and a continuous wave Doppler (CWD) path. It also enables users to select one of various power/noise combinations to optimize system performance. Therefore, the VCA5807 is a suitable ultrasound analog front end solution not only for high-end systems, but also for portable systems.

The VCA5807 contains eight channels of voltage controlled amplifier (VCA), and CW mixer. The VCA includes Low noise Amplifier(LNA), Voltage controlled Attenuator (VCAT), Programmable Gain Amplifier (PGA), and Low-Pass Filter (LPF). The LNA gain is programmable to support 250 mVPP to 1 VPP input signals. Programmable active termination is also supported by the LNA. The ultra-low noise VCAT provides an attenuation control range of 40dB and improves overall low gain SNR which benefits harmonic imaging and near field imaging. The PGA provides gain options of 24 dB and 30 dB. Before the ADC, a LPF can be configured as 10 MHz, 15 MHz, 20 MHz, or 30 MHz to support ultrasound applications with different frequencies. In addition, the signal chain of the VCA5807 can handle signal frequency lower than 100 KHz, which enables it to be used not only in ultrasound applications but also in sonar applications.

The VCA5807 integrates a low power passive mixer and a low noise summing amplifier to accomplish on-chip CWD beamformer. 16 selectable phase-delays can be applied to each analog input signal. Meanwhile a unique 3rd and 5th order harmonic suppression filter is implemented to enhance CW sensitivity.

The VCA5807 is available in a 14mm x 14mm, 100-pin TQFP package and it is specified for operation from -40°C to 85°C.

The VCA5807 is an integrated Voltage Controlled Amplifier (VCA) specifically designed for ultrasound systems in which high performance and small size are required. The VCA5807 integrates a complete time-gain-control (TGC) imaging path and a continuous wave Doppler (CWD) path. It also enables users to select one of various power/noise combinations to optimize system performance. Therefore, the VCA5807 is a suitable ultrasound analog front end solution not only for high-end systems, but also for portable systems.

The VCA5807 contains eight channels of voltage controlled amplifier (VCA), and CW mixer. The VCA includes Low noise Amplifier(LNA), Voltage controlled Attenuator (VCAT), Programmable Gain Amplifier (PGA), and Low-Pass Filter (LPF). The LNA gain is programmable to support 250 mVPP to 1 VPP input signals. Programmable active termination is also supported by the LNA. The ultra-low noise VCAT provides an attenuation control range of 40dB and improves overall low gain SNR which benefits harmonic imaging and near field imaging. The PGA provides gain options of 24 dB and 30 dB. Before the ADC, a LPF can be configured as 10 MHz, 15 MHz, 20 MHz, or 30 MHz to support ultrasound applications with different frequencies. In addition, the signal chain of the VCA5807 can handle signal frequency lower than 100 KHz, which enables it to be used not only in ultrasound applications but also in sonar applications.

The VCA5807 integrates a low power passive mixer and a low noise summing amplifier to accomplish on-chip CWD beamformer. 16 selectable phase-delays can be applied to each analog input signal. Meanwhile a unique 3rd and 5th order harmonic suppression filter is implemented to enhance CW sensitivity.

The VCA5807 is available in a 14mm x 14mm, 100-pin TQFP package and it is specified for operation from -40°C to 85°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet Fully Integrated, 8-Channel Voltage Controlled Amplifier for Ultrasound datasheet 04 Dec 2012
EVM User's guide VCA5807 Development Guide 18 Oct 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

VCA5807EVM — VCA5807 Evaluation Module

The VCA5807 is an integrated Voltage Controlled Amplifier(VCA) solution specifically designed for ultrasound systems in which high performance and small size are required. The VCA5807 integrates a complete time-gain-control(TGC) imaging path and a continuous wave Doppler(CWD) path. It also enables (...)

User guide: PDF
Not available on TI.com
GUI for evaluation module (EVM)

SLOC282 VCA5807EVM GUI

Supported products & hardware

Supported products & hardware

Products
Programmable & variable gain amplifiers (PGAs & VGAs)
VCA5807 Fully Integrated, 8-channel, Voltage Controlled Amplifier w/ Passive CW Mixer
Hardware development
Evaluation board
VCA5807EVM VCA5807 Evaluation Module
Simulation model

VCA5807 PSpice Model

SLOM347.ZIP (69 KB) - PSpice Model
Simulation model

VCA5807 PSpice Transient Model

SLOM346.ZIP (39 KB) - PSpice Model
Simulation model

VCA5807 TINA-TI Reference Design

SLOM340.TSC (106 KB) - TINA-TI Reference Design
Simulation model

VCA5807 TINA-TI Spice Model

SLOM339.ZIP (63 KB) - TINA-TI Spice Model
Simulation model

VCA5807 TINA-TI Transient Reference Design

SLOM344.TSC (63 KB) - TINA-TI Reference Design
Simulation model

VCA5807 TINA-TI Transient Spice Model

SLOM345.ZIP (35 KB) - TINA-TI Spice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
HTQFP (PZP) 100 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos