Product details

PGA/VGA VGA Number of channels 1 Vs (min) (V) 7 Vs (max) (V) 12 BW at Acl (MHz) 150 Acl, min spec gain (V/V) 10 Features Analog Gain Set, Differential to Single-ended conversion Slew rate (typ) (V/µs) 1700 Iq per channel (typ) (mA) 34 Gain (max) (dB) 40 Rating Catalog Operating temperature range (°C) -40 to 85
PGA/VGA VGA Number of channels 1 Vs (min) (V) 7 Vs (max) (V) 12 BW at Acl (MHz) 150 Acl, min spec gain (V/V) 10 Features Analog Gain Set, Differential to Single-ended conversion Slew rate (typ) (V/µs) 1700 Iq per channel (typ) (mA) 34 Gain (max) (dB) 40 Rating Catalog Operating temperature range (°C) -40 to 85
SOIC (D) 14 51.9 mm² 8.65 x 6 VSSOP (DGS) 10 14.7 mm² 3 x 4.9
  • 150-MHz Small-Signal Bandwidth
  • 137-MHz, 5-VPP Bandwidth (G = +10 V/V)
  • 0.1-dB Gain Flatness to 28 MHz
  • 1700-V/µs Slew Rate
  • > 40-dB Gain Adjust Range
  • High Gain Accuracy: 20 dB ±0.4dB
  • High Output Current: 160 mA
  • APPLICATIONS
    • AGC Receivers With RSSI
    • Differential Line Receivers
    • Pulse Amplitude Compensation
    • Variable Attenuators

All other trademarks are the property of their respective owners

  • 150-MHz Small-Signal Bandwidth
  • 137-MHz, 5-VPP Bandwidth (G = +10 V/V)
  • 0.1-dB Gain Flatness to 28 MHz
  • 1700-V/µs Slew Rate
  • > 40-dB Gain Adjust Range
  • High Gain Accuracy: 20 dB ±0.4dB
  • High Output Current: 160 mA
  • APPLICATIONS
    • AGC Receivers With RSSI
    • Differential Line Receivers
    • Pulse Amplitude Compensation
    • Variable Attenuators

All other trademarks are the property of their respective owners

The VCA820 is a dc-coupled, wideband, linear in dB, continuously variable, voltage-controlled gain amplifier. The VCA820 provides a differential input to single-ended conversion with a high-impedance gain control input, used to vary the gain down 40 dB from the nominal maximum gain set by the gain resistor (RG) and feedback resistor (RF).

The VCA820 internal architecture consists of two input buffers and an output current feedback amplifier stage, integrated with a multiplier core to provide a complete variable gain amplifier (VGA) system that does not require external buffering. The maximum gain is set externally with two resistors, providing flexibility in designs. The maximum gain is intended to be set between +2 V/V and +100 V/V. Operating from ±5-V supplies, the gain control voltage for the VCA820 adjusts the gain linearly in dB as the control voltage varies from 0 V to +2 V. For example, set for a maximum gain of +10 V/V, the VCA820 provides 20 dB, at +2-V input, to –20 dB at 0-V input of gain control range. The VCA820 offers excellent gain linearity. For a 20-dB maximum gain, and a gain-control input voltage varying between 1 V and 2 V, the gain does not deviate by more than ±0.4dB (maximum at +25°C).

The VCA820 is a dc-coupled, wideband, linear in dB, continuously variable, voltage-controlled gain amplifier. The VCA820 provides a differential input to single-ended conversion with a high-impedance gain control input, used to vary the gain down 40 dB from the nominal maximum gain set by the gain resistor (RG) and feedback resistor (RF).

The VCA820 internal architecture consists of two input buffers and an output current feedback amplifier stage, integrated with a multiplier core to provide a complete variable gain amplifier (VGA) system that does not require external buffering. The maximum gain is set externally with two resistors, providing flexibility in designs. The maximum gain is intended to be set between +2 V/V and +100 V/V. Operating from ±5-V supplies, the gain control voltage for the VCA820 adjusts the gain linearly in dB as the control voltage varies from 0 V to +2 V. For example, set for a maximum gain of +10 V/V, the VCA820 provides 20 dB, at +2-V input, to –20 dB at 0-V input of gain control range. The VCA820 offers excellent gain linearity. For a 20-dB maximum gain, and a gain-control input voltage varying between 1 V and 2 V, the gain does not deviate by more than ±0.4dB (maximum at +25°C).

Download

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
LMH6505 ACTIVE Wideband, Low Power, Linear-in-dB, Variable Gain Amplifier Faster slew rate (1700 V/us) in SOIC 8 pin package

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet VCA820 Wideband, > 40-dB Adjust Range, Linear in dB Variable Gain Amplifier datasheet (Rev. D) PDF | HTML 09 Sep 2015

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​