Product details

PGA/VGA VGA Number of channels 8 Vs (min) (V) 2.85 Vs (max) (V) 3.15 BW at Acl (MHz) 100 Acl, min spec gain (V/V) 1.8 Gain (max) (dB) 58 Slew rate (typ) (V/µs) 300 Rating Catalog Operating temperature range (°C) -40 to 85
PGA/VGA VGA Number of channels 8 Vs (min) (V) 2.85 Vs (max) (V) 3.15 BW at Acl (MHz) 100 Acl, min spec gain (V/V) 1.8 Gain (max) (dB) 58 Slew rate (typ) (V/µs) 300 Rating Catalog Operating temperature range (°C) -40 to 85
TQFP (PAG) 64 144 mm² 12 x 12
  • 3V OPERATION
  • LOW INPUT NOISE:
    • 1.05nV/√Hz at fIN = 5MHz
  • EXTREMELY LOW POWER OPERATION:
    • 103mW/CHANNEL
  • INTEGRATED LOW-PASS, ANTI-ALIASING BUTTERWORTH FILTER
    • 14.5MHz BANDWIDTH
  • INTEGRATED INPUT CLAMP DIODES
  • DIFFERENTIAL OUTPUT
  • INTEGRATED INPUT LNA
  • READABLE CONTROL REGISTERS
  • INTEGRATED CONTINUOUS WAVE (CW) PROCESSOR
  • 3V OPERATION
  • LOW INPUT NOISE:
    • 1.05nV/√Hz at fIN = 5MHz
  • EXTREMELY LOW POWER OPERATION:
    • 103mW/CHANNEL
  • INTEGRATED LOW-PASS, ANTI-ALIASING BUTTERWORTH FILTER
    • 14.5MHz BANDWIDTH
  • INTEGRATED INPUT CLAMP DIODES
  • DIFFERENTIAL OUTPUT
  • INTEGRATED INPUT LNA
  • READABLE CONTROL REGISTERS
  • INTEGRATED CONTINUOUS WAVE (CW) PROCESSOR

The VCA8617 is an 8-channel variable gain amplifier ideally suited to portable ultrasound applications. Excellent dynamic performance enables use in low-power, high-performance portable applications. Each channel consists of a 20dB gain Low-Noise pre-Amplifier (LNA) and a Variable Gain Amplifier (VGA). The differential outputs of the LNA can be switched through the 8x10 cross-point switch, which is programmable through the serial interface input port.

The output of the LNA is fed directly into the VGA stage. The VGA consists of two parts, a Voltage-Controlled Attenuator (VCA) and a Programmable Gain Amplifier (PGA). The gain and gain range of the PGA can be digitally configured separately. The gain of the PGA can vary between four discrete settings of 25dB, 30dB, 35dB, and 40dB. The VCA has four programmable maximum attenuation settings: 29dB, 33dB, 36.5dB, and 40dB. Also, the VCA can be continuously varied by a control voltage from 0dB to a maximum of 29dB, 33dB, 36.5dB, and 40dB.

The output of the PGA feeds directly into an integrated low-pass filter.

The VCA8617 is an 8-channel variable gain amplifier ideally suited to portable ultrasound applications. Excellent dynamic performance enables use in low-power, high-performance portable applications. Each channel consists of a 20dB gain Low-Noise pre-Amplifier (LNA) and a Variable Gain Amplifier (VGA). The differential outputs of the LNA can be switched through the 8x10 cross-point switch, which is programmable through the serial interface input port.

The output of the LNA is fed directly into the VGA stage. The VGA consists of two parts, a Voltage-Controlled Attenuator (VCA) and a Programmable Gain Amplifier (PGA). The gain and gain range of the PGA can be digitally configured separately. The gain of the PGA can vary between four discrete settings of 25dB, 30dB, 35dB, and 40dB. The VCA has four programmable maximum attenuation settings: 29dB, 33dB, 36.5dB, and 40dB. Also, the VCA can be continuously varied by a control voltage from 0dB to a maximum of 29dB, 33dB, 36.5dB, and 40dB.

The output of the PGA feeds directly into an integrated low-pass filter.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet Eight-Channel Variable Gain Amplifier datasheet (Rev. F) 18 Nov 2009
Application note Interfacing the VCA8617 with High-Speed ADCs 05 Apr 2005
Application note VCA8617: Response to Step-Change in Gain Control 24 Mar 2005
Application note AB-170: Ultrasound Processor Supplementary Material 25 Jan 2001

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
TQFP (PAG) 64 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos