VSP2560
- CCD Signal Processing:
- 36-MHz Correlated Double Sampling (CDS)
- Output Resolution:
- VSP2560 (10-Bit)
- VSP2562 (12-Bit)
- VSP2566 (16-Bit)
- 16-Bit Analog-to-Digital Conversion:
- 36-MHz Conversion Rate
- No Missing Codes Ensured
- 80-dB Input-Referred SNR (at Gain = 12 dB)
- Programmable Black Level Clamping
- Programmable Gain Amp (PGA):
- -9 dB to +44 dB
- -3 dB to +18 dB (Analog Front Gain)
- -6 dB to +26 dB (Digital Gain)
- Portable Operation:
- Low Voltage: 2.7 V to 3.6 V
- Low Power: 86 mW at 3.0 V, 36 MHz
- Low Power: 6 mW (Standby Mode)
- Two-Channel, General-Purpose, 8-Bit DAC
- QFP-48 Package
All other trademarks are the property of their respective owners
The VSP2560/62/66 are a family of complete mixed-signal processing ICs for digital cameras that provide correlated double sampling (CDS) and analog-to-digital conversion for the output of CCD arrays. The CDS extracts the pixel video information from the CCD signal, and the analog-to-digital converter (ADC) converts the digital signal. For varying illumination conditions, a very stable gain control of - dB to 44 dB is provided. The gain control is linear in dB. Input signal clamping and offset correction of the input CDS are also provided.
Offset correction is performed by the optical black (OB) level calibration loop, and is held in calibrated black level clamping for an accurate black level reference. Additionally, the black level is quickly recovered after gain changes. The VSP2560/62/66 are available in LQFP-48 packages and operate from single +3 V supplies.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | CCD ANALOG FRONT END FOR DIGITAL CAMERAS datasheet (Rev. A) | 17 Apr 2014 |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location