XTR115

ACTIVE

4-20-mA current loop transmitter with 2.5-V reference and 200-μA power

Product details

Vs (min) (V) 7.5 Vs (max) (V) 36 Offset voltage drift (±) (max) (V/°C) 0.000003 Offset voltage (±) (max) (V) 0.00025 Product type 2-wire bridge conditioner Operating temperature range (°C) -40 to 85 Rating Catalog
Vs (min) (V) 7.5 Vs (max) (V) 36 Offset voltage drift (±) (max) (V/°C) 0.000003 Offset voltage (±) (max) (V) 0.00025 Product type 2-wire bridge conditioner Operating temperature range (°C) -40 to 85 Rating Catalog
SOIC (D) 8 29.4 mm² 4.9 x 6
  • Low quiescent current: 200 µA
  • 5-V regulator for external circuits
  • V REF for sensor excitation:
    • XTR115: 2.5 V
    • XTR116: 4.096 V
  • Low span error: 0.05%
  • Low nonlinearity error: 0.003%
  • Wide loop supply range: 7.5 V to 36 V
  • SO-8 package
  • Low quiescent current: 200 µA
  • 5-V regulator for external circuits
  • V REF for sensor excitation:
    • XTR115: 2.5 V
    • XTR116: 4.096 V
  • Low span error: 0.05%
  • Low nonlinearity error: 0.003%
  • Wide loop supply range: 7.5 V to 36 V
  • SO-8 package

The XTR115 and XTR116 (XTR11x) are precision current output converters designed to transmit analog 4-mA-to-20-mA signals over an industry standard current loop. These devices provide accurate current scaling and output current limit functions.

The on-chip voltage regulator (5 V) can be used to power external circuitry. A precision on-chip V REF (2.5 V for the XTR115 and 4.096 V for the XTR116) can be used for offsetting or to excite transducers. A current return pin (I RET) senses any current used in external circuitry to provide an accurate control of the output current.

The XTR11x are a fundamental building block of smart sensors using 4-mA-to-20-mA current transmission.

The XTR11x are specified for operation over the extended industrial temperature range, –40°C to +85°C.

The XTR115 and XTR116 (XTR11x) are precision current output converters designed to transmit analog 4-mA-to-20-mA signals over an industry standard current loop. These devices provide accurate current scaling and output current limit functions.

The on-chip voltage regulator (5 V) can be used to power external circuitry. A precision on-chip V REF (2.5 V for the XTR115 and 4.096 V for the XTR116) can be used for offsetting or to excite transducers. A current return pin (I RET) senses any current used in external circuitry to provide an accurate control of the output current.

The XTR11x are a fundamental building block of smart sensors using 4-mA-to-20-mA current transmission.

The XTR11x are specified for operation over the extended industrial temperature range, –40°C to +85°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
XTR116 ACTIVE 4-20-mA current loop transmitter with 4.096-V reference and 200-μA power This device offers a voltage reference (4.096-V) and regulator (5-V)
Same functionality with different pin-out to the compared device
XTR117 ACTIVE XTR117 4-20mA Current Loop Transmitter This device offers lower quiescent current (130-µA) without a voltage reference

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet XTR11x 4-20 mA Current-Loop Transmitters datasheet (Rev. B) PDF | HTML 27 Jun 2023
Application note High Accuracy Wheatstone Bridge Amplifier Circuit to 4-20-mA Current Loop Transm PDF | HTML 28 Sep 2023
Application brief How to Select Amplifiers for Pressure Transmitter Applications (Rev. B) PDF | HTML 14 Feb 2023
Analog Design Journal How to Design an Inexpensive HART Transmitter (Rev. A) 18 May 2015
Analog Design Journal 4Q 2012 Issue Analog Applications Journal 25 Sep 2012
Application note Using the XTR115 with the PGA309 to Generate 4mA to 20mA Output (Rev. B) 20 Apr 2006

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DLPNIRSCANEVM — DLP® NIRscan™ Evaluation Module

 

The DLP NIRscan is a complete evaluation module (EVM) to design a high performance, affordable near-infrared spectrometer.  This flexible tool contains everything a designer needs to start developing a DLP-based spectrometer right out of the box.  The EVM features the DLP 0.45 WXGA NIR (...)

User guide: PDF
Not available on TI.com
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos