XTR300

ACTIVE

Industrial Analog Current/Voltage Output Driver

alarmNotifications Order now

Product details

Vs (min) (V) 10 Vs (max) (V) 40 Offset voltage drift (±) (max) (V/°C) 0.000006 Offset voltage (±) (max) (V) 0.0019 Product type 3-wire on-chip diagnostics Operating temperature range (°C) -55 to 125 Rating Catalog
Vs (min) (V) 10 Vs (max) (V) 40 Offset voltage drift (±) (max) (V/°C) 0.000006 Offset voltage (±) (max) (V) 0.0019 Product type 3-wire on-chip diagnostics Operating temperature range (°C) -55 to 125 Rating Catalog
VQFN (RGW) 20 25 mm² 5 x 5
  • USER-SELECTABLE: Voltage or Current Output
  • +40V SUPPLY VOLTAGE
  • VOUT: ±10V (up to ±17.5V at ±20V supply)
  • IOUT: ±20mA (linear up to ±24mA)
  • SHORT- OR OPEN-CIRCUIT FAULT INDICATOR PIN
  • NO CURRENT SHUNT REQUIRED
  • OUTPUT DISABLE FOR SINGLE INPUT MODE
  • THERMAL PROTECTION
  • OVERCURRENT PROTECTION
  • SEPARATE DRIVER AND RECEIVER CHANNELS
  • DESIGNED FOR TESTABILITY
  • APPLICATIONS
    • PLC OUTPUT PROGRAMMABLE DRIVER
    • INDUSTRIAL CROSS-CONNECTORS
    • INDUSTRIAL HIGH-VOLTAGE I/O
    • 3-WIRE-SENSOR CURRENT OR VOLTAGE OUTPUT
    • ±10V 2- AND 4-WIRE VOLTAGE OUTPUT
      U.S. Patent Nos. 7,427,898, 7,425,848, and 7,449,873
      Other Patents Pending

All other trademarks are the property of their respective owners

  • USER-SELECTABLE: Voltage or Current Output
  • +40V SUPPLY VOLTAGE
  • VOUT: ±10V (up to ±17.5V at ±20V supply)
  • IOUT: ±20mA (linear up to ±24mA)
  • SHORT- OR OPEN-CIRCUIT FAULT INDICATOR PIN
  • NO CURRENT SHUNT REQUIRED
  • OUTPUT DISABLE FOR SINGLE INPUT MODE
  • THERMAL PROTECTION
  • OVERCURRENT PROTECTION
  • SEPARATE DRIVER AND RECEIVER CHANNELS
  • DESIGNED FOR TESTABILITY
  • APPLICATIONS
    • PLC OUTPUT PROGRAMMABLE DRIVER
    • INDUSTRIAL CROSS-CONNECTORS
    • INDUSTRIAL HIGH-VOLTAGE I/O
    • 3-WIRE-SENSOR CURRENT OR VOLTAGE OUTPUT
    • ±10V 2- AND 4-WIRE VOLTAGE OUTPUT
      U.S. Patent Nos. 7,427,898, 7,425,848, and 7,449,873
      Other Patents Pending

All other trademarks are the property of their respective owners

The XTR300 is a complete output driver for industrial and process control applications. The output can be configured as current or voltage by the digital I/V select pin. No external shunt resistor is required. Only external gain-setting resistors and a loop compensation capacitor are required.

The separate driver and receiver channels provide flexibility. The Instrumentation Amplifier (IA) can be used for remote voltage sense or as a high-voltage, high-impedance measurement channel. In voltage output mode, a copy of the output current is provided, allowing calculation of load resistance.

The digital output selection capability, together with the error flags and monitor pins, make remote configuration and troubleshooting possible. Fault conditions on the output and on the IA input as well as over-temperature conditions are indicated by the error flags. The monitoring pins provide continuous feedback about load power or impedance. For additional protection, the maximum output current is limited and thermal protection is provided.

The XTR300 is specified over the −40°C to +85°C industrial temperature range and for supply voltages up to 40V.

The XTR300 is a complete output driver for industrial and process control applications. The output can be configured as current or voltage by the digital I/V select pin. No external shunt resistor is required. Only external gain-setting resistors and a loop compensation capacitor are required.

The separate driver and receiver channels provide flexibility. The Instrumentation Amplifier (IA) can be used for remote voltage sense or as a high-voltage, high-impedance measurement channel. In voltage output mode, a copy of the output current is provided, allowing calculation of load resistance.

The digital output selection capability, together with the error flags and monitor pins, make remote configuration and troubleshooting possible. Fault conditions on the output and on the IA input as well as over-temperature conditions are indicated by the error flags. The monitoring pins provide continuous feedback about load power or impedance. For additional protection, the maximum output current is limited and thermal protection is provided.

The XTR300 is specified over the −40°C to +85°C industrial temperature range and for supply voltages up to 40V.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
XTR111 ACTIVE Voltage-to-current converter/transmitter with 3-V to 15-V regulator and resistor set I/O ratio This device offers an adjustable regulator (3-V to 15-V), and ouput error flag and disable pin with no integrated voltage output circuitry

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet Industrial Analog Current/Voltage Output Driver   datasheet (Rev. C) 21 Jun 2011
Application note PLC Analog Output Module Architectures PDF | HTML 29 Jan 2025
Application brief How to Select Amplifiers for Pressure Transmitter Applications (Rev. B) PDF | HTML 14 Feb 2023
EVM User's guide XTR300EVM User's Guide (Rev. A) 08 Feb 2013
EVM User's guide XTR300EVM User's Guide 14 Feb 2006

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DLPNIRSCANEVM — DLP® NIRscan™ Evaluation Module

 

The DLP NIRscan is a complete evaluation module (EVM) to design a high performance, affordable near-infrared spectrometer.  This flexible tool contains everything a designer needs to start developing a DLP-based spectrometer right out of the box.  The EVM features the DLP 0.45 WXGA NIR (...)

User guide: PDF
Buy from a distributor
Evaluation board

XTR300EVM — XTR300 Evaluation Module

The XTR300EVM is intended to provide basic evaluation of the functionality and performance of the XTR300. The XTR300EVM printed circuit board (PCB) is designed to provide:

  • Easy handling of the small QFN package with the recommended land pattern for soldering the QFN device.
  • Easy access to all pins of (...)
User guide: PDF
Buy from a distributor
Simulation model

XTR300 PSpice Model (Rev. B)

SBOM799B.ZIP (30 KB) - PSpice Model
Simulation model

XTR300 TINA-TI Reference Design

SBOM801.TSC (135 KB) - TINA-TI Reference Design
Simulation model

XTR300 TINA-TI Spice Model

SBOM800.ZIP (20 KB) - TINA-TI Spice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Reference designs

TIDA-00454 — Three Phase AC Voltage and Current Transducer with Isolated DC Analog Outputs Reference Design

This reference design uses the MSP430F67791A device to accurately measure voltage and current. It also demonstrates using two DC-analog output channels which are capable of being individually configured for voltage output (±10 V) or current output (±24 mA). The advantages of this (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIPD155 — Two-Channel Source/Sink Combined Voltage & Current Output, Isolated, EMC/EMI Tested Reference Design

This TI CerTIfied Reference Design implements a two channel combined voltage and current analog output module. The two outputs are independent and can both source and sink voltage and current over the standard industrial output ranges.  While the design has been characterized with outputs of (...)
User guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
VQFN (RGW) 20 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos