Internet Explorer is not a supported browser for TI.com. For the best experience, please use a different browser.

Battery charger ICs

Improve battery lifetime, runtime, and charge time using TI battery chargers with high power density, low quiescent current, and fast charge current.

parametric-filterView all products
Shrink your design and overall solution size with a broad portfolio of power-dense battery charger ICs that support any input source and any charging topology (buck, buck-boost, boost and linear). Our chargers come with multiple low-power modes to help maximize battery runtime and stand-by time for the maximum charge and a battery that’s instantly ready for use.

Browse by category

Select by key feature
Related categories
Battery chargers for USB-C

Learn more about battery chargers that support USB-C and USB-C PD power levels and enable charging and discharging from the same USB-C port. 

Find your battery charger IC

BQ25751
Battery charger ICs

Stand-alone or I²C controlled, 70V, buck-boost, lead acid battery charge controller with power path

Approx. price (USD) 1ku | 3.49

BQ21088
Battery charger ICs

I2C, 1A single cell linear battery charger, 5V input, powerpath, ship mode and battery tracking

Approx. price (USD) 1ku | 0.69

BQ25856-Q1
Battery charger ICs

Automotive I2C controlled 70-V bidirectional buck-boost charge controller

Approx. price (USD) 1ku | 4.90

BQ25188
Battery charger ICs

I2C, 1A single cell linear battery charger, 18V input, powerpath, ship mode and battery tracking

Approx. price (USD) 1ku | 0.81

BQ51013C
Battery charger ICs

WPC 2.0 compatible fully integrated wireless power receiver IC

Approx. price (USD) 1ku | 1.25

BQ25190
Battery charger ICs

I²C 1-cell 1A linear battery charger with integrated buck-boost, DVS buck, LDOs, ADC and power path

Approx. price (USD) 1ku | 1.60

Technical resources

Video series
Video series
Battery chargers: Fundamentals
Learn about basic concepts of designing with battery chargers. 
Video series
Video series
Battery chargers: Pick your application
Select the right charger specific for your application.
Analog Design Journal
Analog Design Journal
A comparison of battery-charger topologies for portable applications
This article provides an overview of battery-charger topologies.
document-pdfAcrobat PDF

Discover featured applications

Automotive
Enable safe, efficient battery charging in automotive applications with our battery charger technology
Medical
Increase power density and overall battery and system protection in medical applications with our battery charger technology
Garden and power tools
Enable safe, efficient battery charging in garden and power tool applications with our battery charger technology

Enable safe, efficient battery charging in automotive applications with our battery charger technology

Benefits:

  • Main car battery can be connected directly to battery charger due to wide input voltage range up to 40 V 
  • Minimize current draw from the main car battery in standby mode with low quiescent input current of 2 μA
  • Support different automotive applications using a single, automotive qualified charger with customizable battery chemistries, charge voltage and charge current

Featured resources

REFERENCE DESIGNS
  • PMP30963 – Backup battery reference design with preboost, charger and 1S Li-ion fuel gauge
PRODUCTS
  • BQ25171-Q1 – Automotive, 800-mA linear battery charger for 1- to 2-cell Li-ion, LiFePO4, and 1- to 6-cell NiMH
  • BQ25173 – 800-mA linear charger for 1-cell to 4-cell supercapacitor
  • BQ25180 – 1-A Li-ion and LiFePO4 I²C programmable linear charger with regulated power path, WCSP package
HARDWARE DEVELOPMENT
  • BQ25171EVM – BQ25171 evaluation module 800-mA linear battery charger for 1-2-cell Li-ion, LiFePO4, 1-6-cell NiMH
  • BQ25173EVM – BQ25173 evaluation module 800-mA linear charger for 1-cell to 4-cell super capacitor
  • BQ25180EVM – BQ25180 evaluation module for 1-A, Li-ion I2C-programmable power-path charger

Increase power density and overall battery and system protection in medical applications with our battery charger technology

Benefits:

  • Provides overall input and output over / under voltage and current protection in safety critical applications  
  • Supports multi-battery chemistires (Li+, NiMH, Pb, SuperCap) and multi-cell configurations (1 to 6 cells) for many different overall system requirements
  • Supports backup functionality for seamless transition in case of main power failure

Featured resources

PRODUCTS
  • BQ24610 – Standalone 1-6 cell Buck battery charge controller with 5V-28V input
  • BQ25720 – SMBus 1- to 4-cell NVDC buck-boost battery charge controller with power path and USB-C® PD OTG
  • BQ25798 – I²C controlled, 1-4-cell, 5-A buck-boost solar battery charger with dual-input selector and MPPT
HARDWARE DEVELOPMENT
  • BQ24610EVM – Evaluation Module for BQ24610 Multi Cell Synchronous Switch-Mode Battery Charger
  • BQ25720EVM – BQ25720 evaluation module SMBus, 1- to 4-cell, 8-A, NVDC buck-boost battery charger controller
  • BQ25798EVM – BQ25798 evaluation module I²C controlled, 1- to 4-cell, 5-A buck-boost charger, dual input and MPPT
TECHNICAL RESOURCES

Enable safe, efficient battery charging in garden and power tool applications with our battery charger technology

Benefits:

  • Supports universal charging to utilize entire USB Type-C® / powered devices (PD)  voltage / current spectrum (20 V / 5 A) with efficiency greater than 98%
  • Provides protection against motor kickback transients with high VBAT tolerance 
  • Supports multi-cell with linear, buck, boost and buck-boost charging topologies
  • Supports standalone as well host-controlled interface to achieve desired charging as well as powering the system 

Featured resources

REFERENCE DESIGNS
  • PMP22805 – 24-VIN, 240-W, 98% efficient, compact 5S battery charger with USB On-The-Go (OTG) reference design
PRODUCTS
  • BQ25731 – I2C 1-5 cell NVDC buck-boost battery charge controller with USB type-C PD support
  • BQ25306 – Standalone 17-V, 3A 1-2 cell buck battery charger
  • BQ25170 – 800-mA linear battery charger for 1-cell Li-ion and LiFePO4
HARDWARE DEVELOPMENT
  • BQ25731EVM – I2C NVDC 1 to 5 cell, 16-A, buck-boost charger controller evaluation module
  • BQ25306EVM – Highly integrated standalone 17-V, 1S/2S, 3-A buck battery charger evaluation module
  • BQ25170EVM – BQ25170 evaluation module 800-mA linear battery charger for single cell Li-ion, Li-pol and LiFePO4

Reference designs related to Battery charger ICs

Use our reference design selection tool to find designs that best match your application and parameters.