TPS3701
High-voltage (36-V) window voltage detector with internal reference for OV & UV monitoring
TPS3701
- Wide supply voltage range: 1.8 V to 36 V
- Adjustable threshold: down to 400 mV
- Open-drain outputs for over- and undervoltage detection
- Low quiescent current: 7 µA (Typical)
- High threshold accuracy:
- 0.75% Over temperature
- 0.25% (Typical)
- Internal hysteresis: 5.5 mV (typical)
- Temperature range: –40°C to 125°C
- Package:
- SOT-6
The TPS3701 wide-supply voltage window detector operates over a 1.8-V to 36-V range. The device has two precision comparators with an internal 400-mV reference and two open-drain outputs (OUTA and OUTB) rated to 25 V for over- and undervoltage detection. Use the TPS3701 as a window voltage detector or as two independent voltage monitors; set the monitored voltage with the use of external resistors.
OUTA is driven low when the voltage at the INA pin drops below the negative threshold, and goes high when the voltage returns above the positive threshold. OUTB is driven low when the voltage at the INB pin rises above the positive threshold, and goes high when the voltage drops below the negative threshold. Both comparators in the TPS3701 include built-in hysteresis for noise rejection, thereby ensuring stable output operation without false triggering.
The TPS3701 is available in a SOT-6 package and is specified over the junction temperature range of –40°C to 125°C.
![](https://www.ti.com/content/dam/ticom/images/icons/illustrative-icons/resources/information-icon.png)
Check TI.com inventory for similar products
Products with similar specifications, sorted by available TI.com inventory.
Similar products you might be interested in
Same functionality with different pin-out to the compared device
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TPS3700EVM-114 — TPS3700 high-voltage (18-V) window voltage detector evaluation module for SOT-23 package
TPS3701 Unencrypted PSpice Transient Model (Rev. C)
SLUC425 — TPS3700, TPS3700-Q1 and TPS3701 Resistor Divider Calculator
Supported products & hardware
Products
Supervisor & reset ICs
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TIDA-00394 — Dual Power Path Multiplexer Reference Design
TIDA-00396 — High Accuracy Window Voltage Monitor
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
SOT-23-THN (DDC) | 6 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.