The new TMS320C6205 (1600 MIPS, 200 MHz) is TI's first fixed-point DSP to integrate an industry standard PCI master-slave bus controller for glueless interface to a wide range of systems. To read more, go to www.ti.com/sc/c6205 . Also new, the TMS320C6204 (1600 MIPS, 200 MHz) which is based on TI's successful TMS320C6201 design, replaces the 16-bit HPI with the 'C6000 32-bit expansion bus to double the 'C6201 I/O bandwidth. To read more, go to www.ti.com/sc/c6204 . Both new devices are fully object code compatible with the 'C6000 platform's broad range of high performance DSPs offering a roadmap to 5000 MIPS and beyond. |