SN75159

ACTIVE

Dual Differential Line Driver With 3-State Outputs

alarmNotifications Order now

Product details

Number of receivers 0 Number of transmitters 2 Supply voltage (nom) (V) 5 Signaling rate (max) (Mbps) 10 IEC 61000-4-2 contact (±V) None Fault protection (V) -10 to 15 Common-mode range (V) -7 to 7 Number of nodes 32 Isolated No Supply current (max) (µA) 65000 Rating Catalog Operating temperature range (°C) 0 to 70
Number of receivers 0 Number of transmitters 2 Supply voltage (nom) (V) 5 Signaling rate (max) (Mbps) 10 IEC 61000-4-2 contact (±V) None Fault protection (V) -10 to 15 Common-mode range (V) -7 to 7 Number of nodes 32 Isolated No Supply current (max) (µA) 65000 Rating Catalog Operating temperature range (°C) 0 to 70
PDIP (N) 14 181.42 mm² 19.3 x 9.4 SOIC (D) 14 51.9 mm² 8.65 x 6
  • Meets or Exceeds the Requirements of ANSI EIA/TIA-422-B and ITU Recommendation V.11
  • Single 5-V Supply
  • Balanced Line Operation
  • TTL Compatible
  • High-Impedance Output State for Party-Line Applications
  • High-Current Active-Pullup Outputs
  • Short-Circuit Protection
  • Dual Channels
  • Clamp Diodes at Inputs

  • Meets or Exceeds the Requirements of ANSI EIA/TIA-422-B and ITU Recommendation V.11
  • Single 5-V Supply
  • Balanced Line Operation
  • TTL Compatible
  • High-Impedance Output State for Party-Line Applications
  • High-Current Active-Pullup Outputs
  • Short-Circuit Protection
  • Dual Channels
  • Clamp Diodes at Inputs

The SN75159 dual differential line driver with 3-state outputs is designed to provide all the features of the SN75158 line driver with the added feature of driver output controls. There is an individual control for each driver. When the output control is low, the associated outputs are in a high-impedance state and the outputs can neither drive nor load the bus. This permits many devices to be connected together on the same transmission line for party-line applications.

The SN75159 is characterized for operation from 0°C to 70°C.

The SN75159 dual differential line driver with 3-state outputs is designed to provide all the features of the SN75158 line driver with the added feature of driver output controls. There is an individual control for each driver. When the output control is low, the associated outputs are in a high-impedance state and the outputs can neither drive nor load the bus. This permits many devices to be connected together on the same transmission line for party-line applications.

The SN75159 is characterized for operation from 0°C to 70°C.

Download

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
SN65C1167E ACTIVE Dual Differential Drivers and Receivers With +/-8-kV IEC ESD Protection Dual-channel version with integrated drivers and receivers

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Dual Differential Line Driver With 3-State Outputs datasheet (Rev. B) 01 May 1995

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​