Similar functionality to the compared device
THS1030
- 10-Bit Resolution, 30 MSPS Analog-to-Digital Converter
- Configurable Input: Single-Ended or Differential
- Differential Nonlinearity: ±0.3 LSB
- Signal-to-Noise: 57 dB
- Spurious Free Dynamic Range: 60 dB
- Adjustable Internal Voltage Reference
- Out-of-Range Indicator
- Power-Down Mode
- Pin Compatible With TLC876
The THS1030 is a CMOS, low-power, 10-bit, 30MSPS analog-to-digital converter (ADC) that can operate with a supply range from 3 V to 5.5V. The THS1030 has been designed to give circuit developers flexibility. The analog input to the THS1030 can be either single-ended or differential. The THS1030 provides a wide selection of voltage references to match the user's design requirements. For more design flexibility, the internal reference can be bypassed to use an external reference to suit the dc accuracy and temperature drift requirements of the application. The out-of-range output is used to monitor any out-of-range condition in THS1030's input range.
The speed, resolution, and single-supply operation of the THS1030 are suited for applications in STB, video, multimedia, imaging, high-speed acquisition, and communications. The speed and resolution ideally suit charge-couple device (CCD) input systems such as color scanners, digital copiers, digital cameras, and camcorders. A wide input voltage range between REFBS and REFTS allows the THS1030 to be applied in both imaging and communications systems.
The THS1030C is characterized for operation from 0°C to 70°C, while the THS1030I is characterized for operation from 40°C to 85°C.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | 3-V to 5.5-V 10-Bit, 30 MSPS CMOS Analog-to-Digital Converter datasheet (Rev. E) | 30 Oct 2003 |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location