TL7759

ACTIVE

4-pin supervisor for 5-V systems

alarmNotifications Order now

Product details

Number of supplies monitored 1 Threshold voltage 1 (typ) (V) 4.55 Features Complimentary output, Undervoltage monitor only, Wide input voltage Reset threshold accuracy (%) 2.6 Iq (typ) (mA) 1.4 Output driver type/reset output Active-high, Active-low, Open-drain Supply voltage (min) (V) 1 Supply voltage (max) (V) 7 Rating Catalog Watchdog timer WDI (s) None Operating temperature range (°C) 0 to 70
Number of supplies monitored 1 Threshold voltage 1 (typ) (V) 4.55 Features Complimentary output, Undervoltage monitor only, Wide input voltage Reset threshold accuracy (%) 2.6 Iq (typ) (mA) 1.4 Output driver type/reset output Active-high, Active-low, Open-drain Supply voltage (min) (V) 1 Supply voltage (max) (V) 7 Rating Catalog Watchdog timer WDI (s) None Operating temperature range (°C) 0 to 70
PDIP (P) 8 92.5083 mm² 9.81 x 9.43 SOIC (D) 8 29.4 mm² 4.9 x 6 SOP (PS) 8 48.36 mm² 6.2 x 7.8 TSSOP (PW) 8 19.2 mm² 3 x 6.4
  • Power-On Reset Generator
  • Automatic Reset Generation After Voltage Drop
  • Precision Input Threshold Voltage...4.55 V ±120 mV
  • Low Standby Current...20 uA
  • Reset Outputs Defined When VCC
    Exceeds 1 V
  • True and Complementary Reset Outputs
  • Wide Supply-Voltage Range...1 V to 7 V
  • Power-On Reset Generator
  • Automatic Reset Generation After Voltage Drop
  • Precision Input Threshold Voltage...4.55 V ±120 mV
  • Low Standby Current...20 uA
  • Reset Outputs Defined When VCC
    Exceeds 1 V
  • True and Complementary Reset Outputs
  • Wide Supply-Voltage Range...1 V to 7 V

The TL7759 is a supply-voltage supervisor designed for use as a reset controller in microcomputer and microprocessor systems. The supervisor monitors the supply voltage for undervoltage conditions. During power up, when the supply voltage, VCC, attains a value approaching 1 V, the RESET and RESET\ outputs become active (high and low, respectively) to prevent undefined operation. If the supply voltage drops below the input threshold voltage level (VIT-), the reset outputs go to the reset active state until the supply voltage has returned to its nominal value (see timing diagram).

The TL7759C is characterized for operation from 0°C to 70°C.

The TL7759 is a supply-voltage supervisor designed for use as a reset controller in microcomputer and microprocessor systems. The supervisor monitors the supply voltage for undervoltage conditions. During power up, when the supply voltage, VCC, attains a value approaching 1 V, the RESET and RESET\ outputs become active (high and low, respectively) to prevent undefined operation. If the supply voltage drops below the input threshold voltage level (VIT-), the reset outputs go to the reset active state until the supply voltage has returned to its nominal value (see timing diagram).

The TL7759C is characterized for operation from 0°C to 70°C.

Download

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TLV803E ACTIVE Low-power voltage supervisor (reset IC) with active-low open-drain output Improved accuracy and lower quiescent current
Similar functionality to the compared device
TPS37-Q1 ACTIVE Automotive 65-V window supervisor with ultra-low quiescent current and time-delay function Lower quiescent current (1.0µA) and wider supply voltage range (2.7-65V)
TPS3760 ACTIVE 65-V overvoltage or undervoltage supervisor with sense, ultra-low quiescent current and delay Single channel reset IC with wider supply voltage range and more output topology options

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Supply-Voltage Supervisors datasheet (Rev. D) 27 Jul 1999

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​