Product details

Resolution (bps) 10 Sample rate (max) (ksps) 164 Number of input channels 1 Interface type Parallel Architecture SAR Input type Single-ended Rating Catalog Reference mode External Input voltage range (max) (V) 5.5 Input voltage range (min) (V) 0 Operating temperature range (°C) -40 to 85 Power consumption (typ) (mW) 10 Analog supply (min) (V) 4.75 Analog supply voltage (max) (V) 5.5 Digital supply (min) (V) 4.75 Digital supply (max) (V) 5.5
Resolution (bps) 10 Sample rate (max) (ksps) 164 Number of input channels 1 Interface type Parallel Architecture SAR Input type Single-ended Rating Catalog Reference mode External Input voltage range (max) (V) 5.5 Input voltage range (min) (V) 0 Operating temperature range (°C) -40 to 85 Power consumption (typ) (mW) 10 Analog supply (min) (V) 4.75 Analog supply voltage (max) (V) 5.5 Digital supply (min) (V) 4.75 Digital supply (max) (V) 5.5
PLCC (FN) 28 155.0025 mm² 12.45 x 12.45 SOIC (DW) 24 159.65 mm² 15.5 x 10.3
  • Power Dissipation...40 mW Max
  • Advanced LinEPIC™ Single-Poly Process Provides Close Capacitor Matching for Better Accuracy
  • Fast Parallel Processing for DSP and µP Interface
  • Either External or Internal Clock Can Be Used
  • Conversion Time...6 µs
  • Total Unadjusted Error...±1 LSB Max
  • CMOS Technology

Advanced LinEPIC is a trademark of Texas Instruments.

  • Power Dissipation...40 mW Max
  • Advanced LinEPIC™ Single-Poly Process Provides Close Capacitor Matching for Better Accuracy
  • Fast Parallel Processing for DSP and µP Interface
  • Either External or Internal Clock Can Be Used
  • Conversion Time...6 µs
  • Total Unadjusted Error...±1 LSB Max
  • CMOS Technology

Advanced LinEPIC is a trademark of Texas Instruments.

The TLC1550x and TLC1551 are data acquisition analog-to-digital converters (ADCs) using a 10-bit, switched-capacitor, successive-approximation network. A high-speed, 3-state parallel port directly interfaces to a digital signal processor (DSP) or microprocessor (µP) system data bus. D0 through D9 are the digital output terminals with D0 being the least significant bit (LSB). Separate power terminals for the analog and digital portions minimize noise pickup in the supply leads. Additionally, the digital power is divided into two parts to separate the lower current logic from the higher current bus drivers. An external clock can be applied to CLKIN to override the internal system clock if desired.

The TLC1550I and TLC1551I are characterized for operation from –40°C to 85°C. The TLC1550M is characterized over the full military range of –55°C to 125°C.

The TLC1550x and TLC1551 are data acquisition analog-to-digital converters (ADCs) using a 10-bit, switched-capacitor, successive-approximation network. A high-speed, 3-state parallel port directly interfaces to a digital signal processor (DSP) or microprocessor (µP) system data bus. D0 through D9 are the digital output terminals with D0 being the least significant bit (LSB). Separate power terminals for the analog and digital portions minimize noise pickup in the supply leads. Additionally, the digital power is divided into two parts to separate the lower current logic from the higher current bus drivers. An external clock can be applied to CLKIN to override the internal system clock if desired.

The TLC1550I and TLC1551I are characterized for operation from –40°C to 85°C. The TLC1550M is characterized over the full military range of –55°C to 125°C.

Download

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
ADS8504 ACTIVE 12-Bit 250kHz CMOS Analog-to-Digital Converter With Parallel Interface 2.5V Internal Reference Higher resolution (12 bit), higher sampling rate (250 kSPS)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet 10-Bit Analog-to-Digital Converters With Parallel Outputs datasheet (Rev. G) 30 Oct 2003

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​