TLE2301

ACTIVE

Excalibur 3-State-Output Wide-Bandwidth Power Operational Amplifier

alarmNotifications Order now

Product details

Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 9 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 40 Iout (typ) (A) 1 GBW (typ) (MHz) 8 Slew rate (typ) (V/µs) 14 Vos (offset voltage at 25°C) (max) (mV) 10 Offset drift (typ) (V/°C) 0.000083 Iq per channel (typ) (mA) 11 Features Shutdown Rating Catalog Operating temperature range (°C) -40 to 85 Input bias current (max) (pA) 450000 CMRR (typ) (dB) 97 Rail-to-rail Out Architecture Bipolar
Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 9 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 40 Iout (typ) (A) 1 GBW (typ) (MHz) 8 Slew rate (typ) (V/µs) 14 Vos (offset voltage at 25°C) (max) (mV) 10 Offset drift (typ) (V/°C) 0.000083 Iq per channel (typ) (mA) 11 Features Shutdown Rating Catalog Operating temperature range (°C) -40 to 85 Input bias current (max) (pA) 450000 CMRR (typ) (dB) 97 Rail-to-rail Out Architecture Bipolar
PDIP (NE) 16 180.972 mm² 19.8 x 9.14
  • High Output Drive Capability . . . 1 A Min
  • 3-State Outputs
  • High Gain-Bandwidth Product
  • 8 MHz Typ
  • Low Total Harmonic Distortion
  • <0.08% Typ
  • High Slew Rate . . . 12 V/us Typ
  • Class AB Output Stage
  • Thermal Shutdown
  • Mains-Line Driver Circuit Application
    Included

  • High Output Drive Capability . . . 1 A Min
  • 3-State Outputs
  • High Gain-Bandwidth Product
  • 8 MHz Typ
  • Low Total Harmonic Distortion
  • <0.08% Typ
  • High Slew Rate . . . 12 V/us Typ
  • Class AB Output Stage
  • Thermal Shutdown
  • Mains-Line Driver Circuit Application
    Included

The TLE2301 is a power operational amplifier that can deliver an output current of 1 A at high frequencies with very low total harmonic distortion. The device has an integral 3-state mode to drive the output stage into a high-impedance state and also to reduce the supply current to less than 3.5 mA.

The combination of high output current and 3-state outputs makes the TLE2301 ideal for implementing the signalling transformer driver in mains-based telemetering modems. This combination of features also makes the device well suited for other high-current applications (e.g., motor drivers and audio circuits).

Using the Texas Instruments established Excalibur process, the TLE2301 is able to achieve slew rates in excess of 12 V/us and a gain-bandwidth product of 8 MHz. The TLE2301 uses a 16-pin NE power package to provide better power handling capabilities than standard dual-in-line packages.

The TLE2301 is characterized for operation over the industrial temperature range of -40°C to 85°C.

The TLE2301 is a power operational amplifier that can deliver an output current of 1 A at high frequencies with very low total harmonic distortion. The device has an integral 3-state mode to drive the output stage into a high-impedance state and also to reduce the supply current to less than 3.5 mA.

The combination of high output current and 3-state outputs makes the TLE2301 ideal for implementing the signalling transformer driver in mains-based telemetering modems. This combination of features also makes the device well suited for other high-current applications (e.g., motor drivers and audio circuits).

Using the Texas Instruments established Excalibur process, the TLE2301 is able to achieve slew rates in excess of 12 V/us and a gain-bandwidth product of 8 MHz. The TLE2301 uses a 16-pin NE power package to provide better power handling capabilities than standard dual-in-line packages.

The TLE2301 is characterized for operation over the industrial temperature range of -40°C to 85°C.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Excalibur 3-State-Output Wide-Bandwidth Power Operational Amplifier datasheet 01 Dec 1993

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​