A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
NEW ADC3908S125 ACTIVE 8-bit, one-channel, 125-MSPS ADC single clock cycle latency single or differential input pin control Higher sampling rate, lower power, smaller package size, better SNR

Product details

Sample rate (max) (Msps) 80 Resolution (Bits) 8 Number of input channels 1 Interface type Parallel CMOS, TTL Analog input BW (MHz) 700 Features Low Power Rating Catalog Peak-to-peak input voltage range (V) 1, 1.6 Power consumption (typ) (mW) 213 Architecture Pipeline SNR (dB) 44 ENOB (Bits) 7 SFDR (dB) 53 Operating temperature range (°C) 0 to 70 Input buffer No
Sample rate (max) (Msps) 80 Resolution (Bits) 8 Number of input channels 1 Interface type Parallel CMOS, TTL Analog input BW (MHz) 700 Features Low Power Rating Catalog Peak-to-peak input voltage range (V) 1, 1.6 Power consumption (typ) (mW) 213 Architecture Pipeline SNR (dB) 44 ENOB (Bits) 7 SFDR (dB) 53 Operating temperature range (°C) 0 to 70 Input buffer No
TSSOP (PW) 28 62.08 mm² 9.7 x 6.4
  • 8-Bit Resolution 80 MSPS Sampling Analog-to-Digital Converter (ADC)
  • Low Power Consumption: 165 mW Typ Using External references
  • Wide Analog Input Bandwidth: 700 MHz Typ
  • 3.3 V Single-Supply Operation
  • 3.3 V TTL/CMOS-Compatible Digital I/O
  • Internal Bottom and Top Reference Voltages
  • Adjustable Reference Input Range
  • Power Down (Standby) Mode
  • Separate Power Down for Internal Voltage References
  • Three-State Outputs
  • 28-Pin Small Outline IC (SOIC) and Thin Shrink SOP (TSSOP) Packages
  • Applications
    • Digital Communications
    • Flat Panel Displays
    • High-Speed DSP Front-End (TMS320C6000)
    • Medical Imaging
    • Graphics Processing (Scan Rate/Format Conversion)
    • DVD Read Channel Digitization

All trademarks are the property of their respective owners.

  • 8-Bit Resolution 80 MSPS Sampling Analog-to-Digital Converter (ADC)
  • Low Power Consumption: 165 mW Typ Using External references
  • Wide Analog Input Bandwidth: 700 MHz Typ
  • 3.3 V Single-Supply Operation
  • 3.3 V TTL/CMOS-Compatible Digital I/O
  • Internal Bottom and Top Reference Voltages
  • Adjustable Reference Input Range
  • Power Down (Standby) Mode
  • Separate Power Down for Internal Voltage References
  • Three-State Outputs
  • 28-Pin Small Outline IC (SOIC) and Thin Shrink SOP (TSSOP) Packages
  • Applications
    • Digital Communications
    • Flat Panel Displays
    • High-Speed DSP Front-End (TMS320C6000)
    • Medical Imaging
    • Graphics Processing (Scan Rate/Format Conversion)
    • DVD Read Channel Digitization

All trademarks are the property of their respective owners.

The TLV5580 is an 8-bit 80 MSPS high-speed A/D converter. It converts the analog input signal into 8-bit binary-coded digital words up to a sampling rate of 80 MHz. All digital inputs and outputs are 3.3 V TTL/CMOS-compatible.

The device consumes very little power due to the 3.3 V supply and an innovative single-pipeline architecture implemented in a CMOS process. The user obtains maximum flexibility by setting both bottom and top voltage references from user-supplied voltages. If no external references are available, on-chip references are available for internal and external use. The full-scale range is 1 Vpp up to 1.6 Vpp, depending on the analog supply voltage. If external references are available, the internal references can be disabled independently from the rest of the chip, resulting in an even greater power saving.

While usable in a wide variety of applications, the device is specifically suited for the digitizing of high-speed graphics and for interfacing to LCD panels or LCD/DMD projection modules . Other applications include DVD read channel digitization, medical imaging and communications. This device is suitable for IF sampling of communication systems using sub-Nyquist sampling methods because of its high analog input bandwidth.

The TLV5580 is an 8-bit 80 MSPS high-speed A/D converter. It converts the analog input signal into 8-bit binary-coded digital words up to a sampling rate of 80 MHz. All digital inputs and outputs are 3.3 V TTL/CMOS-compatible.

The device consumes very little power due to the 3.3 V supply and an innovative single-pipeline architecture implemented in a CMOS process. The user obtains maximum flexibility by setting both bottom and top voltage references from user-supplied voltages. If no external references are available, on-chip references are available for internal and external use. The full-scale range is 1 Vpp up to 1.6 Vpp, depending on the analog supply voltage. If external references are available, the internal references can be disabled independently from the rest of the chip, resulting in an even greater power saving.

While usable in a wide variety of applications, the device is specifically suited for the digitizing of high-speed graphics and for interfacing to LCD panels or LCD/DMD projection modules . Other applications include DVD read channel digitization, medical imaging and communications. This device is suitable for IF sampling of communication systems using sub-Nyquist sampling methods because of its high analog input bandwidth.

Download

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
ADC08200 ACTIVE 8-Bit 200MSPS Low-Power Analog-to-Digital Converter (ADC) With Internal Sample and Hold 8 bit, 1 ch, 200 MSPS

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TLV5580: 8-Bit, 80 MSPS Low-Power A/D Converter datasheet (Rev. B) 01 Jul 1999

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​