A newer version of this product is available

open-in-new Compare alternates
Similar functionality to the compared device
DAC60501 ACTIVE True 12-bit, 1-ch, SPI/I2C, voltage-output DAC in WSON package with precision internal reference Smaller 2.5mm × 2.5mm package with integrated reference

Product details

Resolution (Bits) 12 Number of DAC channels 1 Interface type Parallel Output type Buffered Voltage Output voltage range (V) 0 to 5 INL (max) (±LSB) 4 Settling time (µs) 1 Reference type Ext Architecture String Rating Catalog Sample/update rate (Msps) 0.286 Power consumption (typ) (mW) 1.2 Operating temperature range (°C) -40 to 85 Product type General-purpose DAC
Resolution (Bits) 12 Number of DAC channels 1 Interface type Parallel Output type Buffered Voltage Output voltage range (V) 0 to 5 INL (max) (±LSB) 4 Settling time (µs) 1 Reference type Ext Architecture String Rating Catalog Sample/update rate (Msps) 0.286 Power consumption (typ) (mW) 1.2 Operating temperature range (°C) -40 to 85 Product type General-purpose DAC
SOIC (DW) 20 131.84 mm² 12.8 x 10.3 TSSOP (PW) 20 41.6 mm² 6.5 x 6.4
  • 12-Bit Voltage Output DAC
  • Single Supply 2.7-V to 5.5-V Operation
  • Separate Analog and Digital Supplies
  • ±0.4 LSB Differential Nonlinearity (DNL),
    ±1.5 LSB Integral Nonlinearity (INL)
  • Programmable Settling Time vs Power Consumption:
    1 us/4.2 mW in Fast Mode,
    3.5 us/1.2 mW in Slow Mode
  • 8-Bit mController Compatible Interface (8+4 Bit)
  • Power-Down Mode (50 nW)
  • Rail-to-Rail Output Buffer
  • Synchronous or Asynchronous Update
  • Monotonic Over Temperature
  • Applications
    • Digital Servo Control Loops
    • Battery Powered Test Instruments
    • Digital Offset and Gain Adjustment
    • Industrial Process Control
    • Speech Synthesis
    • Machine and Motion Control Devices
    • Mass Storage Devices
  • 12-Bit Voltage Output DAC
  • Single Supply 2.7-V to 5.5-V Operation
  • Separate Analog and Digital Supplies
  • ±0.4 LSB Differential Nonlinearity (DNL),
    ±1.5 LSB Integral Nonlinearity (INL)
  • Programmable Settling Time vs Power Consumption:
    1 us/4.2 mW in Fast Mode,
    3.5 us/1.2 mW in Slow Mode
  • 8-Bit mController Compatible Interface (8+4 Bit)
  • Power-Down Mode (50 nW)
  • Rail-to-Rail Output Buffer
  • Synchronous or Asynchronous Update
  • Monotonic Over Temperature
  • Applications
    • Digital Servo Control Loops
    • Battery Powered Test Instruments
    • Digital Offset and Gain Adjustment
    • Industrial Process Control
    • Speech Synthesis
    • Machine and Motion Control Devices
    • Mass Storage Devices

The TLV5613 is a 12-bit voltage output digital-to-analog converter (DAC) with a 8-bit microcontroller compatible parallel interface. The 8 LSBs, the 4 MSBs and 3 control bits are written using three different addresses. Developed for a wide range of supply voltages, the TLV5613 can be operated from 2.7 V to 5.5 V.

The resistor string output voltage is buffered by a x2 gain rail-to-rail output buffer. The buffer features a Class A (slow mode: AB) output stage to improve stability and reduce settling time. The programmable settling time of the DAC allows the designer to optimize speed versus power dissipation. The settling time can be chosen by the control bits within the 16-bit data word.

Implemented with a CMOS process, the device is designed for single supply operation from 2.7 V to 5.5 V. It is available in 20 pin SOIC in standard commercial and industrial temperature ranges.

The TLV5613 is a 12-bit voltage output digital-to-analog converter (DAC) with a 8-bit microcontroller compatible parallel interface. The 8 LSBs, the 4 MSBs and 3 control bits are written using three different addresses. Developed for a wide range of supply voltages, the TLV5613 can be operated from 2.7 V to 5.5 V.

The resistor string output voltage is buffered by a x2 gain rail-to-rail output buffer. The buffer features a Class A (slow mode: AB) output stage to improve stability and reduce settling time. The programmable settling time of the DAC allows the designer to optimize speed versus power dissipation. The settling time can be chosen by the control bits within the 16-bit data word.

Implemented with a CMOS process, the device is designed for single supply operation from 2.7 V to 5.5 V. It is available in 20 pin SOIC in standard commercial and industrial temperature ranges.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet 12-Bit Parallel Digital-to-Analog Converters With Power Down datasheet (Rev. B) 22 Nov 2000

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​