TPS3828

ACTIVE

Voltage monitor with watchdog timer

alarmNotifications Order now

Product details

Number of supplies monitored 1 Threshold voltage 1 (typ) (V) 2.93, 4.55 Features Manual reset capable, Watchdog timer Reset threshold accuracy (%) 2.4 Iq (typ) (mA) 0.015 Output driver type/reset output Active-low, Open-drain Time delay (ms) 200 Supply voltage (min) (V) 1.1 Supply voltage (max) (V) 5.5 Rating Catalog Watchdog timer WDI (s) 1.6 Operating temperature range (°C) -40 to 85
Number of supplies monitored 1 Threshold voltage 1 (typ) (V) 2.93, 4.55 Features Manual reset capable, Watchdog timer Reset threshold accuracy (%) 2.4 Iq (typ) (mA) 0.015 Output driver type/reset output Active-low, Open-drain Time delay (ms) 200 Supply voltage (min) (V) 1.1 Supply voltage (max) (V) 5.5 Rating Catalog Watchdog timer WDI (s) 1.6 Operating temperature range (°C) -40 to 85
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8
  • Power-on reset generator with a fixed delay time of 200 ms (TPS3823, TPS3824, TPS3825, and TPS3828) or 25 ms (TPS3820)
  • Manual reset input (TPS3820, TPS3823, TPS3825, and TPS3828)
  • Reset output available in active-low (TPS3820, TPS3823, TPS3824, and TPS3825), active-high (TPS3824 and TPS3825), and open drain (TPS3828)
  • Supply voltage supervision range: 2.5 V, 3 V, 3.3 V, 5 V
  • Watchdog timer (TPS3820, TPS3823, TPS3824, and TPS3828)
  • Supply current of 15 µA (typical)
  • 5-pin SOT-23 package
  • Temperature range: −40°C to 85°C (−40°C to 125°C for TPS3823A-33)
  • Power-on reset generator with a fixed delay time of 200 ms (TPS3823, TPS3824, TPS3825, and TPS3828) or 25 ms (TPS3820)
  • Manual reset input (TPS3820, TPS3823, TPS3825, and TPS3828)
  • Reset output available in active-low (TPS3820, TPS3823, TPS3824, and TPS3825), active-high (TPS3824 and TPS3825), and open drain (TPS3828)
  • Supply voltage supervision range: 2.5 V, 3 V, 3.3 V, 5 V
  • Watchdog timer (TPS3820, TPS3823, TPS3824, and TPS3828)
  • Supply current of 15 µA (typical)
  • 5-pin SOT-23 package
  • Temperature range: −40°C to 85°C (−40°C to 125°C for TPS3823A-33)

The TPS382x family of supervisors provide circuit initialization and timing supervision, primarily for DSP and processor-based systems. During power on, RESET asserts when the supply voltage VDD becomes greater than 1.1 V. Thereafter, the supply voltage supervisor monitors VDD and keeps RESET active low as long as VDD remains less than the threshold voltage, VIT−. An internal timer delays the return of the output to the inactive state (high) to ensure proper system reset. The delay time, td, starts after VDD has risen above the threshold voltage (VIT− + VHYS). When the supply voltage drops below the threshold voltage VIT−, the output becomes active (low) again. No external components are required. All the devices of this family have a fixed-sense threshold voltage, VIT–, set by an internal voltage divider. The TPS382x family also offers watchdog time out options of 200 ms (TPS3820) and 1.6 s (TPS3823, TPS3824, and TPS3828).

The TPS382x family of supervisors provide circuit initialization and timing supervision, primarily for DSP and processor-based systems. During power on, RESET asserts when the supply voltage VDD becomes greater than 1.1 V. Thereafter, the supply voltage supervisor monitors VDD and keeps RESET active low as long as VDD remains less than the threshold voltage, VIT−. An internal timer delays the return of the output to the inactive state (high) to ensure proper system reset. The delay time, td, starts after VDD has risen above the threshold voltage (VIT− + VHYS). When the supply voltage drops below the threshold voltage VIT−, the output becomes active (low) again. No external components are required. All the devices of this family have a fixed-sense threshold voltage, VIT–, set by an internal voltage divider. The TPS382x family also offers watchdog time out options of 200 ms (TPS3820) and 1.6 s (TPS3823, TPS3824, and TPS3828).

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
TPS3828-Q1 ACTIVE Automotive voltage monitor with watchdog timer AEC-Q100 qualified version of this device
Pin-for-pin with same functionality to the compared device
TPS3123 ACTIVE Active-low, push-pull, supply voltage supervisor with watchdog timer & manual reset Threshold voltages below 2.5 V
Similar functionality to the compared device
TPS3431 ACTIVE Standard programmable watchdog timer with enable A standalone watchdog timer with no built-in voltage monitoring feature
TPS3851 ACTIVE High-accuracy voltage supervisor with Integrated watchdog timer Voltage supervisor with standard watchdog timer that offers high accuracy (0.8%) and low IQ (10 µA)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 18
Type Title Date
* Data sheet TPS382x Voltage Monitor With Watchdog Timer datasheet (Rev. N) PDF | HTML 13 Jul 2022
Selection guide Voltage Supervisors (Reset ICs) Quick Reference Guide (Rev. H) 28 Feb 2020
E-book Voltage Supervisor and Reset ICs: Tips, Tricks and Basics 28 Jun 2019
Design guide Hybrid RF and PLC Communications Design Guide (Rev. B) PDF | HTML 20 May 2019
Design guide Extending Network Coverage Reliability Standards-Based Protocols Design Guide (Rev. A) PDF | HTML 17 May 2019
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Design guide G3-PLC (CENELEC Band) Data Concentrator Design Guide 28 Dec 2015
Design guide G3-PLC (FCC Band) Data Concentrator Design Guide (Rev. A) 11 Dec 2015
User guide SOMPLC-F28PLC83 System on Module for Power Line Communication User's Guide (Rev. B) 11 Jun 2015
User guide System on Module for Power-Line Communication (CENELEC Freq. Band) Design Guide 19 Mar 2015
User guide System on Module for Power-Line Communication (FCC Frequency Band) Design Guide 10 Mar 2015
User guide System on Module for G3 Power Line Communication (CENELEC) Design Guide (Rev. A) 26 Feb 2015
User guide System on Module for Industrial Power Line Communication (CENELEC) Design Guide 27 Aug 2014
User guide SOMPLC-F28M35 Power Line Communication System on Module Design Guide 18 Mar 2014
Application note Choosing an Appropriate Pull-up/Pull-down Resistor for Open Drain Outputs 19 Sep 2011
More literature CAN Quick Start Guide 10 Feb 2004
User guide CAN Software Installation Guide 10 Feb 2004
User guide CAN Software User's Guide 10 Feb 2004

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS382-Q1EVM — Evaluation module for the TPS382x-Q1 voltage supervisors with integrated watchdog

The TPS382-Q1EVM evaluation module (EVM) has five different TPS382x-Q1 devices to let you evaluate and test the different features of the product family.  The EVM includes devices with 2.5-V, 3-V, 3.3-V and 5-V fixed monitoring, watchdog input, manual reset, (...)
User guide: PDF
Buy from a distributor
Support software

SPRCA41 G3 Data Concentrator Development Package Software (v4.5.0.10)

Supported products & hardware

Supported products & hardware

Products
Supervisor & reset ICs
TPS3808 Low-quiescent current supervisor with programmable delay & manual reset TPS3828 Voltage monitor with watchdog timer
Support software

TIDCC37 TIDC-HYBRID-RF-PLC Software

Supported products & hardware

Supported products & hardware

Products
Supervisor & reset ICs
TPS3828 Voltage monitor with watchdog timer
Support software

TIDCC75 TIDC-HYBRID-WMBUS-PLC Software

Supported products & hardware

Supported products & hardware

Products
Supervisor & reset ICs
TPS3828 Voltage monitor with watchdog timer
Assembly drawing

Hybrid RF and PLC Communications Assembly Files

TIDRLF4.ZIP (3115 KB)
Bill of materials (BOM)

CAN Bus Panel BOM

SLLR044.ZIP (28 KB)
Bill of materials (BOM)

G3-PLC (FCC Band) Data Concentrator BOM

TIDRIZ2.ZIP (211 KB)
Bill of materials (BOM)

G3-PLC (CENELEC Band) Data Concentrator BOM

TIDRJ55.ZIP (228 KB)
Bill of materials (BOM)

Hybrid RF and PLC Communications BOM

TIDRLF3.PDF (143 KB)
CAD/CAE symbol

G3-PLC (FCC Band) Data Concentrator CAD Files

TIDRIZ5.ZIP (2739 KB)
CAD/CAE symbol

Hybrid RF and PLC Communications CAD Files

TIDRLF6.ZIP (621 KB)
Gerber file

G3-PLC (FCC Band) Data Concentrator Gerber

TIDCBG8.ZIP (4663 KB)
PCB layout

G3-PLC (FCC Band) Data Concentrator PCB

TIDRIZ4.PDF (749 KB)
Schematic

CAN Schematics SYSMON

SLER001.PDF (499 KB)
Schematic

CAN Schematics MOTOR

SLER002.PDF (474 KB)
Schematic

CAN Schematics SENSOR

SLER003.PDF (484 KB)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Reference designs

TIDA-010055 — Non-isolated power architecture with diagnostics reference design for protection relay modules

This reference design showcases non-isolated power supply architectures for protection relays with analog input/output and communication modules generated from 5-, 12-, or 24-V DC input. To generate the power supplies the design uses DC/DC converters with an integrated FET, a power module with an (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 5 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos