Analog temperature sensors

High-accuracy, linearity and reliability across temperature

parametric-filterView all products
Our diverse portfolio of analog temperature sensors helps optimize your design by achieving a highly linear output voltage to temperature and meeting stringent design requirements with various qualified device rating offerings. Lower costs with these low-power consumption devices that minimize self-heating and enable accuracy down to ±0.13°C. Analog temperature sensor ICs require no compensation circuitry, look-up tables or calibration - making this portfolio easier to use than NTC thermistor sensors.

Browse by category

Select by parametric specification

Accuracy

Find devices that fit the temperature sensor accuracy requirements of your design.

Sensor gain

Design flexibly with support for a wide range of sensor gains (in mV/°C ).

Rating

Meet stringent design requirements with our qualified device options.

Technical resources

E-book
E-book
An Engineer's Guide to Temperature Sensing (Rev. A)
With over 40-years experience helping customers optimize their temperature designs, we've developed a comprehensive e-book covering six unique application challenges involving unique sensor placement and routing considerations.
document-pdfAcrobat PDF
Technical article
Technical article
Getting the most out of your power stage at the full temperature range – part 1
When designing a power stage for motor control, you can drive down the total system cost if you make special considerations regarding efficiency.
document-pdfAcrobat PDF
Video series
Video series
Build your expertise with TI Precision Labs - Temperature Sensors
Watch our video series on digital and analog temperature sensors, temperature switches and linear thermistors. Covering temperature sensor error and repeatability, sensitivity and gain and recommended operating points.

Discover featured applications

EV Charging Infrastructure
Optimize power-factor correction (PFC) and DC/DC cooling – while improving thermal mitigation to reduce heat-sink size and cost – with our temperature sensing solutions
Garden and Power Tools
Our temperature-sensing solutions use low-latency-response control systems to adapt motor velocity and charging profiles, helping achieve longer motor lifetimes and efficient tool battery charging
Infotainment and Cluster
Optimize the performance of infotainment and instrument cluster displays – while increasing reliability and streamlining functional safety compliance – with our temperature-sensing solutions

Optimize power-factor correction (PFC) and DC/DC cooling – while improving thermal mitigation to reduce heat-sink size and cost – with our temperature sensing solutions

Delivering power reliably to meet global compliance standards and support load patterns requires temperature monitoring. Elevated temperatures caused by high charging outputs can reduce system efficiency or cause failures.

Our temperature sensors offer:

  • Small-form-factor and low-power solutions to support improved power density and higher power-handling capabilities
  • Overtemperature threshold protection to monitor system diagnostics
  • Efficient charging through real-time component temperature monitoring
  • System coolant temperature monitoring to improve power module lifetimes

Featured resources

REFERENCE DESIGNS
  • TIDA-010055 – Non-isolated power architecture with diagnostics reference design for protection relay modules
  • TIDA-010011 – High efficiency power supply architecture reference design for protection relay processor module
PRODUCTS
  • TMP235 – 1C analog temperature sensor, 10 mV/C
  • TMP61 – 1%, 10-kΩ linear thermistor in 0402, 0603/0805 and through hole packages

Our temperature-sensing solutions use low-latency-response control systems to adapt motor velocity and charging profiles, helping achieve longer motor lifetimes and efficient tool battery charging

Today's garden and power tools maximize user productivity and ease adoption through advances in monitoring and battery technology. TI temperature sensors help optimize charging efficiency, battery life and system reliability through real-time monitoring.

Our temperature sensors offer:

  • Maximum charging efficiency and extended battery life by charging with different profiles based on environmental temperature
  • Overtemperature threshold protection to extend motor and battery lifetimes
  • The ability to monitor millimeter-wave radar boards to help prevent poor performance and overheating

Featured resources

REFERENCE DESIGNS
  • TIDA-010056 – 54-V, 1.5 kW, >99% Efficient, 70x69 mm2 power stage reference design for 3-phase BLDC drives
PRODUCTS
  • TMP235 – 1C analog temperature sensor, 10 mV/C
  • TMP61 – 1%, 10-kΩ linear thermistor in 0402, 0603/0805 and through hole packages

Optimize the performance of infotainment and instrument cluster displays – while increasing reliability and streamlining functional safety compliance – with our temperature-sensing solutions

Temperature monitoring in next-generation in-vehicle infotainment systems protects components such as displays, USB chargers and audio amplfiers, enabling them to achieve higher sound and display quality.

Our temperature sensors offer:

  • Current throttling to prevent electronic component failures at higher temperatures
  • Low power consumption and optimal placement with small form factors
  • Coolant monitoring to increase the life span of LEDs, charging coils and audio components
  • Automotive qualified and TI Functional Safety-Capable

Featured resources