Industrial automation
Design smarter, more accurate and more efficient industrial automation systems using our analog and embedded products
Featured applications
Design efficient and reliable AC inverters with our analog and embedded processing products
Explore our analog and digital processing products tailored for designing your next generation field transmitter and sensor applications
Design advanced human machine interface (HMI) applications with our ArmĀ®-based microprocessor solutions and analog integrated circuits
Design smart and efficient machine vision applications with our analog and embedded processing products
Design high-performance programmable logic controller (PLC) systems with our analog and embedded processing products
Design smaller, higher performance single and multiaxis servo drives with high EMC immunity
Select a industrial automation application
Discover our design resources for industrial automation applications. From interactive reference diagrams with subsystem product recommendations to technical white papers and trending blog posts, find your application resource here to speed up your design cycle.
Explore our industrial automation applications by interacting with the diagram to the right.
Single & multiaxis servo drives
Design smaller, higher-performance single- and multiaxis servo drives with high electromagnetic compatibility (EMC) immunity
Browse applicationsMachine vision
Design smart and efficient machine vision applications with our analog and embedded processing products
View machine vision block diagramsPLC, DCS & PAC
Design high-performance programmable logic controllers (PLC), distributed control systems (DCS) and programmable automation controllers (PAC) with our analog and embedded processing products. Learn more about our latest solutions for modern industrial communication.
Explore PLC subsystemsAC inverter & VF drives
Define more efficient and reliable AC inverters and variable-frequency (VF) drives with our analog and embedded processing products
Browse applicationsHuman machine interface (HMI)
Design advanced human machine interface (HMI) applications with our ArmĀ®-based microprocessor solutions and analog integrated circuits
View HMI block diagramsField transmitter & sensor
Explore our analog and digital processing products for designing your next-generation field transmitter and sensor applications.
Explore field transmitters & sensorsIndustrial & collaborative robot
Develop the sophisticated robots of tomorrow with our analog and embedded processing products and expertise
Browse applicationsWhy choose TI for industrial automation?
Increase power density and achieve smaller solutions
With high integration and small packaging, our solutions can help you reduce power consumption and system size, while achieving high power density to enable a smaller global energy footprint.
Enable real-time and accurate control
Our portfolio of precise analog technologies can control position, torque and speed, while combining advanced signal processing for accurate, real-time motor control.
Designed to scale
We offer a wide variety of devices enabling multiple protocols, from field to management level, for industrial communications.
Accelerate time to market
Our selection of reference designs and development tools enable you to develop tomorrow's products today.
Engineering smarter, more automated factory systems
Unlock seamless connectivity and scalability
Many modern systems now come with communication interfaces to enhance the overall connectivity of a system design, but these interfaces can result in new challenges for design engineers. We support a range of industrial communication standards, from serial interfaces (IO-Link, Controller Area Network and RS-485) to industrial Ethernet (10/100/1000Mbps and multiprotocol industrial Ethernet such as EtherCAT, Profinet and Ethernet/IP), as well as new technologies such as Time-Sensitive Networking and Single-Pair Ethernet (SPE). This support gives design engineers advanced connectivity and scalability options to meet current industry trends.
Factory Automation Design Made Simple with Multiprotocol Industrial Ethernet Systems
EtherCAT Protocol: C2000⢠Real-Time Controller
Featured products for industrial communication
Longer, faster, smaller
Taking Ethernet to the edge, industrial SPE enables connected edge nodes and distributed processing in industrial designs, enabling data to move over Transmission Control Protocol/Internet Protocol anywhere you need it to go.
Cable lengths up to 2km enable better system implementations, while our physical layers and processors allow the use of faster data delivery protocols.
The ability to reuse existing cabling (with our low-noise receiver architecture) reduces upgrade time and minimizes implementation costs, while our proprietary run-time cable diagnostics toolkit facilitates remote and predictive maintenance to maximize system uptime.
How to Implement an IEEE 802.3cg or 802.3bu-Compliant PoDL PSE
New Product Update: Ethernet
IEEE 802.3cg 10BASE-T1L Power over Data Lines Powered Device Design (Rev. A)
Featured products for Single-pair-Ethernet (SPE)
Enabling smarter factories
IO-Link is a digital communication protocol used in industrial automation for data communicated between sensors, actuators and controllers. It enables reliable and efficient communication in various industrial applications including assembly lines, robotics and packaging.
IO-Link communication in industrial automation provides numerous advantages, including real-time data and power transmission with transfer speeds as high as 230.4Kbps; simplified installation and configuration; and enhanced diagnostics such as device status, configuration and error messaging.
Optimizing Field Sensor and Transmitter Applications With MSPM0 MCUs
Implementing an IO-Link Master with Deterministic Timing
Featured products for IO-Link
Create precise, reliable motor-drive and control system designs with high power efficiency
Our isolation technology, with increased lifetime and isolation ratings, help you meet IEC 61800-5-1 isolation requirements and enable highly reliable motor drives with a long life span.
Precise analog technologies for accurate (>0.1%), reliable and low-latency isolated current sensing and encoder feedback help enable more precise and faster position, speed and torque control, along with high EMC immunity to reduce downtime.
Integrated power solutions with protection help you design more compact drives with high efficiency to enable a smaller global energy footprint.
Using isolated comparators for fault detection in electric motor drives
Addressing High-Volt Design Challenges w/ Reliable and Affordable Isolation Tech (Rev. C)
Better signal integrity with isolated Delta-Sigma modulators in motor drives
Featured products for Power and sensing
Reach <1µs latency current loops with our real-time control technology
Our portfolio of sensing, processing, control and communication technologies can help you build smaller and more reliable real-time control systems by creating more efficient, high-precision and low-latency responses in industrial drives.
Microcontrollers (MCUs) with integrated real-time peripherals and math accelerators, programmable real-time processors, configurable logic blocks, and integrated motor control-specific peripherals enable <1µs current loops; the implementation of low-latency and low-jitter communication; and accurate sensing that removes the need for an external field-programmable gate array.
Integrated real-time peripherals enable the parallel execution of control and predictive maintenance algorithms.
How to achieve precise motion control in industrial drives
Utilizing Sitara Processors and Microcontrollers for Industry 4.0 Servo Drives (Rev. C)
AM243x/AM64x Single Chip Motor Control Benchmark
Featured products for Real-time control
Meet the rigorous requirements of functional safety standards and Cybersecurity
Meet functional safety standards such as ISO 13849 and IEC 61508 with our analog and embedded products. As product security requirements and regulations rapidly evolve, we are committed to continually developing our expertise, and are an active participant in the working groups creating harmonized standards for the Cyber Resilience Act.
Our certified quality processes prioritize safety, but safety-critical functions demand heightened rigor. That's why our products use Technischer Ćberwachungsverein (TĆV SĆD)-certified safety hardware and software development processes.
Avoiding Functional Safety Compliance Pitfalls in the Motor-Control Designs (Rev. A)
TĆV SĆD-Assessed Safe Torque Off Reference Design for Industrial Drives
How to Keep Your Motor Running Safely
Featured products for Functional safety
Design & development resources
Four-port 10BASE-T1L single-pair Ethernet with power over data line reference design
This reference design showcases an Ethernet gateway that functions as a bridge between four 10BASE-T1L single-pair Ethernet (SPE) ports with power over data line (PoDL) and a 1000BASE-T Ethernet port. The four SPE ports function as power source equipment (PSE), providing 24 V to field devices. The (...)
230VAC, 2kW three-phase GaN inverter reference design for robotics and servo drives
This reference design demonstrates a high-efficiency 320-VDC input, three-phase power stage using six fast switching GaN-FETs with integrated driver, protection and temperature reporting with hot-side microcontroller control, especially for motor-integrated servo drives and robotics applications. (...)
TUV-assessed digital input reference design for IEC 61508 (SIL-2)
Featured products
Technical resources
Decentralized Multi-axis Motor Control
3-Phase GaN Inverter for Robot and Servo Drives
Let's Talk Radar - Factory Automation Industry
Explore over 500 applications
Search for the application you need or browse by market category