Building security gateway

Products and reference designs

Building security gateway

Block diagram

Overview

Building security gateways serve as a bridge between different network protocols and must support multiple wired and wireless standards. Our reference designs and integrated circuits help you address complex challenges to quickly differentiate your design from the competition.

Design requirements

Building security gateway designs often require:

  • Protocols for wired long-distance networks, high data rates and noisy environments.
  • Ability to meet IEC ESD, EFT and surge standards.
  • Support for multiple wireless communication protocols.
  • Wired-to-wireless bridge designs to retrofit existing wired hardware.

Block diagram

Find products and reference designs for your system.

Building security gateway

Microphone Microphone Speakers Speakers Memory Card Memory Card Status LEDs Status LEDs Point of Load Point of Load Push Buttons PushButtons Antenna Antenna Wireless interface Wireless interface 2.4GHz Radio 2.4GHz Radio Wi-Fi Wi-Fi Sub-1GHz Radio Sub-1GHz Radio Input user interface Input user interface IO Expander IO Expander Logic (Schmitt Trigger, FF, Gates, Multivibrator) Logic (Schmitt Trigger, FF, Gates, Multivibrator) SD card interface SD card interface Logic (AND, NOT, Buffer) Logic (AND, NOT, Buffer) eFuse/Smart High-Side Switches with Current Limit eFuse/Smart High-Side Switches with Current Limit Bidirectional Mux Bidirectional Mux Output user interface Output user interface RGB & White LED Driver RGB & White LED Driver Logic (Gates, Multivibrator) Logic (Gates, Multivibrator) IO Expander IO Expander MOSFET MOSFET SIM Card SIM Card RS232/RS422/ RS232/RS422/ RS485/CAN RS485/CAN RJ45 RJ45 USB Host USB Host Piezo Buzzer PiezoBuzzer Self-diagnostics/monitoring Self-diagnostics/monitoring Real-Time Clock (RTC) Real-Time Clock (RTC) Temperature Monitor Temperature Monitor Voltage Detector, Supervisor, RESET, Watchdog, Window Compara... Voltage Detector, Supervisor, RESET, Watchdog, Window Comparator Current Sensing/Monitor Current Sensing/Monitor Amps Amps ADC ADC AC/DC Adapter AC/DCAdapter Ports Ports Clocking Clocking Clock Synthesizer Clock Synthesizer Logic (Inverter) Logic (Inverter) Clock Buffer Clock Buffer Crystal or Oscillator Crystal or Oscillator Audible alarm interface Audible alarm interface Transistor Level Implementation Transistor Level Implementation Piezo Driver Piezo Driver OR OR OR OR Amp Amp Tamper detection Tamper detection Hall Effect Sensor Hall Effect Sensor Ambient Light Sensor Ambient Light Sensor Reed Switch Reed Switch Wide VIN DC/DC power supply Wide VIN DC/DC power supply Reverse Polarity Protection Reverse Polarity Protection TVS Protection TVSProtection Wide VIN DC/DC Wide VINDC/DC Energy storage Energy storage Battery Fuel Gauge Battery FuelGauge Battery Charger BatteryCharger Logic (Schmitt Trigger,Gates) Logic(Schmitt Trigger,Gates) Backup Battery BackupBattery Reverse Polarity Protection Reverse Polarity Protection ORing Controller ORing Controller Non-isolated DC/DC power supply Non-isolated DC/DC power supply LDOs LDOs Buck or Boost Converters Buck or Boost Converters Power Sequencer PowerSequencer PMIC PMIC Two-way audio communication Two-way audio communication Mic. Amps Mic. Amps Audio ADC Audio ADC DSP DSP Audio DAC Audio DAC Speaker Amps Speaker Amps Memory Memory Non-Volatile Memory Non-Volatile Memory DDR DDR DDR Termination DDR Termination Decoder/ Demux Decoder/Demux USB host ports USB host ports Current Limit Switch Current Limit Switch Crystal Crystal USB Hub Controller USB HubController Ethernet interface Ethernet interface Logic (Inverter Buffer) Logic (Inverter Buffer) Crystal Crystal Status LEDs Status LEDs 10/100/1000 Ethernet PHYs 10/100/1000 Ethernet PHYs Serial interface Serial interface RS485/422 Transceiver RS485/422 Transceiver RS232 Transceiver RS232 Transceiver CAN CAN Cellular network interface Cellular network interface Voltage Translator Voltage Translator SIM Card Power SIM Card Power GSM/GPRS Module GSM/GPRSModule Signal input/output protection Signal input/output protection ESD Protection ESD Protection ESD Protection ESD Protection ESD Protection ESD Protection ESD Protection ESD Protection ESD Protection ESD Protection Digital processing Digital processing MPU MPU Buffer/Driver Buffer/Driver Voltage Translator Voltage Translator Logic Gate Logic Gate Voltage Reference Voltage Reference

Technical documentation

View all 2
No results found. Please clear your search and try again.
Type Title Date
White paper How to optimize building and home automation designs for energy efficiency 29 Apr 2020
White paper Reducing the cost, power and size of connectivity in industrial gateway designs 12 Apr 2018

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos