Data concentrators

Products and reference designs

Data concentrators

Block diagram

Overview

Advanced metering infrastructure (AMI) networks are the foundation for smart grid deployments around the world. Data concentrators play a key role in AMI networks as they are the point of interaction between the utility's central operations network and individual end points.

Design requirements

    Modern data concentrator designs require:

  • A secure, high-performance reference that maximizes the number of end points serviced and reduces the utility's overall cost of deployment.
  • Support for both wired AMI networks such as PLC and wireless AMI networks using low-power RF mesh or star topologies.

Extend the capabilities of this application

Block diagram

Find products and reference designs for your system.

Data concentrator

Host Host LED LED Display Display Communication Subsystem Communication Subsystem Clock Clock DRAM DRAM Flash Flash EEPROM EEPROM MPU MPU LED Driver LED Driver USB ESD Protection USB ESD Protection Buffer Buffer Temperature Sensor Temperature Sensor Humidity Sensor Humidity Sensor Termination Termination WDT WDT RTC RTC SVS SVS Isolated AC/DC Power Supply Isolated AC/DC Power Supply PWM Controller PWM Controller Power Switch Power Switch eFuse/Load Switch eFuse/LoadSwitch VAC VAC DC/DC Power Supply DC/DC Power Supply Step Down Converter Step Down Converter PMIC PMIC LDO LDO DC/DC DC/DC Boost Boost Energy Storage Energy Storage Battery Gauge Monitor Battery Gauge Monitor Wireless Interface Wireless Interface MCU MCU Transceiver Transceiver PA/LNA PA/LNA RFID Tag or Xcvr RFID Tag or Xcvr IRDA IRDA Antenna(s) Antenna(s) GPRS/3G/LTE/ Modem GPRS/3G/LTE/Modem Boost Boost Wired Interface Wired Interface Mains Coupling MainsCoupling PLC MCU PLC MCU PLC AFE PLC AFE RS-232/RS-485 RS-232/RS-485 Ethernet Ethernet ESD Protection ESD Protection Anti-Tamper Anti-Tamper Host Subsystem Host Subsystem Case Open Case Open Timer Timer Inductive Switch Inductive Switch

Wired communication

close

Wired communications in data concentrators include power line communications such as G3-PLC, PRIME, and IEEE-1901. Serial interfaces such as RS-485 networks are often used in many local networks.

View allchevron-down
Interface (20)
RS-485 & RS-422 transceivers
  • THVD15005-V RS-485 transceiver up to 500 kbps with ±8-kV IEC ESD protection
    Data sheet: PDF | HTML
  • THVD14503.3-V to 5-V RS-485 transceiver with ±18-kV IEC ESD protection
    Data sheet: PDF | HTML
  • SN65HVD825V-Supply RS-485 with IEC ESD Protection
    Data sheet: PDF | HTML
  • SN65HVD723.3-V half-duplex RS-485 with IEC ESD, 250 kbps
    Data sheet: PDF | HTML
  • SN65HVD3082EHalf-duplex RS-485 transceiver
    Data sheet: PDF | HTML
  • SN65HVD14733.3V, Full-Duplex RS-485, 16kV IEC ESD, 20Mbps data rate, w/Enables
    Data sheet: PDF | HTML
Ethernet PHYs
  • DP83825ISmallest form factor (3-mm by 3-mm), low-power 10/100-Mbps Ethernet PHY transceiver with 50-MHz c
    Data sheet: PDF | HTML
  • DP83822ILow-power, robust 10/100-Mbps Ethernet PHY transceiver with 16-kV ESD
    Data sheet: PDF | HTML
  • DP83848KIndustrial temperature, 10/100-Mbps Ethernet PHY transceiver in a 40-pin QFN package
    Data sheet: PDF | HTML
  • DP83867IRIndustrial temperature, robust gigabit Ethernet PHY transceiver
    Data sheet: PDF | HTML
  • DP83822HExtended temperature, robust low-power 10/100-Mbps Ethernet PHY transceiver with 16-kV ESD
    Data sheet: PDF | HTML
  • DP83867CRLow-power, robust gigabit Ethernet PHY transceiver in a small QFN package
    Data sheet: PDF | HTML
I2C & I3C level shifters, buffers & hubs
  • TCA9517A2-bit level-translating 400-kHz I2C/SMBus buffer/repeater with powered-off high-impedance
    Data sheet: PDF | HTML
RS-232 transceivers
  • MAX3232E3- to 5.5-V dual channel 250kbps RS-232 line driver/receiver with +/-15-kV IEC-ESD protection
    Data sheet: PDF | HTML
  • TRS3221E3- to 5.5-V single channel 250kbps RS-232 line driver/receiver with +/-15-kV IEC-ESD protection
    Data sheet: PDF | HTML
  • MAX3243E3- to 5.5-V multichannel 500kbps RS-232 line driver/receiver with +/-15-kV IEC-ESD protection
    Data sheet: PDF | HTML
  • MAX32213- to 5.5-V single channel 250kbps RS-232 line driver/receiver with +/-15-kV ESD protection
    Data sheet: PDF | HTML
  • TRS3122E1.65- to 5.5-V 1Mbps RS-232 line driver/receiver with logic supply pin & +/-15-kV IEC-ESD protection
    Data sheet: PDF | HTML
USB hubs & controllers
I2C general-purpose I/Os (GPIOs)
  • TCA6408A8-bit translating 1.65- to 5.5-V I2C/SMBus I/O expander with interrupt, reset & config registers
    Data sheet: PDF | HTML
Amplifiers (5)
High-speed op amps (GBW ≥ 50 MHz)
  • OPA8558 GHz Gain Bandwidth Product, Decompensated Transimpedance Amplifier with Bipolar Input
    Data sheet: PDF | HTML
  • OPA3552.5V, 200MHz GBW, CMOS Single Op Amp With Shutdown
    Data sheet: PDF | HTML
Power op amps
  • AFE032Low-cost, integrated, powerline communications (PLC) analog front-end for driving low-impedance line
    Data sheet: PDF | HTML
  • OPA567Rail-to-Rail I/O, 2A Power Amplifier
    Data sheet: PDF | HTML
  • OPA5641.5A, 24V, 17MHz, Power Operational Amplifier
    Data sheet: PDF | HTML
Passive and discrete (6)
ESD protection diodes
  • ESDS304Quad 2.3-pF, 3.6-V, ±30-kV ESD protection diode with 12-A 8/20-uS surge rating for USB and Ethernet
    Data sheet: PDF | HTML
  • ESD752Dual, 3-pF, ±24-V, ±30-kV ESD protection diode with 8/20-µS surge
    Data sheet: PDF | HTML
  • ESD3410.66-pF ±3.6-V ±30-kV ESD protection diode with 5.4-A surge rating in 0201 package
    Data sheet: PDF | HTML
  • ESD50112V bidirectional ultra-low capacitance ESD protection diode for high-speed applications
    Data sheet: PDF | HTML
  • TPD1E10B0612-pF, ±5.5V, ±30-kV ESD protection diode in 0402 and SOD-523 package
    Data sheet: PDF | HTML
  • ESDS302Dual 2.3-pF, 3.6-V, ±30-kV ESD protection diode with 12-A 8/20-uS surge rating for USB and Ethernet
    Data sheet: PDF | HTML
Isolation (3)
I2C isolators
  • ISO1640Hot-swappable, robust-EMC bidirectional I2C isolator with bidirectional clock
    Data sheet: PDF | HTML
Isolated RS-485 transceivers
  • ISO15001-Mbps, half-duplex, 3-kVrms ultra-small isolated RS-485 & RS-422 transceiver
    Data sheet: PDF | HTML
  • ISO308820-Mbps, half-duplex, 2.5-kVrms isolated RS-485 & RS-422 transceiver
    Data sheet: PDF | HTML
Microcontrollers (MCUs) & processors (2)
C2000 real-time microcontrollers
  • TMS320F28375SC2000™ 32-bit MCU with 400 MIPS, 1xCPU, 1xCLA, FPU, TMU, 1024 KB flash, EMIF, 12b ADC
    Data sheet: PDF | HTML
  • TMS320F28375S-Q1Automotive C2000™ 32-bit MCU with 400 MIPS, 1xCPU, 1xCLA, FPU, TMU, 1024 KB flash, EMIF, 12b ADC
    Data sheet: PDF | HTML
  • TIDA-00308Small Form Factor, Half-Duplex With Isolated & Non-Isolated RS485 Interface Reference Design
    Design guide: PDF Schematic: PDF
  • TIDA-00892Isolated RS-485 With Integrated Signal and Power Reference Design
    Design guide: PDF Schematic: PDF
  • TIDA-01230Isolated RS-232 With Integrated Signal and Power Reference Design
    Design guide: PDF Schematic: PDF

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos