Enterprise projector

Products and reference designs

Enterprise projector

Block diagram

Overview

Our integrated circuits and reference designs help you create enterprise and cinema projectors that generate high-resolution images with great color depth and contrast. Use the interactive diagram below to design a projector with our DLP® technology that provides increased brightness and longer lamp life while simplifying board design.

Design requirements

The next generation of enterprise projectors will require:

  • Advanced solutions for multiple bright-light sources such as LEDs and lasers.
  • Greater picture resolution to meet 1080P, 4K and next-generation standards.
  • Flexible DLP solutions for next-generation resolution standards.

Extend the capabilities of this application

Block diagram

Find products and reference designs for your system.

Enterprise projector

Data Interface Data Interface HDMI HDMI USB USB VGA VGA RS232 RS232 Front End Control Front End Control I2C I2C 12V or 24V 12V or 24V LAN LAN DMD Control Interface DMD Control Interface DMD Data Interface DMD Data Interface Illumination Optics IlluminationOptics Projection Optics ProjectionOptics PWM PWM 4K Ultra HD LED 4K Ultra HD LED 1.1V 1.1V 1.5V 1.5V 2.5V 2.5V 3.3V 3.3V -12V -12V AC/DC Power AC/DC Power EMI Filter EMI Filter PFC Controller PFC Controller LLC Controller LLC Controller Flyback Controller FlybackController Vref Vref Clocking Clocking Oscillator Oscillator Clock Buffer Clock Buffer Clock Gen Clock Gen POL Power (MCU, FPGA, ASIC, etc.) POL Power (MCU, FPGA, ASIC, etc.) Buck Converters Buck Converters LDO LDO Digital Micromirror Projection Digital Micromirror Projection DMD DMD Temp Sensor Temp Sensor PMIC PMIC Voltage Translator Voltage Translator Video Processing & Control Video Processing & Control DLP Display Controller DLP Display Controller DLP Power DLP Power Flash Memory Flash Memory Temp Sensor Temp Sensor Accelerometer Accelerometer ESD ESD DDR DDR FPGA FPGA EEPROM EEPROM Front End Processing Front End Processing RS232 RS232 MUX MUX Op-Amp Op-Amp Audio Amp Class D Audio AmpClass D Line Driver Line Driver USB Load Switch USB Load Switch Buffer Buffer Microcontroller Unit MicrocontrollerUnit EEPROM EEPROM HDMI Receiver HDMI Receiver MUX MUX HEAC Tx/Rx HEAC Tx/Rx Logic Gates Logic Gates Load Switch Load Switch ESD ESD Light Source (SSI) & Sensing Light Source (SSI) & Sensing Fan Driver Fan Driver LED Driver LED Driver Buffer Buffer Comp Comp Voltage Translator Voltage Translator AND Gate AND Gate

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos