AC/DC & DC/DC converters (integrated FET)
Log in to view inventoryLog in
Solution name
Drag here to set column labels
Product number
Control mode
Topology
Price|Quantity (USD)
Operating temperature range (°C)
Type
Rating
Features
Package type
TI functional safety category
EMI features
Package area (mm^2)
Images
Description
Iout (max) (A)
Vin (min) (V)
Vin (max) (V)
Switching frequency (min) (kHz)
Switching frequency (max) (kHz)
Vout (min) (V)
Vout (max) (V)
Split-Rail Converter, ±5V, 250mA Dual Output Power Supply
Catalog
-40 to 85
—
WSON
9
$0.836 | 1ku
Split-Rail
Converter
0.25
2.9
5
1000
2400
—
—
—
5
5
Split-Rail, Single Inductor Dual Output Converter with Positive and Negative Outputs
Catalog
-40 to 85
—
DSBGA, WQFN
3.08000000000000022, 12
$0.230 | 1ku
Split-Rail
Converter
0.08
2.5
5.5
1350
2250
Adjustable sequencing, I2C interface, Output discharge
—
—
4
6
Automotive split-rail converter with dual, positive and negative outputs (750mA typ)
Automotive
-40 to 105
—
VQFN
16
$0.968 | 1ku
Split-Rail
Converter
0.75
2.7
5.5
1150
1500
Adjustable sequencing
—
—
3.2
15
Split-Rail Converter, Single-Inductor, Multiple-Output (SIMO) Regulator
Catalog
-40 to 85
—
WQFN
9
$0.792 | 1ku
Split-Rail
Converter
0.08
2.5
5.5
—
—
—
—
—
3
6
Split-Rail Converter with Dual, Positive and Negative Outputs (750mA typ)
Catalog
-40 to 85
—
VQFN
16
$1.213 | 1ku
Split-Rail
Converter
0.75
2.7
5.5
1250
1500
Adjustable sequencing
—
—
3.2
15
Description
Enabled
Description
Rating
Enabled
Rating
Operating temperature range (°C)
Enabled
Operating temperature range (°C)
TI functional safety category
Enabled
TI functional safety category
Package type
Enabled
Package type
Pin count
Enabled
Pin count
Package area (mm^2)
Enabled
Package area (mm^2)
Package size (L x W) (mm)
Enabled
Package size (L x W) (mm)
Price|Quantity (USD)
Enabled
Price|Quantity (USD)
Status
Enabled
Status
Topology
Enabled
Topology
Type
Enabled
Type
Iout (max) (A)
Enabled
Iout (max) (A)
Vin (min) (V)
Enabled
Vin (min) (V)
Vin (max) (V)
Enabled
Vin (max) (V)
Switching frequency (min) (kHz)
Enabled
Switching frequency (min) (kHz)
Switching frequency (max) (kHz)
Enabled
Switching frequency (max) (kHz)
Features
Enabled
Features
EMI features
Enabled
EMI features
Control mode
Enabled
Control mode
Vout (min) (V)
Enabled
Vout (min) (V)
Vout (max) (V)
Enabled
Vout (max) (V)
Iq (typ) (µA)
Enabled
Iq (typ) (µA)
Duty cycle (max) (%)
Enabled
Duty cycle (max) (%)
Isolation rating
Enabled
Isolation rating
Switch current limit (typ) (A)
Enabled
Switch current limit (typ) (A)
Reference voltage (V)
Enabled
Reference voltage (V)
1
to
5
of
5
Page
1
of
1