LMR16006

ACTIVE

SIMPLE SWITCHER® 4V to 60V, 600mA Step-Down Regulator with Low Iq

alarmNotifications Order now

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
LMR36006 ACTIVE 4.2-V to 60-V, 0.6-A ultra-small synchronous step-down converter High frequency and tight current limit to lower inductor size.

Product details

Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 0.6 Vin (min) (V) 4 Vin (max) (V) 60 Switching frequency (min) (kHz) 700 Switching frequency (max) (kHz) 2100 Features Enable, Light Load Efficiency, Over Current Protection, Pre-Bias Start-Up, UVLO adjustable Control mode current mode Vout (min) (V) 0.8 Vout (max) (V) 55 Iq (typ) (µA) 28 Duty cycle (max) (%) 97
Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 0.6 Vin (min) (V) 4 Vin (max) (V) 60 Switching frequency (min) (kHz) 700 Switching frequency (max) (kHz) 2100 Features Enable, Light Load Efficiency, Over Current Protection, Pre-Bias Start-Up, UVLO adjustable Control mode current mode Vout (min) (V) 0.8 Vout (max) (V) 55 Iq (typ) (µA) 28 Duty cycle (max) (%) 97
SOT-23-THN (DDC) 6 8.12 mm² 2.9 x 2.8
  • Ultra Low 28 µA Standby Current in ECO Mode
  • Input Voltage Range 4 V to 60 V
  • 1 µA Shutdown Current
  • High Duty Cycle Operation Supported
  • Output Current up to 600 mA
  • 0.7 MHz and 2.1 MHz Switching Frequency
  • Internal Compensation
  • High Voltage Enable Input
  • Internal Soft Start
  • Over Current Protection
  • Over Temperature Protection
  • Small Overall Solution Size (SOT-6L Package)
  • Ultra Low 28 µA Standby Current in ECO Mode
  • Input Voltage Range 4 V to 60 V
  • 1 µA Shutdown Current
  • High Duty Cycle Operation Supported
  • Output Current up to 600 mA
  • 0.7 MHz and 2.1 MHz Switching Frequency
  • Internal Compensation
  • High Voltage Enable Input
  • Internal Soft Start
  • Over Current Protection
  • Over Temperature Protection
  • Small Overall Solution Size (SOT-6L Package)

The LMR16006 is a PWM DC/DC buck (step-down) regulator. With a wide input range of 4 V to 60 V, it is suitable for a wide range of application from industrial to automotive for power conditioning from an unregulated source. The regulator’s standby current is 28 µA in ECO mode, which is suitable for battery operating systems. An ultra low 1 µA shutdown current can further prolong battery life. Operating frequency is fixed at 0.7 MHz (X version) and 2.1 MHz (Y version) allowing the use of small external components while still being able to have low output ripple voltage. Soft-start and compensation circuits are implemented internally, which allows the device to be used with minimized external components. The LMR16006 is optimized for up to 600 mA load currents. It has a 0.765 V typical feedback voltage. The device has built-in protection features such as pulse by pulse current limit, thermal sensing and shutdown due to excessive power dissipation. The LMR16006 is available in a low profile SOT-6L package.

The LMR16006 is a PWM DC/DC buck (step-down) regulator. With a wide input range of 4 V to 60 V, it is suitable for a wide range of application from industrial to automotive for power conditioning from an unregulated source. The regulator’s standby current is 28 µA in ECO mode, which is suitable for battery operating systems. An ultra low 1 µA shutdown current can further prolong battery life. Operating frequency is fixed at 0.7 MHz (X version) and 2.1 MHz (Y version) allowing the use of small external components while still being able to have low output ripple voltage. Soft-start and compensation circuits are implemented internally, which allows the device to be used with minimized external components. The LMR16006 is optimized for up to 600 mA load currents. It has a 0.765 V typical feedback voltage. The device has built-in protection features such as pulse by pulse current limit, thermal sensing and shutdown due to excessive power dissipation. The LMR16006 is available in a low profile SOT-6L package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 24
Type Title Date
* Data sheet LMR16006 SIMPLE SWITCHER 60 V 0.6 A Buck Regulators With High Efficiency ECO Mode datasheet PDF | HTML 20 Nov 2013
Application note SIMPLE SWITCHER Regulators Take Over Automotive Applications (Rev. B) PDF | HTML 09 Oct 2024
Application note Semiconductor and IC Package Thermal Metrics (Rev. D) PDF | HTML 25 Mar 2024
Technical article Automotive LED blinkers made SIMPLE PDF | HTML 04 Sep 2015
Application note Cap Drop Offline Supply for E-Meters 16 Jun 2015
Application note Cost-Effective Transformerless Offline Supply for Light Load Applications (Rev. A) 16 Jun 2015
Application note Low EMI Layout Made SIMPLE With LM43600/1/2/3 and LM46000/1/2 (Rev. A) 12 Sep 2014
EVM User's guide LMR16006 EVM User's Guide 13 Jun 2014
Application note AN-1533 Overvoltage Protection Circuit for Automotive Load Dump (Rev. B) 06 May 2013
Application note AN-1997 Error Amplifier Limitations in High-Performance Regulator Applications (Rev. A) 06 May 2013
Application note AN-2162 Simple Success With Conducted EMI From DC-DC Converters (Rev. C) 24 Apr 2013
Application note AN-1149 Layout Guidelines for Switching Power Supplies (Rev. C) 23 Apr 2013
Application note AN-1197 Selecting Inductors for Buck Converters (Rev. B) 23 Apr 2013
Application note AN-1229 SIMPLE SWITCHER PCB Layout Guidelines (Rev. C) 23 Apr 2013
Application note AN-1246 Stresses in Wide Input DC-DC Converters (Rev. C) 23 Apr 2013
Application note AN-1520 A Guide to Board Layout for Best Thermal Resistance for Exposed Packages (Rev. B) 23 Apr 2013
Application note AN-1566 Techniques for Thermal Analysis of Switching Power Supply Designs (Rev. A) 23 Apr 2013
Application note AN-1889 How to Measure the Loop Transfer Function of Power Supplies (Rev. A) 23 Apr 2013
Application note AN-2020 Thermal Design By Insight, Not Hindsight (Rev. C) 23 Apr 2013
Application note AN-2155 Layout Tips for EMI Reduction in DC/ DC Converters (Rev. A) 23 Apr 2013
Application note Understanding and Applying Current-Mode Control Theory 19 Aug 2007
Application note Input and Output Capacitor Selection 19 Sep 2005
More literature SEM1600 Topic 4: Constructing Your Power Supply – Layout Considerations 12 Jul 2005
Application note AN-643 EMI/RFI Board Design (Rev. B) 03 May 2004

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

BOOSTXL-DRV8305EVM — DRV8305N 3-Phase Motor Drive BoosterPack Evaluation Module

The BOOSTXL-DRV8305EVM is a 15A, 3-phase brushless DC drive stage based on the DRV8305 motor gate driver and CSD18540Q5B NexFET™ power MOSFET. The module has individual DC bus and phase voltage sense as well as individual low-side current shunt sense for sensorless BLDC algorithms. The module (...)

User guide: PDF
Evaluation board

BOOSTXL-DRV8320H — DRV8320H Three-Phase Smart Gate Driver (Hardware Interface) Evaluation Module

The BOOSTXL-DRV8320H evaluation module (EVM) is a 15A, 3-phase brushless DC drive stage based on the DRV8320H gate driver and CSD88399Q5DC dual-package MOSFETs.  The module has individual DC bus and phase voltage sense, making this EVM ideal for sensorless BLDC algorithms.  The EVM (...)
User guide: PDF
Evaluation board

BOOSTXL-DRV8320S — DRV8320S Three-Phase Smart Gate Driver (SPI Interface) Evaluation Module

The BOOSTXL-DRV8320S evaluation module (EVM) is a 15A, 3-phase brushless DC drive stage based on the DRV8320S gate driver and CSD88399Q5DC dual-package MOSFETs.  The module has individual DC bus and phase voltage sense, making this EVM ideal for sensorless BLDC algorithms.  The EVM (...)
User guide: PDF
Evaluation board

DRV3205EVM — DRV3205-Q1 Three-Phase Automotive Gate Driver Evaluation Module

The Texas Instruments DRV3205 evaluation module (DRV3205EVM) helps designers evaluate the operation and performance of the DRV3205-Q1 and DRV3220-Q1 bridge driver for motor driver applications. The DRV3205EVM can be designed with may TI MCU families with  Micro-Control LaunchPads. The device (...)

User guide: PDF
Evaluation board

LMR16006XEVM — LMR16006XEVM 6V to 60V input, 5.0V output at 600mA Step-Down Converter

The LMR16006XEVM is a fully assembled and tested circuit for evaluating the LMR16006X Step-Down Converter. The LMR16006XEVM operates from 6V to 60V input (12V nominal) and provides a 5.0V output at 600mA. The board also has jumper connector to enable or disable the converter operation.

User guide: PDF
Buy from a distributor
Evaluation board

LMR16006YEVM — LMR16006YEVM 6V to 60V input, 5.0V output at 600mA Step-Down Converter

The LMR16006YEVM is a fully assembled and tested circuit for evaluating the LMR16006Y Step-Down Converter. The LMR16006YEVM operates from 6V to 60V input (12V nominal) and provides a 5.0V output at 600mA. The board also has a jumper connector to enable or disable the converter operation.

User guide: PDF
Evaluation board

GENCN-3P-GCM00M02 — Shenzhen Gencon Technology GCM00M02 brushless DC motor controller reference design

The Shenzhen Gencon Technology GCM00M02 is a brushless DC (BLDC) motor controller reference design, which can have a continuous operation of up to 60 W. This design uses the microcontroller MSPM0G3507 TI Arm® Cortex®-M0+ MCU and the DRV8316 3-phase motor driver integrated circuit (IC) with (...)

Daughter card

BOOSTXL-DRV8320RS — DRV8320RS three-phase smart gate driver with buck and SPI interface evaluation module

The BOOSTXL-DRV8320RS is a 15A, 3-phase brushless DC drive stage based on the DRV8320RS gate driver and CSD88599Q5DC NexFET power blocks.  The module has individual DC bus and phase voltage sense, making this evaluation module ideal for sensorless BLDC algorithms.  The module supplies (...)
User guide: PDF | HTML
Simulation model

LMR16006X Unencrypted PSPICE Transient Model (Rev. B)

SNVM690B.ZIP (169 KB) - PSpice Model
Simulation model

LMR16006Y Non-Inverting and Inverting PSpice Transient Model (Rev. A)

SNVM691A.ZIP (170 KB) - PSpice Model
Simulation model

LMR16006Y PSpice Unencrypted Average Model

SNVMC01.ZIP (83 KB) - PSpice Model
Reference designs

TIDA-00375 — UART to Wi-Fi Bridge with 24 VAC Power Reference Design

This reference design uses our SimpleLink Wi-Fi CC3200 internet-on-a-chip wireless MCU module to create a data bridge between existing hardware with a logic-level UART interface and a Wi-Fi network. The design also contains a simple switcher power supply with a wide-input range suitable (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00916 — Sensorless High-Speed FOC Reference Design for Drone ESC

ESC modules are important subsystems for non-military drones and users demanding more efficient models that provide longer flight times and higher dynamic behavior with smoother and more stable performance. This design implements an Electronic Speed Controller (ESC) commonly used for unmanned (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-01415 — 100-W, High-Resolution, 16-bit Color-Tunable, 0.15% Dimmable RGBW LED Luminaire Reference Design

This reference design demonstrates the finest range of color control of individual RGBW LED strings with > 16 bits of PWM resolution while supporting the PWM modulation frequencies as high as 30 and 50 kHz. This reference design demonstrates the finest range of individual RGBW LED strings color (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00643 — 4.4 V to 30 V, 15 A, High Performance Brushless DC Drone Propeller Controller Reference Design

The TIDA-00643 reference design is a 4.4 to 30 V brushless DC motor controller for high power drones, quadcopter, propeller, fan, and pump applications. It uses the Texas Instrument’s DRV8305 brushless DC motor gate driver, CSD17573Q5B 30V NexFET power MOSFETs, TPD4E05U06 TVS protection IC, (...)
Design guide: PDF
Schematic: PDF
Reference designs

PMP4484 — AC Input, 6 Channel LED Strings with 30W Output Reference Design

The PMP4484 is a power reference design with AC input. It is a isolated LED driver, provides 6 channel LED outputs with PWM dimming.  It implements a high PF flyback controller UCC28810 to output DC 40V, the Constant Current Buck LED Driver LM3414HV downs the voltage to 30V to drive  LED. (...)
Test report: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
SOT-23-THN (DDC) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos