TIDA-00520

300-W PFC plus Resonant LLC Half-Bridge controller off-line AC/DC PSU Module

TIDA-00520

Design files

Overview

This is a high efficiency 300-W AC/DC reference design.  The design can be biased from external supply or configured for Self-Bias Auxillary mode for operation directly off the AC mains.  The PFC is fully internally compensated, reducing design complexity and pcb design.  Protections include 3-level OCP, line brown-out, PFC Bulk OVP plus UVP and OTP.

Features
  • 88.9% @115V, 90.6% @230V average efficiency
  • 83.68% @115V, 85.07% @230V 10% load efficiency 
  • High Power factor 99.5%, 6% typical THD @230Vac 50Hz
  • Less than 200mW No-Load-Power @115Vac acheivable in Auxulliary Self-BIAS mode
  • 397ms turn-on time
  • Line Brownout Protection
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDRDC0.PDF (260 K)

Detailed schematic diagram for design layout and components

TIDRDC1.PDF (230 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDC958.ZIP (327 K)

Design file that contains information on physical board layer of design PCB

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC controllers (external FET)

UCC29950High Efficiency CCM PFC/LLC Combination controller

Data sheet: PDF | HTML
Half-bridge drivers

UCC277144-A, 600-V half bridge gate driver

Data sheet: PDF | HTML
Low-side drivers

UCC275114-A/8-A single-channel gate driver with 5-V UVLO, split outputs, and 13-ns Prop delay

Data sheet: PDF | HTML
Low-side drivers

UCC27511A4-A/8-A single-channel gate driver with 5-V UVLO, split outputs, 5-V IN handling

Data sheet: PDF | HTML
Shunt voltage references

TL431Adjustable precision shunt regulator

Data sheet: PDF | HTML

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
EVM User's guide Using the UCC29950EVM-631 300-W PFC/LLC Off-Line PSU Module (Rev. A) Mar. 11, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos