LM2775

ACTIVE

2.7-V to 5.5-VIN, 200-mA output current, 5-V fixed output voltage doubler

alarmNotifications Order now

Product details

Rating Catalog Operating temperature range (°C) -40 to 85 Type Charge pump Iout (max) (A) 0.2 Vin (min) (V) 2.7 Vin (max) (V) 5.5 Switching frequency (min) (kHz) 1700 Switching frequency (max) (kHz) 2300 Features Load Disconnect, Regulated Vout (min) (V) 5 Vout (max) (V) 5 Iq (typ) (µA) 75
Rating Catalog Operating temperature range (°C) -40 to 85 Type Charge pump Iout (max) (A) 0.2 Vin (min) (V) 2.7 Vin (max) (V) 5.5 Switching frequency (min) (kHz) 1700 Switching frequency (max) (kHz) 2300 Features Load Disconnect, Regulated Vout (min) (V) 5 Vout (max) (V) 5 Iq (typ) (µA) 75
WSON (DSG) 8 4 mm² 2 x 2
  • 2.7-V to 5.5-V Input Range
  • Fixed 5-V Output
  • 200-mA Output Current
  • Inductorless Solution: Only Requires 3 Small
    Ceramic Capacitors
  • Shutdown Disconnects Load from VIN
  • Current Limit and Thermal Protection
  • 2-MHz Switching Frequency
  • PFM Operation During Light Load Currents (PFM
    pin tied high)
  • 2.7-V to 5.5-V Input Range
  • Fixed 5-V Output
  • 200-mA Output Current
  • Inductorless Solution: Only Requires 3 Small
    Ceramic Capacitors
  • Shutdown Disconnects Load from VIN
  • Current Limit and Thermal Protection
  • 2-MHz Switching Frequency
  • PFM Operation During Light Load Currents (PFM
    pin tied high)

The LM2775 is a regulated switched-capacitor doubler that produces a low-noise output voltage. The LM2775 can supply up to 200 mA of output current over a 3.1-V to 5.5-V input range, as well as up to 125 mA of output current when the input voltage is as low as 2.7 V. At low output currents, the LM2775 can reduce its quiescent current by operating in a pulse frequency modulation (PFM) mode. PFM mode can be enabled or disabled by driving the PFM pin to high or low. Additionally, when the LM2775 is in shutdown, the user can chose to have the output voltage pulled to GND or left in a high impedance state by setting the OUTDIS pin high or low.

The LM2775 has been placed in TI’s 8-pin WSON, a package with excellent thermal properties that keeps the part from overheating under almost all rated operating conditions.

The LM2775 is a regulated switched-capacitor doubler that produces a low-noise output voltage. The LM2775 can supply up to 200 mA of output current over a 3.1-V to 5.5-V input range, as well as up to 125 mA of output current when the input voltage is as low as 2.7 V. At low output currents, the LM2775 can reduce its quiescent current by operating in a pulse frequency modulation (PFM) mode. PFM mode can be enabled or disabled by driving the PFM pin to high or low. Additionally, when the LM2775 is in shutdown, the user can chose to have the output voltage pulled to GND or left in a high impedance state by setting the OUTDIS pin high or low.

The LM2775 has been placed in TI’s 8-pin WSON, a package with excellent thermal properties that keeps the part from overheating under almost all rated operating conditions.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS60150 ACTIVE 140mA, 5V Charge Pump in 2x2 SON Iout is 150 mA which is bit smaller than LM2775 at 200 mA

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 7
Type Title Date
* Data sheet LM2775 Switched Capacitor 5-V Boost Converter datasheet PDF | HTML 07 May 2015
Application note How to Meet the HDMI 5V Source Requirement (Rev. C) 26 Sep 2019
EVM User's guide Using the LM2775EVM Evaluation Module (Rev. A) 20 Jun 2018
Technical article Pump it up with charge pumps – Part 1 PDF | HTML 01 Feb 2016
Technical article Charge pumps: An often unconsidered method of DC/DC conversion PDF | HTML 17 Jul 2015
Technical article Charge pump, inductor-based converter or LDO? PDF | HTML 19 Jun 2015
White paper The Forgotten Converter 15 Jun 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM2775EVM — LM2775EVM Regulated 5V 200mA Charge Pump Boost Evaluation Module

The LM2775EVM aids in evaluation of the LM2775 Regulated 5V 200mA Charge Pump Boost.  The 2 MHz switched capacitor  boost provides up to 200mA of output current at an output voltage of 5V utilizing 3 small external capacitors.  With a low current PFM or ECO mode, the LM2775 draws a (...)

User guide: PDF
Buy from a distributor
Simulation model

Unencrypted LM2775 PSpice Transient Model (Rev. A)

SNVMA71A.ZIP (31 KB) - PSpice Model
Reference designs

TIDA-01524 — Automotive High Efficiency Power Front End and Multi-Phase Processor Supply Reference Design

This processor supply reference design is an automotive power solution for use in highperformance, single-core-voltage application processors in advanced driver assistance systems (ADASs). This design can support core supply currents up to 10 A at 0.9 V. The design can also operate with a wide (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-01492 — Integrated Power Front End and Multi-Phase Processor Supply Automotive Reference Design

This processor supply reference design is an automotive power solution for use in high performance, single-core-voltage application processors in advanced driver assistance systems (ADASs). This design can support core supply currents up to 10 A at 0.9 V. The design can also operate with a wide (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
WSON (DSG) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos