LM8335

ACTIVE

General-Purpose Output Expander with MIPI RFFE Host Interface

alarmNotifications Order now

Product details

Number of I/Os 8 Supply voltage (min) (V) 1.65 Supply voltage (max) (V) 3.6 Addresses 2 Rating Catalog Frequency (max) (MHz) 26 Operating temperature range (°C) -30 to 85
Number of I/Os 8 Supply voltage (min) (V) 1.65 Supply voltage (max) (V) 3.6 Addresses 2 Rating Catalog Frequency (max) (MHz) 26 Operating temperature range (°C) -30 to 85
DSBGA (YZR) 16 5.0625 mm² 2.25 x 2.25
  • MIPI RFFE Interface Version 1.10 Compliant
  • Supports Output Expansion
  • Host Interface Address Select Pin:
    • ADR=GND, USID[3:0]=0001
    • ADR=VDD, USID[3:0]=1001
  • Pin-Configurable Initial State: VIO
    • CFG=GND, GPO High-z, with Weak Internal Pull-Down Resistor Enabled; GPO_OUT_DATA is Unmasked
    • CFG=VDD, GPO High-z, with Weak Internal Pull-Down Resistor Enabled; GPO_OUT_DATA is Masked
  • Three Sources for Chip Reset:
    • VIO Input Pin
    • POR
    • Software-Commanded Reset

Key Specifications

  • 1.8 ± 0.15V MIPI RFFE Operation (VIO)
  • 1.8 ± 0.15V Core Supply (VDD)
  • 1.65 to 3.6V GPO Supply (VDDIO)
  • Low Standby and Active Current
  • On-Chip Power-On Reset (POR)
  • −30 to +85°C Ambient Temperature Range
  • 16-Bump DSBGA Package
    • 1.965 mm x 1.965 mm x 0.6 mm, 0.5 mm Pitch (Nominal)

All trademarks are the property of their respective owners.

  • MIPI RFFE Interface Version 1.10 Compliant
  • Supports Output Expansion
  • Host Interface Address Select Pin:
    • ADR=GND, USID[3:0]=0001
    • ADR=VDD, USID[3:0]=1001
  • Pin-Configurable Initial State: VIO
    • CFG=GND, GPO High-z, with Weak Internal Pull-Down Resistor Enabled; GPO_OUT_DATA is Unmasked
    • CFG=VDD, GPO High-z, with Weak Internal Pull-Down Resistor Enabled; GPO_OUT_DATA is Masked
  • Three Sources for Chip Reset:
    • VIO Input Pin
    • POR
    • Software-Commanded Reset

Key Specifications

  • 1.8 ± 0.15V MIPI RFFE Operation (VIO)
  • 1.8 ± 0.15V Core Supply (VDD)
  • 1.65 to 3.6V GPO Supply (VDDIO)
  • Low Standby and Active Current
  • On-Chip Power-On Reset (POR)
  • −30 to +85°C Ambient Temperature Range
  • 16-Bump DSBGA Package
    • 1.965 mm x 1.965 mm x 0.6 mm, 0.5 mm Pitch (Nominal)

All trademarks are the property of their respective owners.

The LM8335 General Purpose Output Expander is a dedicated device to provide flexible and general purpose, host programmable output expansion functions. This device communicates with a host processor through a MIPI® RFFE Interface (Mobile Industry Processor Interface RF Front-End).

Eight general purpose outputs (GPO) can be configured by the host controller as drive high/low/high-z. Weak pull-ups (PU) or weak pull-downs (PD) can be enabled.

Upon power-on, the LM8335 default configuration is for all GPO to be set based on the state of the CFG pin.

After startup, any changes to the default configuration must be sent from the host via the MIPI RFFE host interface..

The LM8335 is available in a 16-bump lead-free DSBGA package of size 1.965 mm x 1.965 mm x 0.6 mm (0.5 mm pitch).

The LM8335 General Purpose Output Expander is a dedicated device to provide flexible and general purpose, host programmable output expansion functions. This device communicates with a host processor through a MIPI® RFFE Interface (Mobile Industry Processor Interface RF Front-End).

Eight general purpose outputs (GPO) can be configured by the host controller as drive high/low/high-z. Weak pull-ups (PU) or weak pull-downs (PD) can be enabled.

Upon power-on, the LM8335 default configuration is for all GPO to be set based on the state of the CFG pin.

After startup, any changes to the default configuration must be sent from the host via the MIPI RFFE host interface..

The LM8335 is available in a 16-bump lead-free DSBGA package of size 1.965 mm x 1.965 mm x 0.6 mm (0.5 mm pitch).

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet LM8335 General-Purpose Output Expander with MIPI RFFE Host Interface datasheet (Rev. B) 02 May 2013

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​