Product details

Number of input channels 2 Features EMI-resistant Operating temperature range (°C) -40 to 125 Vs (max) (V) 3.6 Interface type I2C Resolution (Bits) 12 Rating Catalog
Number of input channels 2 Features EMI-resistant Operating temperature range (°C) -40 to 125 Vs (max) (V) 3.6 Interface type I2C Resolution (Bits) 12 Rating Catalog
Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
FDC1004 ACTIVE 4-channel 16-bit capacitance-to-digital converter with active shield driver for EMC protection This device is a 4-channel, high resolution FDC with integrated active shield drivers

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

FDC2114EVM — FDC2114 with Two Capacitive Sensors Evaluation Module

The FDC2114 evaluation module demonstrates capacitive sensing technology to detect the presence of a conductive or non-conductive target. The evaluation module includes two PCB capacitive sensors that connect to two of the four channels of the FDC2114. An MSP430 microcontroller is used to interface (...)
User guide: PDF
Buy from a distributor

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos