Other wireless products
Log in to view inventoryLog in
Solution name
Drag here to set column labels
Product number
Standard
Price|Quantity (USD)
Operating temperature range (°C)
Rating
Frequency range
Package size (L x W) (mm)
Package type
Pin count
TI functional safety category
Package area (mm^2)
Images
Status
Data sheet: PDF
Data sheet: PDF
Data sheet: PDF
Data sheet: PDF
Data sheet: PDF
Data sheet: PDF
Data sheet: PDF
Data sheet: PDF
Data sheet: PDF
Data sheet: PDF
13.56 MHz
ISO/IEC 15693-2, ISO/IEC 15693-3, ISO/IEC 18000-3, NFC Type 5
-25 to 70
RFIDN
0
16
4 x 4
Catalog
$0.242 | 1ku
—
13.56 MHz
ISO 14443A, ISO 14443B, ISO 15693, ISO 18000-3, JIS X 6319-4
-40 to 110
VQFN
32
25
5 x 5
Catalog
$1.783 | 1ku
—
13.56 MHz
ISO 14443A, ISO 14443B, JIS X 6319-4
-20 to 85
VQFN
32
25
5 x 5
Catalog
$1.700 | 1ku
—
134.2 kHz, Sub-1-GHz
Proprietary (Sub-1 GHz and low frequency)
-40 to 85
VQFN
64
81
9 x 9
Catalog
$5.591 | 1ku
—
13.56 MHz
ISO 14443A, ISO 14443B, ISO 15693, ISO 18000-3, JIS X 6319-4
-40 to 110
VQFN
32
25
5 x 5
Catalog
$2.019 | 1ku
—
13.56 MHz
ISO 14443A, ISO 14443B, ISO 15693, ISO 18000-3, ISO 18092, JIS X 6319-4
-40 to 110
VQFN
32
25
5 x 5
Catalog
$1.937 | 1ku
—
13.56 MHz
ISO 15693, ISO 18000-3
-40 to 85
DIESALE
0
See data sheet
See data sheet
Catalog
$0.150 | 1u
—
13.56 MHz
ISO 15693, ISO 18000-3
-40 to 85
WAFERSALE
0
See data sheet
See data sheet
Catalog
$0.170 | 1u
—
13.56 MHz
ISO 15693, ISO 18000-3
-40 to 85
DIESALE
0
See data sheet
See data sheet
Catalog
$0.161 | 1ku
—
13.56 MHz
ISO 14443A, ISO 14443B, ISO 15693, ISO 18000-3, JIS X 6319-4
-40 to 110
VQFN
32
25
5 x 5
Catalog
$2.975 | 1ku
—
13.56 MHz
ISO 15693, ISO 18000-3
-25 to 90
RFIDPSUB
0
See data sheet
See data sheet
Catalog
$1.084 | 1ku
—
13.56 MHz
ISO 15693, ISO 18000-3
-25 to 90
RFIDPSUB
0
See data sheet
See data sheet
Catalog
$0.930 | 1ku
—
Description
Enabled
Description
Frequency range
Enabled
Frequency range
Standard
Enabled
Standard
Operating temperature range (°C)
Enabled
Operating temperature range (°C)
Package type
Enabled
Package type
Pin count
Enabled
Pin count
Package area (mm^2)
Enabled
Package area (mm^2)
Package size (L x W) (mm)
Enabled
Package size (L x W) (mm)
Rating
Enabled
Rating
Price|Quantity (USD)
Enabled
Price|Quantity (USD)
TI functional safety category
Enabled
TI functional safety category
Transmission principle
Enabled
Transmission principle
Status
Enabled
Status
1
to
45
of
45
Page
1
of
1