Product details

Rating Catalog Operating temperature range (°C) 0 to 0
Rating Catalog Operating temperature range (°C) 0 to 0
VQFN (RGZ) 48 49 mm² 7 x 7
  • Proven, Qi-Certified Value Solution for Transmit-Side Application
  • Lowest Device Count for Full WPC1.1 5-V Solution
  • 5-V Operation Conforms to Wireless Power Consortium (WPC1.1) Type A5 or A11 Transmitter Specification
  • Fully WPC Compliant, Including Improved Foreign Object Detection (FOD) Method
  • Permits X7R Type Resonant Capacitors for Reduced Cost
  • Dynamic Power Limiting™ for USB and Limited Source Operation
  • Digital Demodulation Reduces Components
  • LED Indication of Charging State and Fault Status
  • Low Standby and High Efficiency
  • Proven, Qi-Certified Value Solution for Transmit-Side Application
  • Lowest Device Count for Full WPC1.1 5-V Solution
  • 5-V Operation Conforms to Wireless Power Consortium (WPC1.1) Type A5 or A11 Transmitter Specification
  • Fully WPC Compliant, Including Improved Foreign Object Detection (FOD) Method
  • Permits X7R Type Resonant Capacitors for Reduced Cost
  • Dynamic Power Limiting™ for USB and Limited Source Operation
  • Digital Demodulation Reduces Components
  • LED Indication of Charging State and Fault Status
  • Low Standby and High Efficiency

The bq500212A is a Qi-certified value solution that integrates all functions required to control wireless power delivery to a single WPC1.1 compliant receiver. It is WPC1.1 compliant and designed for 5-V systems as a wireless power consortium type A5 or A11 transmitter. The bq500212A pings the surrounding environment for WPC compliant devices to be powered, safely engages the device, receives packet communication from the powered device and manages the power transfer according to WPC1.1 specification. To maximize flexibility in wireless power control applications, Dynamic Power Limiting (DPL) is featured on the bq500212A. Dynamic Power Limiting enhances user experience by seamlessly optimizing the usage of power available from limited input supplies.

The bq500212A supports both foreign object detection (FOD) and enhanced parasitic metal object detection (PMOD) for legacy product by continuously monitoring the efficiency of the established power transfer, protecting from power loss due to metal objects misplaced in the wireless power transfer field. The bq500212A handles any abnormal condition development during power transfer and provides indicator outputs. Comprehensive status and fault monitoring features enable a low cost yet robust, Qi-certified wireless power system design.

The bq500212A is available in a 48-pin, 7-mm × 7-mm VQFN package.

The bq500212A is a Qi-certified value solution that integrates all functions required to control wireless power delivery to a single WPC1.1 compliant receiver. It is WPC1.1 compliant and designed for 5-V systems as a wireless power consortium type A5 or A11 transmitter. The bq500212A pings the surrounding environment for WPC compliant devices to be powered, safely engages the device, receives packet communication from the powered device and manages the power transfer according to WPC1.1 specification. To maximize flexibility in wireless power control applications, Dynamic Power Limiting (DPL) is featured on the bq500212A. Dynamic Power Limiting enhances user experience by seamlessly optimizing the usage of power available from limited input supplies.

The bq500212A supports both foreign object detection (FOD) and enhanced parasitic metal object detection (PMOD) for legacy product by continuously monitoring the efficiency of the established power transfer, protecting from power loss due to metal objects misplaced in the wireless power transfer field. The bq500212A handles any abnormal condition development during power transfer and provides indicator outputs. Comprehensive status and fault monitoring features enable a low cost yet robust, Qi-certified wireless power system design.

The bq500212A is available in a 48-pin, 7-mm × 7-mm VQFN package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 7
Type Title Date
* Data sheet bq500212A Low System Cost, Wireless Power Controller for WPC TX A5 or A11 datasheet (Rev. D) PDF | HTML 29 Jul 2016
* Errata bq500212A Data Sheet Errata 09 Jan 2014
User guide bq500212A bqTESLA Wireless Power TX EVM (Rev. C) 06 May 2016
Application note bq500212A Wireless Power Transmitte I2C Interface 29 Sep 2015
User guide bq500212A Schematic and Materials Application Package (Rev. B) 02 Feb 2015
Application note bqTESLA Transmitter bq500212A Design 13 Dec 2013
User guide bq500212A Schematic and Materials Application Package 16 Aug 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Gerber file

Gerber file EVM bq500212AEVM-550

SLVC582.ZIP (586 KB)
Package Pins CAD symbols, footprints & 3D models
VQFN (RGZ) 48 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos