Internet Explorer is not a supported browser for TI.com. For the best experience, please use a different browser.

Power modules (integrated inductor)

The simplest and smallest option for step-down DC/DC voltage conversion

parametric-filterView all products
Video Player is loading.
Current Time 0:00
Duration 3:51
Loaded: 0.00%
Stream Type LIVE
Remaining Time 3:51
 
1x
  • Chapters
  • descriptions off, selected
  • en (Main), selected
    Power modules with integrated inductors are designed to enable a small solution size. Furthermore modules support a faster time to market by simplifying the design process (selection of inductor, reduced qualification process) and reducing the number of components to purchase. Modules also naturally enabling customers to meet required EMI standards through its construction and the option to place them close to the load (minimizing parasitic inductance through the close proximity of connections).

    Browse by category

    Select by type

    Related categories
    Enterprise systems

    Our complete analog signal chain, embedded processing, interface, power management and wireless solutions are fueling innovation by enabling more complex and more reliable computing systems.

    Featured Products

    TPSM84338
    Power modules (integrated inductor)

    3.8-V to 28-V Input, 3A, 200kHz-2.2MHz synchronous step-down power module

    Approx. price (USD) 1ku | 1.00

    TPSM81033
    Power modules (integrated inductor)

    5.5V, 2A, 2.4MHz synchronous boost power module with MagPack™ packaging technology and power good

    Approx. price (USD) 1ku | 1.50

    TPSM82866C
    Power modules (integrated inductor)

    5.5V input, 6A step-down power module with integrated inductor and I2C interface in QFN

    Approx. price (USD) 1ku | 2.39

    TPSM82843
    Power modules (integrated inductor)

    275nA IQ, 0.4V to 3.6V selectable VOUT, 600mA step-down converter module with integrated inductor

    Approx. price (USD) 1ku | 0.90

    TPSM82916
    Power modules (integrated inductor)

    17V VIN, 6A low-noise low-ripple buck module with integrated ferrite bead filter compensation

    Approx. price (USD) 1ku | 4.00

    TPSM8287A12M
    Power modules (integrated inductor)

    6V Input, 12A parallelable DC-DC buck module with I2C frequency synch, remote sense and ET-grade

    Approx. price (USD) 1ku | 12.60

    Benefits of our power modules

    checkmark

    Free up valuable board space

    Achieve higher power density and reduce overall solution size with modules that integrate the FETs, controller, inductor and passives in a single package that uses 3D integration technology. 

    checkmark

    Accelerate time to market

    Go to market faster by eliminating the need for external component sourcing with easy-to-use modules that meet EMI requirements and reduce power design effort up to 45% compared to discrete solutions. 

    checkmark

    Minimize system losses

    Realize best-in-class efficiency with modules that bring the power supply closer to the load to reduce board and system losses.

    Technical resources

    Video series
    Video series
    Exploring the value of power modules
    In this training series, we discuss the high level of integration of our power modules and the significant implications that this has on power-supply design with respect to solution size, EMI, design time and cost.
    Application note
    Application note
    Soldering Considerations for Power Modules (Rev. C)
    TI large portfolio of power modules offers a choce of different packaging options. This application report provides an overview of several module package types and provides some guidance on soldering topics and considerations.
    document-pdfAcrobat PDF
    User guide
    User guide
    Manufacturing and Rework Design Guide for MicroSiP™ Power Modules (Rev. A)
    Modules offer great benefits in terms of faster time to market and small BOM size. This documents provides further guidance around modules with repect to PCB layout, assembly flow and rework process.
    document-pdfAcrobat PDF

    Design & development resources

    Design tool
    Create customized power supply and active filter circuits

    WEBENCH® Circuit Designer creates customized power supply and active filter circuits based on your system requirements. The environment gives you end-to-end selection, design, and simulation capabilities that save you time during all phases of the analog design process.

    Utilize our tools to help (...)

    Simulation tool
    PSpice® for TI design and simulation tool
    PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
    Design tool
    Power Stage Designer™ software tool of most commonly used switchmode power supplies

    Power Stage Designer is a JAVA-based tool that helps speed up power-supply designs as it calculates voltages and currents of 21 topologies based on user inputs. Additionally, Power Stage Designer contains a Bode plotting tool and a helpful toolbox with various functions to make power supply design (...)