TPS782

ACTIVE

150-mA, nano-IQ, low-dropout voltage regulator with enable from -40°C to +125°C

alarmNotifications Order now

Product details

Output options Fixed Output Iout (max) (A) 0.15 Vin (max) (V) 5.5 Vin (min) (V) 2.2 Vout (max) (V) 3.6 Vout (min) (V) 1.8 Fixed output options (V) 1.8, 2.2, 2.3, 2.5, 2.7, 2.8, 3, 3.3, 3.6 Rating Catalog Noise (µVrms) 86 PSRR at 100 KHz (dB) 13 Iq (typ) (mA) 0.0005 Thermal resistance θJA (°C/W) 66 Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Features Enable, Output discharge Accuracy (%) 3 Dropout voltage (Vdo) (typ) (mV) 130 Operating temperature range (°C) -40 to 125
Output options Fixed Output Iout (max) (A) 0.15 Vin (max) (V) 5.5 Vin (min) (V) 2.2 Vout (max) (V) 3.6 Vout (min) (V) 1.8 Fixed output options (V) 1.8, 2.2, 2.3, 2.5, 2.7, 2.8, 3, 3.3, 3.6 Rating Catalog Noise (µVrms) 86 PSRR at 100 KHz (dB) 13 Iq (typ) (mA) 0.0005 Thermal resistance θJA (°C/W) 66 Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Features Enable, Output discharge Accuracy (%) 3 Dropout voltage (Vdo) (typ) (mV) 130 Operating temperature range (°C) -40 to 125
SOT-23-THN (DDC) 5 8.12 mm² 2.9 x 2.8 WSON (DRV) 6 4 mm² 2 x 2
  • Low IQ: 500 nA
  • 150-mA, Low-Dropout Regulator
  • Input Voltage Range: 2.2 V to 5.5 V
  • Low-Dropout at 25°C, 130 mV at 150 mA
  • Low-Dropout at 85°C, 175 mV at 150 mA
  • 3% Accuracy Over Load, Line, and Temperature
  • Stable with a 1.0-µF Ceramic Capacitor
  • Thermal Shutdown and Overcurrent Protection
  • CMOS Logic Level-Compatible Enable Pin
  • Available in DDC (TSOT23-5) or DRV
    (2-mm x 2-mm SON-6) Packages
  • Low IQ: 500 nA
  • 150-mA, Low-Dropout Regulator
  • Input Voltage Range: 2.2 V to 5.5 V
  • Low-Dropout at 25°C, 130 mV at 150 mA
  • Low-Dropout at 85°C, 175 mV at 150 mA
  • 3% Accuracy Over Load, Line, and Temperature
  • Stable with a 1.0-µF Ceramic Capacitor
  • Thermal Shutdown and Overcurrent Protection
  • CMOS Logic Level-Compatible Enable Pin
  • Available in DDC (TSOT23-5) or DRV
    (2-mm x 2-mm SON-6) Packages

The TPS782 family of low-dropout regulators (LDOs) offers the benefits of ultra-low power and miniaturized packaging.

This LDO is designed specifically for battery-powered applications where ultra-low quiescent current is a critical parameter. The TPS782, with ultra-low IQ (500 nA), is ideal for microprocessors, microcontrollers, and other battery-powered applications.

The ultra-low power and miniaturized packaging allow designers to customize power consumption for specific applications.

The TPS782 family is designed to be compatible with the TI MSP430 and other similar products. The enable pin (EN) is compatible with standard CMOS logic. This device allows for minimal board space because of miniaturized packaging and a potentially small output capacitor. The TPS782 series also features thermal shutdown and current limit to protect the device during fault conditions. All packages have an operating temperature range of TJ = –40°C to 125°C.

For high-performance applications that require a dual-level voltage option, consider the TPS780 series, with an IQ of 500 nA and dynamic voltage scaling.

The TPS782 family of low-dropout regulators (LDOs) offers the benefits of ultra-low power and miniaturized packaging.

This LDO is designed specifically for battery-powered applications where ultra-low quiescent current is a critical parameter. The TPS782, with ultra-low IQ (500 nA), is ideal for microprocessors, microcontrollers, and other battery-powered applications.

The ultra-low power and miniaturized packaging allow designers to customize power consumption for specific applications.

The TPS782 family is designed to be compatible with the TI MSP430 and other similar products. The enable pin (EN) is compatible with standard CMOS logic. This device allows for minimal board space because of miniaturized packaging and a potentially small output capacitor. The TPS782 series also features thermal shutdown and current limit to protect the device during fault conditions. All packages have an operating temperature range of TJ = –40°C to 125°C.

For high-performance applications that require a dual-level voltage option, consider the TPS780 series, with an IQ of 500 nA and dynamic voltage scaling.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
TPS7A02 ACTIVE 200mA, nanopower-IQ (25 nA), low-dropout (LDO) voltage regulator with enable Much lower IQ with better transient response, supports higher load current and has lower min VIN.
TPS7A03 ACTIVE Nanopower-IQ 200nA 200mA low-dropout (LDO) voltage regulator with fast transient response 60% lower IQ with better transient response, supports higher load current and lower min VIN.
Pin-for-pin with same functionality to the compared device
TPS7A05 ACTIVE 200mA, ultra-low-IQ, high-accuracy, low-dropout voltage regulator with enable Low-IQ LDO with more output options

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 9
Type Title Date
* Data sheet TPS782 500-nA IQ,150-mA, Ultra-Low Quiescent Current Low-Dropout Linear Regulator datasheet (Rev. D) PDF | HTML 05 Nov 2014
White paper Understanding the Foundations of Quiescent Current in Linear Power Systems 18 Feb 2021
Application note LDO Noise Demystified (Rev. B) PDF | HTML 18 Aug 2020
Application brief No Tradeoffs: Linear Power Supplies for Ultra-Low Power and Dynamic Performance 06 Feb 2020
Application note A Topical Index of TI LDO Application Notes (Rev. F) 27 Jun 2019
Selection guide Low Dropout Regulators Quick Reference Guide (Rev. P) 21 Mar 2018
Application note LDO PSRR Measurement Simplified (Rev. A) PDF | HTML 09 Aug 2017
Application note 3.6V – 5.5V Input, LDO Reference Design for MSP430 (Rev. A) 14 Jun 2010
EVM User's guide TPS782xx EVM User's Guide 13 Feb 2009

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS78227EVM-445 — TPS78227EVM-445 Evaluation Module

The TPS78227EVM-445 facilitates evaluation of the TPS78227 single fixed output low-dropout linear regulator.

User guide: PDF
Buy from a distributor
Evaluation board

TPS78230EVM-445 — TPS78230EVM-445 Evaluation Module

The TPS78230EVM-445 facilitates evaluation of the TPS78230 low-dropout linear regulator in the DDC (TSOT23-5) package.

User guide: PDF
Buy from a distributor
Evaluation board

TPS78233EVM-445 — TPS78233EVM-445 Evaluation Module

The TPS78233EVM-445 is a fully assembled and tested circuit for evaluating the TPS782xx Fixed Output, 150mA Low-Dropout Regulator.
User guide: PDF
Buy from a distributor
Simulation model

TPS78218 PSpice Transient Model (Rev. A)

SBVM049A.ZIP (21 KB) - PSpice Model
Simulation model

TPS78218 Unencrypted PSpice Transient Model

SBVM639.ZIP (1 KB) - PSpice Model
Simulation model

TPS78222 PSpice Transient Model (Rev. A)

SBVM047A.ZIP (21 KB) - PSpice Model
Simulation model

TPS78222 Unencrypted PSpice Transient Model

SBVM645.ZIP (1 KB) - PSpice Model
Simulation model

TPS78223 PSpice Transient Model

SBVM397.ZIP (21 KB) - PSpice Model
Simulation model

TPS78223 Unencrypted PSpice Transient Model

SBVM643.ZIP (1 KB) - PSpice Model
Simulation model

TPS78225 PSpice Transient Model

SBVM394.ZIP (21 KB) - PSpice Model
Simulation model

TPS78225 Unencrypted PSpice Transient Model

SBVM644.ZIP (1 KB) - PSpice Model
Simulation model

TPS78227 PSpice Transient Model

SBVM396.ZIP (21 KB) - PSpice Model
Simulation model

TPS78227 Unencrypted PSpice Transient Model

SBVM642.ZIP (1 KB) - PSpice Model
Simulation model

TPS78228 PSpice Transient Model

SBVM395.ZIP (21 KB) - PSpice Model
Simulation model

TPS78228 Unencrypted PSpice Transient Model

SBVM641.ZIP (1 KB) - PSpice Model
Simulation model

TPS78230 PSpice Transient Model (Rev. A)

SBVM278A.ZIP (21 KB) - PSpice Model
Simulation model

TPS78230 Unencrypted PSpice Transient Model

SBVM647.ZIP (1 KB) - PSpice Model
Simulation model

TPS78233 PSpice Transient Model

SBVM393.ZIP (21 KB) - PSpice Model
Simulation model

TPS78233 Unencrypted PSpice Transient Model

SBVM646.ZIP (1 KB) - PSpice Model
Simulation model

TPS78236 PSpice Transient Model (Rev. A)

SBVM145A.ZIP (22 KB) - PSpice Model
Simulation model

TPS78236 Unencrypted PSpice Transient Model

SBVM640.ZIP (1 KB) - PSpice Model
Reference designs

TIDA-00300 — Isolated power architecture reference design for communication and analog input/output modules

This reference design provides a means to isolate I2C or SPI communication lines. This is often required in grid infrastructure applications such as protection relays and circuit breakers where high voltages are involved. This reference design provides both power isolation and signal isolation.
Design guide: PDF
Schematic: PDF
Reference designs

TIDM-FRAM-THERMOSTAT — Thermostat Implementation with MSP430 Microcontroller Reference Design

This reference design, featuring the MSP430FR4133 MCU, is for a battery-powered thermostat with an RS-485 remote control. The design provides accurate temperature measurement, a 3.4 inch LCD and extended battery life through ultra-low power operation.  
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-01012 — Wireless IoT, Bluetooth® Low Energy, 4½ Digit, 100kHz True RMS Digital Multimeter

Many products are now becoming connected through the Internet of Things (IoT), including test equipment such as digital multimeters (DMM).  Enabled by Texas Instruments’ SimpleLink™ ultra-low power wireless microcontroller (MCU) platform, the TIDA-01012 reference design (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-01014 — Enhanced Accuracy Battery Fuel Gauge Reference Design for Low Power Industrial IoT Field Metering

The Internet of Things (IoT) revolution is efficiently connecting applications and instruments, enabling battery powered, wide scale very low power sensor deployment.  New technologies, such as TI’s advanced sensor and low power connectivity devices, are enabling these instruments to be (...)
Design guide: PDF
Schematic: PDF
Reference designs

PMP9776 — Reference Design Realizing Output Current Sensing and Limit, Plug-in Detection in Power Bank

A power bank is a portable device that can supply USB power using stored energy in its built-in batteries. This reference design demonstrates a circuit based on the TPS61236 for the USB output port of the power-bank. The reference design features a 5V and 2.4A output capability, auto detection of a (...)
Test report: PDF
Schematic: PDF
Reference designs

TIDM-NFC-WATERMTR — Zero Standby Power NFC for Flow Meter Designs Reference Design

This reference design demonstrates adding Near Field Communications (NFC) capability to flow meters. The NFC interface transponder provides data-exchange capability between flow meters and NFC readers and is compliant to ISO14443B. The transponder used in this design consumes no power while waiting (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDM-FRAM-WATERMETER — Low-Cost Water Meter Implementation with FRAM Microcontroller Reference Design

This reference design, featuring the MSP430FR4133 FRAM-based MCU, is a fully-functional battery powered magnetic pulse water meter with wired and wireless automatic meter reading (AMR) function. The instantaneous and total flow is displayed on the LCD. This design works in low power mode and (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
SOT-23-THN (DDC) 5 Ultra Librarian
WSON (DRV) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos