Internet Explorer is not a supported browser for TI.com. For the best experience, please use a different browser.

Ultrasonic sensor AFEs

Enhance your system with ultrasonic sensing solutions for flow, level, proximity, position, imaging and distance measurements

parametric-filterView all products
Ultrasonic sound waves are vibrations at a frequency above the range of human hearing (>20kHz) that can travel through air or fluid mediums. It is possible to measure flow, detect objects, perform concentration analysis, and measure distances using techniques such as time of flight or Doppler without ever making physical contact. Ultrasonic sensors can detect a variety of materials regardless of shape, transparency or color.

Browse by category

Browse by type

Frequency

Select drive transducers from 31.25 kHz to 4 MHz to accurately detect objects with a resolution of 1 mm to 1 cm and support transducers for flow measurement.

Device type

Shrink your design with fully-programmable, integrated and analog front-end AFE solutions that allow for system flexibility.

Features

Achieve transducer current and voltage requirements with direct drive and transformer drive solutions and impedance matched drivers for accurate flow measurement.

Featured ultrasonic sensor AFEs

Design & development resources

Reference design
Automotive Ultrasonic Fluid Level/Quality Measurement Reference Design

TI reference design TIDA-00322 is an automotive liquid level and fluid identification measurement system. It is based on the dual-channel TDC1000-Q1 ultrasonic AFE and the real-time microcontroller C2000. This reference design can also be used with the TDC1000 for industrial/consumer applications. (...)

Reference design
Ultrasonic proximity-sensing module (PSM) reference design
This reference design is a small-form factor solution showcasing double-sided PCB spacing and minimum supporting component requirements for the PGA460 ultrasonic sensor signal conditioner. This module operates in a mono-static mode for single sensor transmit and receive operation to enable object (...)
Reference design
Automotive Ultrasonic Sensor Interface IC for Park Assist or Blind Spot Detection Systems

The TIDA-00151 reference design contains a PGA450-Q1 which is a system on Chip (SOC) sensor interface IC for automotive Ultrasonic sensors. It provides all signal conditioning and processing for the transducer echo signals and for calculating the distance between the transducer and objects. MCU and (...)

Reference designs related to Ultrasonic sensor AFEs

Use our reference design selection tool to find designs that best match your application and parameters.

Why choose TI ultrasonic sensors?

checkmark

Find the right product for your design

Our ultrasonic solutions can be used for a wide variety of applications such as liquid level sensing, trunk opening, defect detection, room occupancy detection, and more. 

checkmark

Quality and performance

Our configurable ultrasonic sensor AFEs include a built-in digital signal processor and built-in diagnostic features to fit your system requirements.

checkmark

Support

Resources such as evaluation modules, software, application notes and briefs, reference designs, training, and the TI E2E™ online forum can help you incorporate ultrasonic sensors into your product.

Technical resources

Video series
Video series
Build your expertise with TI Precision Labs - Ultrasonic Sensing
This modular, on-demand curriculum includes hands-on training videos that combine theory and applied exercises to quickly bring you up to speed on ultrasonic sensing design by covering the fundamentals of ultrasonic sensing.
Application note
Application note
Ultrasonic Sensing Basics (Rev. D)
Read about the fundamentals of ultrasonic sensing through our ultrasonic sensing basics application note.
document-pdfAcrobat PDF
Application note
Application note
How to select the right proximity sensor technology
Read our proximity sensing infographic to quickly understand the pros and cons of each technology we offer including ultrasonic.
document-pdfAcrobat PDF