TMCS1123
±1300V reinforced isolation, 80ARMS 250kHz Hall-effect current sensor with AFR, reference and ALERT
TMCS1123
- High continuous current capability: 80ARMS
- Robust reinforced isolation
- High accuracy
- Sensitivity error: ±0.1%
- Sensitivity thermal drift: ±20ppm/°C
- Sensitivity lifetime drift: ±0.2%
- Offset error: ±0.2mV
- Offset thermal drift: ±2µV/°C
- Offset lifetime drift: ±0.2mV
- Non-linearity: ±0.1%
- High immunity to external magnetic fields
- Precision zero-current reference output
- Fast Response
- Signal bandwidth: 250kHz
- Response time: 1µs
- Propagation delay: 110ns
- Overcurrent detection response: 100ns
- Overcurrent detection MASK (TMCS1123D71)
- Operating supply range: 3V to 5.5V
- Bidirectional and unidirectional current sensing
- Multiple sensitivity options:
- Ranging from 25mV/A to 150mV/A
- Safety related certifications (planned)
- UL 1577 Component Recognition Program
- IEC/CB 62368-1
The TMCS1123 is a galvanically isolated Hall-effect current sensor with industry leading isolation and accuracy. An output voltage proportional to the input current is provided with excellent linearity and low drift at all sensitivity options. Precision signal conditioning circuitry with built-in drift compensation is capable of less than 1.4% maximum sensitivity error over temperature and lifetime with no system level calibration, or less than 0.9% maximum sensitivity error including both lifetime and temperature drift with a one-time calibration at room temperature.
AC or DC input current flows through an internal conductor generating a magnetic field measured by integrated, on-chip, Hall-effect sensors. Core-less construction eliminates the need for magnetic concentrators. Differential Hall sensors reject interference from stray external magnetic fields. Low conductor resistance increases measurable current ranges up to ±96A while minimizing power loss and easing thermal dissipation requirements. Insulation capable of withstanding 5kVRMS, coupled with a minimum of 8mm creepage and clearance, provides high levels of reliable lifetime reinforced working voltage. Integrated shielding enables excellent common-mode rejection and transient immunity.
Fixed sensitivity allows the device to operate from a single 3V to 5.5V power supply, eliminating ratiometry errors and improving supply noise rejection.
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TMCS-A-ADAPTER-EVM — TMCS isolated Hall-effect current sensor adapter card for DVG, DVF or DZP packages (IC not included)
The TMCS-A-ADAPTER-EVM is an evaluation module (EVM) intended to facilitate rapid, convenient use of TMCS isolated Hall-effect precision current sense monitors that use the DVG, DVF, or DZP packages. This EVM allows the user push up to 90A current through the Hall-input side while measuring the (...)
TMCS1123EVM — TMCS1123 evaluation module for isolated Hall-effect current sensing
TMCS1123 and TMCS1123-Q1 PSpice Model (for TMCS1123x1A)
TMCS1123 and TMCS1123-Q1 PSpice Model (for TMCS1123x2A)
TMCS1123 and TMCS1123-Q1 PSpice Model (for TMCS1123x3A)
TMCS1123 and TMCS1123-Q1 PSpice Model (for TMCS1123x4A)
TMCS1123 and TMCS1123-Q1 PSpice Model (for TMCS1123x5A)
TMCS1123 and TMCS1123-Q1 TINA-TI Reference Design
TIDA-01606 — 11-kW, bidirectional three-phase three-level (T-type) inverter and PFC reference design
TIDA-010938 — 10kW, GaN-based single-phase string inverter with battery energy storage system reference design
TIDA-010954 — 600W GaN-based single-phase cycloconverter reference design
TIDA-010933 — 1.6kW, bidirectional micro inverter based on GaN reference design
TIDA-010257 — 10kW Vienna rectifier-based, three-phase power factor correction reference design
TIDA-010937 — Isolated low delay high PWM rejection Hall current sense reference design with digital interface
| Package | Pins | CAD symbols, footprints & 3D models |
|---|---|---|
| SOIC (DVG) | 10 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.