NEU

TMCS1123

AKTIV

Hall-Effekt-Stromsensor, verstärkte Isolierung bis ±1300 V, 80 Arms, 250 kHz, mit AFR, Referenz und

Produktdetails

Continuous current (max) (A) 80 Working isolation voltage (VIOWM) (Vrms) 600 Sensitivity (typ) (mV/mT) 25, 50, 75, 100, 150 Input offset current (±) (max) (mA) 40, 42, 45, 60 Input offset current drift (±) (typ) (µA/°C) 133, 150, 160, 200 Features Alert Function, Digital output alerts MCU when current limit is reached, Externally Driven Zero Current Reference Voltage, Overcurrent protection Supply voltage (max) (V) 5.5 Supply voltage (min) (V) 3 Iq (max) (mA) 14 Small-signal bandwidth (kHz) 250 Sensitivity error (%) 0.4 Sensitivity error drift (±) (max) (ppm/°C) 50 Propagation delay time (typ) (ns) 130 Rating Catalog Operating temperature range (°C) -40 to 125 Creepage (min) (mm) 8.1 Clearance (min) (mm) 8.1 Isolation rating Reinforced Surge isolation voltage (VIOSM) (VPK) 10000
Continuous current (max) (A) 80 Working isolation voltage (VIOWM) (Vrms) 600 Sensitivity (typ) (mV/mT) 25, 50, 75, 100, 150 Input offset current (±) (max) (mA) 40, 42, 45, 60 Input offset current drift (±) (typ) (µA/°C) 133, 150, 160, 200 Features Alert Function, Digital output alerts MCU when current limit is reached, Externally Driven Zero Current Reference Voltage, Overcurrent protection Supply voltage (max) (V) 5.5 Supply voltage (min) (V) 3 Iq (max) (mA) 14 Small-signal bandwidth (kHz) 250 Sensitivity error (%) 0.4 Sensitivity error drift (±) (max) (ppm/°C) 50 Propagation delay time (typ) (ns) 130 Rating Catalog Operating temperature range (°C) -40 to 125 Creepage (min) (mm) 8.1 Clearance (min) (mm) 8.1 Isolation rating Reinforced Surge isolation voltage (VIOSM) (VPK) 10000
SOIC (DVG) 10 106.09 mm² 10.3 x 10.3
  • High continuous current capability: 80ARMS
  • Robust reinforced isolation
    • Withstand isolation voltage: 5kVRMS
    • Reinforced working voltage: 1.3kVDC
  • High accuracy
    • Sensitivity error: ±0.1%
    • Sensitivity thermal drift: ±20ppm/°C
    • Sensitivity lifetime drift: ±0.2%
    • Offset error: ±0.2mV
    • Offset thermal drift: ±2µV/°C
    • Offset lifetime drift: ±0.2mV
    • Non-linearity: ±0.1%
  • High immunity to external magnetic fields
  • Precision zero-current reference output
  • Fast Response
    • Signal bandwidth: 250kHz
    • Propagation delay: 110ns
    • Response time: 1µs
    • Overcurrent detection response: 100ns
  • Operating supply range: 3V to 5.5V
  • Bidirectional and unidirectional current sensing
  • Multiple sensitivity options:
    • Ranging from 25mV/A to 150mV/A
  • Safety related certifications (planned)
    • UL 1577 Component Recognition Program
    • IEC/CB 62368-1
  • High continuous current capability: 80ARMS
  • Robust reinforced isolation
    • Withstand isolation voltage: 5kVRMS
    • Reinforced working voltage: 1.3kVDC
  • High accuracy
    • Sensitivity error: ±0.1%
    • Sensitivity thermal drift: ±20ppm/°C
    • Sensitivity lifetime drift: ±0.2%
    • Offset error: ±0.2mV
    • Offset thermal drift: ±2µV/°C
    • Offset lifetime drift: ±0.2mV
    • Non-linearity: ±0.1%
  • High immunity to external magnetic fields
  • Precision zero-current reference output
  • Fast Response
    • Signal bandwidth: 250kHz
    • Propagation delay: 110ns
    • Response time: 1µs
    • Overcurrent detection response: 100ns
  • Operating supply range: 3V to 5.5V
  • Bidirectional and unidirectional current sensing
  • Multiple sensitivity options:
    • Ranging from 25mV/A to 150mV/A
  • Safety related certifications (planned)
    • UL 1577 Component Recognition Program
    • IEC/CB 62368-1

The TMCS1123 is a galvanically isolated Hall-effect current sensor with industry leading isolation and accuracy. An output voltage proportional to the input current is provided with excellent linearity and low drift at all sensitivity options. Precision signal conditioning circuitry with built-in drift compensation is capable of less than 1.4% maximum sensitivity error over temperature and lifetime with no system level calibration, or less than 1% maximum sensitivity error including both lifetime and temperature drift with a one-time calibration at room temperature.

AC or DC input current flows through an internal conductor generating a magnetic field measured by integrated on-chip Hall-effect sensors. Core-less construction eliminates the need for magnetic concentrators. Differential Hall sensors reject interference from stray external magnetic fields. Low conductor resistance increases measurable current ranges up to ±96A while minimizing power loss and easing thermal dissipation requirements. Insulation capable of withstanding 5kVRMS, coupled with minimum 8.1mm creepage and clearance provide up to 1.3kVDC reliable lifetime reinforced working voltage. Integrated shielding enables excellent common-mode rejection and transient immunity.

Fixed sensitivity allows the device to operate from a single 3V to 5.5V power supply, eliminating ratiometry errors and improving supply noise rejection.

The TMCS1123 is a galvanically isolated Hall-effect current sensor with industry leading isolation and accuracy. An output voltage proportional to the input current is provided with excellent linearity and low drift at all sensitivity options. Precision signal conditioning circuitry with built-in drift compensation is capable of less than 1.4% maximum sensitivity error over temperature and lifetime with no system level calibration, or less than 1% maximum sensitivity error including both lifetime and temperature drift with a one-time calibration at room temperature.

AC or DC input current flows through an internal conductor generating a magnetic field measured by integrated on-chip Hall-effect sensors. Core-less construction eliminates the need for magnetic concentrators. Differential Hall sensors reject interference from stray external magnetic fields. Low conductor resistance increases measurable current ranges up to ±96A while minimizing power loss and easing thermal dissipation requirements. Insulation capable of withstanding 5kVRMS, coupled with minimum 8.1mm creepage and clearance provide up to 1.3kVDC reliable lifetime reinforced working voltage. Integrated shielding enables excellent common-mode rejection and transient immunity.

Fixed sensitivity allows the device to operate from a single 3V to 5.5V power supply, eliminating ratiometry errors and improving supply noise rejection.

Herunterladen Video mit Transkript ansehen Video

Technische Dokumentation

Design und Entwicklung

Weitere Bedingungen oder erforderliche Ressourcen enthält gegebenenfalls die Detailseite, die Sie durch Klicken auf einen der unten stehenden Titel erreichen.

Evaluierungsplatine

TMCS-A-ADAPTER-EVM — TMCS-Adapterkarte für isolierte Hall-Effekt-Stromsensoren, Gehäusetypen DVG, DVF oder DZP (IC nicht

Das ADAPTER-EVM TMCS-A ist ein Evaluierungsmodul (EVM), für den schnellen und bequemen Einsatz von isolierten Hall-Effekt-Präzisions-Strommessmonitoren mit TMCS in den Gehäusevarianten DVG, DVF und DZP. Mit diesem EVM bis zu 90 A durch die Hall-Eingangsseite geleitet und gleichzeitig der isolierte (...)

Benutzerhandbuch: PDF | HTML
Evaluierungsplatine

TMCS1123EVM — TMCS1123 Evaluierungsmodul für isolierte Hall-Effekt-Strommessung

Dieses TMCS1123 EVM soll den schnellen und bequemen Einsatz des TMCS1123, eines isolierten Halleffekt-Präzisionsstrommessgeräts mit interner ratiometrischer Referenz, erleichtern. Dieses EVM ermöglicht es dem Benutzer, den maximalen Betriebsstrom durch die Hall-Eingangsseite zu leiten, während er (...)
Benutzerhandbuch: PDF | HTML
Referenzdesigns

TIDA-010938 — Referenzdesign für GaN-basierten einphasige String-Wechselrichter mit Batteriespeichersystem, 10 kW

Bei diesem Referenzdesign handelt es sich um einen einphasigen String-Inverter mit zwei String-Eingängen für jeweils bis zu 10 PV-Module in Reihe und einem Energiespeichersystem-Port für Batteriestapel von 80 V bis 500 V. Die Nennleistung von Stringeingängen zu Batteriespeichersystemen beträgt bis (...)
Design guide: PDF
Referenzdesigns

TIDA-010933 — 1,6 kW, bidirektionaler Mikrowechselrichter basierend auf GaN-Referenzdesign

Dieses Referenzdesign zeigt einen bidirektionalen 1,6 kW-Mikroinverter auf GaN-Basis mit vier Eingängen und Energiespeicherfähigkeit.
Design guide: PDF
Referenzdesigns

TIDA-010937 — Referenzdesign für isolierten Hall-Stromsensor mit geringer Verzögerung und hoher PWM-Unterdrückung

Dieses Referenzdesign demonstriert ein präzises, latenzarmes, isoliertes bidirektionales Strommesssystem mit dem Präzisions-Hall-Effekt-Stromsensor TMCS1123 zur zuverlässigen Phasenstrom- und DC-Link-Strommessung mit Dreiphasen-Invertern bis zu ±62 A und einer Überstromerkennungszeit von weniger (...)
Design guide: PDF
Gehäuse Pins CAD-Symbole, Footprints und 3D-Modelle
SOIC (DVG) 10 Ultra Librarian

Bestellen & Qualität

Beinhaltete Information:
  • RoHS
  • REACH
  • Bausteinkennzeichnung
  • Blei-Finish/Ball-Material
  • MSL-Rating / Spitzenrückfluss
  • MTBF-/FIT-Schätzungen
  • Materialinhalt
  • Qualifikationszusammenfassung
  • Kontinuierliches Zuverlässigkeitsmonitoring
Beinhaltete Information:
  • Werksstandort
  • Montagestandort

Support und Schulungen

TI E2E™-Foren mit technischem Support von TI-Ingenieuren

Inhalte werden ohne Gewähr von TI und der Community bereitgestellt. Sie stellen keine Spezifikationen von TI dar. Siehe Nutzungsbedingungen.

Bei Fragen zu den Themen Qualität, Gehäuse oder Bestellung von TI-Produkten siehe TI-Support. ​​​​​​​​​​​​​​

Videos