ADC12DJ5200RFEVM

ADC12DJ5200RF RF-sampling 12-bit dual 5.2-GSPS or single 10.4-GSPS ADC evaluation module

ADC12DJ5200RFEVM

Order now

Overview

The ADC12DJ5200RF evaluation module (EVM) allows for the evaluation of device ADC12DJ5200RF. The ADC12DJ5200RF is a low-power, 12-bit, dual 5.2-GSPS/single 10.4-GSPS, RF-sampling analog-to-digital converter (ADC) with a buffered analog input, integrated digital down converter with programmable NCO and decimation settings (including undecimated 12- and 8-bit ADC output), which features a JESD204B/C interface. The EVM has transformer-coupled analog inputs to accommodate a wide range of signal sources and frequencies.

An LMX2582 clock synthesizer and LMK04828 JESD204B/C clock generator are included on the EVM and can be configured to provide an ultra-low-jitter ADC device clock and SYSREF for a complete JESD204B/C subclass 1 clocking solution.

The ADC12DJ5200RF, LMX2582, and LMK04828 are controlled through an easy-to-use software GUI enabling quick configuration for a variety of uses.

The ADC12DJ5200RFEVM connects directly to the TSW14J57EVM data capture hardware via the high-speed FMC+ connector. High-speed data converter pro software (DATACONVERTERPRO-SW) is also available for data capture and analysis support when using the TSW14J57EVM.

Features
  • Flexible transformer-coupled analog input to allow for a variety of sources and frequencies
  • Easy-to-use software GUI to configure ADC12DJ5200RF, LMX2582, and LMK04828 devices for a variety of configurations through a USB interface
  • Quickly evaluate ADC performance through high-speed data converter pro software (DATACONVERTERPRO-SW)
  • Simple connection to TSW14J57EVM data capture card (sold separately)

  • ADC12DJ5200RF EVM
  • Power cable
  • USB cable
  • FMC+ to FMC adapter

High-speed ADCs (≥10 MSPS)
ADC12DJ5200-EP Enhanced-product 12-bit ADC with dual-channel 5.2 GSPS or single-channel 10.4 GSPS ADC12DJ5200-SEP Radiation-tolerant, 30-krad, 12-bit, dual 5.2-GSPS or single 10.4-GSPS ADC ADC12DJ5200-SP Radiation-hardness-assured (RHA), 300-krad, 12-bit, dual 5.2-GSPS or single 10.4-GSPS ADC ADC12DJ5200RF RF-sampling 12-bit ADC with dual-channel 5.2 GSPS or single-channel 10.4 GSPS

 

Clock jitter cleaners
LMK04828 Ultra low-noise JESD204B compliant clock jitter cleaner with integrated 2370 to 2630-MHz VCO0.

 

RF PLLs & synthesizers
LMX2582 5.5-GHz high performance, wideband PLLatinum RF synthesizer
Download View video with transcript Video

Get started

  1. Buy the evaluation board - ADC12DJ5200RFEVM
  2. Buy (if needed) the FPGA capture card - TSW14J57EVM
  3. Read the evaluation board user's guide
  4. Make sure you have or buy the necessary power supplies for both boards
  5. Download and install GUI for the evaluation board
  6. Download and install HSDCPro software for the TSW14J57EVM capture card

Order & start development

Evaluation board

ADC12DJ5200RFEVM — ADC12DJ5200RF RF-sampling 12-bit dual 5.2-GSPS or single 10.4-GSPS ADC evaluation module

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
Design tool

ADC12DJ5200RF-DESIGN — ADC12DJ5200RF design files

GUI for evaluation module (EVM)

SLVC767 — ADC12DJxx00RF EVM GUI v1.3

Supported products & hardware
Download

SLVC767 ADC12DJxx00RF EVM GUI v1.3

close
Latest version
Version: 01.00.00.0D
Release date: 27 Jun 2021
lock ADC12DJxx00RF EVM GUI v1.3 (zip)  — 41499 K

Checksum
lock = Requires export approval (1 minute)
Hardware development
Evaluation board
ADC08DJ5200RFEVM ADC08DJ5200RF evaluation module for RF-sampling 8-bit ADC with dual 5.2 GSPS or single 10.4 GSPS ADC12DJ4000RFEVM ADC12DJ4000RF evaluation module for 4-GSPS dual- or 8-GSPS single-channel, RF-sampling, 12-bit ADC ADC12DJ5200RFEVM ADC12DJ5200RF RF-sampling 12-bit dual 5.2-GSPS or single 10.4-GSPS ADC evaluation module ADC12DJ5200SEEVM ADC12DJ5200SE evaluation module for single-ended input RF-sampling 12-bit ADC

Release Infomation

The design resource accessed as www.ti.com/lit/zip/slvc767 or www.ti.com/lit/xx/slvc767d/slvc767d.zip has been migrated to a new user experience at www.ti.com/tool/download/SLVC767. Please update any bookmarks accordingly.
TI's Standard Terms and Conditions for Evaluation Items apply.

Design files

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* User guide ADCxxDJxx00RF Evaluation Module User's Guide (Rev. B) PDF | HTML 02 Mar 2023
Certificate ADC12DJ5200RFEVM EU Declaration of Conformity (DoC) (Rev. B) 09 Mar 2021

Related design resources

Hardware development

EVALUATION BOARD
TSW14J57EVM Data capture/pattern generator: data converter EVM with 16 JESD204B lanes from 1.6-15Gbps

Software development

SUPPORT SOFTWARE
DATACONVERTERPRO-SW High-speed data converter pro software

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos