ADC34J23EVM

ADC34J23 Quad-Channel, 12-Bit, 80-MSPS Analog-to-Digital Converter Evaluation Module

ADC34J23EVM

Order now

Overview

The ADC34J23 evaluation module demonstrates the performance of a low power quad 80Msps 12 bit ADC. It includes the ADC34J23 device, LMK04828 to provide JESD204B clocking and TI voltage regulators to provide the necessary voltages. The input for the ADC is by default connected to the transformer input which can be connected to a 50 ohm single ended signal source. The clock reference input is provided via a transformer input and can be connected to a 50 ohm single ended clock source. An onboard LMK04828 can be used to generate the necessary JESD204B clocks. Register access is provided through the on board USB connection and a GUI.

Features
  • Single 1.8V supply to simplify power requirements
  • Flexible input clock buffer with 1/2/4 divider to simplify clocking
  • On chip dither to improve SFDR
  • JESD204B data interface to simplify digital interface, compliant up to 3.2Gbps lane rates
  • Supports subclasses 0,1,2 for synchronization and compatibility
High-speed ADCs (≥10 MSPS)
ADC34J23 Quad-Channel, 12-Bit, 80-MSPS Analog-to-Digital Converter (ADC)
Download View video with transcript Video

Order & start development

Evaluation board

ADC34J23EVM — ADC34J23 Evaluation Module

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
GUI for evaluation module (EVM)

SLAC667 — ADC3xxx GUI Installer

Supported products & hardware
Download

SLAC667 ADC3xxx GUI Installer

close
Latest version
Version: 01.00.00.0D
Release date: 18 Apr 2022
lock ADC3xxx GUI Installer (zip)  — 220656 K

Checksum
lock = Requires export approval (1 minute)
Products
High-speed ADCs (≥10 MSPS)
ADC3244 Dual-channel 14-bit 125-MSPS analog-to-digital converter (ADC) ADC32J45 Dual-Channel, 14-Bit, 160-MSPS Analog-to-Digital Converter (ADC) ADC3444 Quad-Channel, 14-Bit, 125-MSPS Analog-to-Digital Converter (ADC) ADC34J45 Quad-Channel, 14-Bit, 160-MSPS Analog-to-Digital Converter (ADC)
Hardware development
Evaluation board
ADC3221EVM ADC3221 Dual-Channel, 12-Bit, 25-MSPS Analog-to-Digital Converter Evaluation Module ADC3224EVM ADC3224 Dual-Channel, 12-Bit, 125-MSPS Analog-to-Digital Converter Evaluation Module ADC3241EVM ADC3241 Dual-Channel, 14-Bit, 25-MSPS Analog-to-Digital Converter Evaluation Module ADC3242EVM ADC3242 Dual-Channel, 14-Bit, 50-MSPS Analog-to-Digital Converter Evaluation Module ADC3244EVM ADC3244 dual-channel 14-bit 125-MSPS ADC evaluation module ADC32J25EVM ADC32J25 Dual-Channel, 12-Bit, 160-MSPS Analog-to-Digital Converter Evaluation Module ADC32J44EVM ADC32J44 Dual-Channel, 14-Bit, 125-MSPS Analog-to-Digital Converter Evaluation Module ADC32J45EVM ADC32J45 Dual-Channel, 14-Bit, 160-MSPS Analog-to-Digital Converter Evaluation Module ADC3423EVM ADC3423 Quad-Channel, 12-Bit, 80-MSPS Analog-to-Digital Converter Evaluation Module ADC3424EVM ADC3424 Quad-Channel, 12-Bit, 125-MSPS Analog-to-Digital Converter Evaluation Module ADC3442EVM ADC3442 Quad-Channel, 14-Bit, 50-MSPS Analog-to-Digital Converter Evaluation Module ADC3443EVM ADC3443 Quad-Channel, 14-Bit, 80-MSPS Analog-to-Digital Converter Evaluation Module ADC3444EVM ADC3444 Quad-Channel, 14-Bit, 125-MSPS Analog-to-Digital Converter Evaluation Module ADC34J23EVM ADC34J23 Quad-Channel, 12-Bit, 80-MSPS Analog-to-Digital Converter Evaluation Module ADC34J24EVM ADC34J24 Quad-Channel, 12-Bit, 125-MSPS Analog-to-Digital Converter Evaluation Module ADC34J25EVM ADC34J25 Quad-Channel, 12-Bit, 160-MSPS Analog-to-Digital Converter Evaluation Module ADC34J42EVM ADC34J42 Quad-Channel, 14-Bit, 50-MSPS Analog-to-Digital Converter Evaluation Module ADC34J43EVM ADC34J43 Quad-Channel, 14-Bit, 80-MSPS Analog-to-Digital Converter Evaluation Module ADC34J44EVM ADC34J44 Quad-Channel, 14-Bit, 125-MSPS Analog-to-Digital Converter Evaluation Module ADC34J45EVM ADC34J45 Quad-Channel, 14-Bit, 160-MSPS Analog-to-Digital Converter Evaluation Module

Release Infomation

The design resource accessed as www.ti.com/lit/zip/slac667 or www.ti.com/lit/xx/slac667d/slac667d.zip has been migrated to a new user experience at www.ti.com/tool/download/SLAC667. Please update any bookmarks accordingly.
TI's Standard Terms and Conditions for Evaluation Items apply.

Design files

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
Certificate ADC34J23EVM EU Declaration of Conformity (DoC) 02 Jan 2019
EVM User's guide ADC3xxxEVM and ADC3xJxxEVM User's Guide (Rev. D) 24 Aug 2018

Related design resources

Hardware development

EVALUATION BOARD
TSW14J50EVM Data capture/pattern generator: data converter EVM with 8 JESD204B lanes from 0.6-6.5Gbps TSW14J57EVM Data capture/pattern generator: data converter EVM with 16 JESD204B lanes from 1.6-15Gbps

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos