ADS54J54EVM

ADS54J54 Quad-Channel, 14-Bit, 500-MSPS Analog-to-Digital Converter Evaluation Module

ADS54J54EVM

Order now

Overview

The ADS54J54 EVM demonstrates the performance of a quad 500Msps 14 bit ADC with the JESD204B interface. It includes the ADS54J54 device and JESD204B clocking is provided by the LMK04828 and TI voltage regulators to provide the necessary voltages. The input for each channel of the ADC is by default connected to a transformer input circuit which can be connected to a 50 ohm single ended signal source. The clock reference input is provided via a transformer input and can be connected to a 50 ohm single ended clock source. An onboard LMK04828 can be used to generate the necessary JESD204B clocks. Register access is provided through the on board USB connection and a GUI. An industry standard JESD204B pin assignment on a FMC connector allows direct connection to the TSW14J56 Capture Card as well as many commercially available FPGA development platforms.

Features
  • Flexible input clock buffer with 1/2/4 divider to simplify clocking
  • On chip dither to improve SFDR
  • JESD204B data interface to simplify digital interface, compliant up to 5.0Gbps lane rates
  • Supports JESD204B subclass 1 for synchronization and compatibility
  • Channels A and B can be configured separately from Channels C and d for mixed mode use
  • Optional e2x-decimation filter outputs sample data at ½ sample rate for improved SNR

 

High-speed ADCs (≥10 MSPS)
ADS54J54 Quad-Channel, 14-Bit, 500-MSPS Analog-to-Digital Converter (ADC)
Download View video with transcript Video

Get started

  1. Order the evaluation board - ADS54J54EVM
  2. Order (if needed) the FPGA capture card - TSW14J50EVM
  3. Read the evaluation board user's guide
  4. Make sure you have or buy the necessary power supplies for both boards
  5. Download and install the GUI for the evaluation board
  6. Download and install HSDCPro software for the TSW14J50EVM capture card

Order & start development

Evaluation board

ADS54J54EVM — ADS54J54 Quad-Channel, 14-Bit, 500-MSPS Analog-to-Digital Converter Evaluation Module

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
GUI for evaluation module (EVM)

SLAC624 — ADS54J54 EVM SPI GUI Installer v1.1

lock = Requires export approval (1 minute)
Supported products & hardware
lock Download

SLAC624 ADS54J54 EVM SPI GUI Installer v1.1

close
Latest version
Version: 01.00.00.0A
Release date: 18 Feb 2015

Checksum
lock = Requires export approval (1 minute)
Products
High-speed ADCs (≥10 MSPS)
ADS54J54 Quad-Channel, 14-Bit, 500-MSPS Analog-to-Digital Converter (ADC)
Hardware development
Evaluation board
ADS54J54EVM ADS54J54 Quad-Channel, 14-Bit, 500-MSPS Analog-to-Digital Converter Evaluation Module

Release Infomation

The design resource accessed as www.ti.com/lit/zip/slac624 or www.ti.com/lit/xx/slac624a/slac624a.zip has been migrated to a new user experience at www.ti.com/tool/download/SLAC624. Please update any bookmarks accordingly.
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 4
Type Title Date
Certificate ADS54J54EVM EU Declaration of Conformity (DoC) 02 Jan 2019
EVM User's guide ADS54J54 EVM Users Guide (Rev. A) 08 Jan 2016
User guide Pipeline ADC Code Error Rate Analysis and Measurement 03 Nov 2015
Design guide ADS58J89, ADS54J54EVM Design Package (Rev. A) 10 Jul 2015

Related design resources

Hardware development

EVALUATION BOARD
TSW14J50EVM Data capture/pattern generator: data converter EVM with 8 JESD204B lanes from 0.6-6.5Gbps

Software development

SUPPORT SOFTWARE
DATACONVERTERPRO-SW High-speed data converter pro software

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos