Download options
Latest version
Version: 1.83.00.08
Release date: 16 May 2020
Captivate Design Center for Windows
Checksum
Captivate Design Center for Mac OS X
Checksum
Captivate Design Center for Linux
Checksum
Products
MSP430 microcontrollers
MSP430FR2512
—
Capacitive Touch MCU with 4 touch IO (4 sensors), 8KB FRAM, 2KB SRAM, 15 IO, 10-bit ADC
MSP430FR2522
—
Capacitive touch MCU with 8 touch IO (16 sensors), 8KB FRAM, 2KB SRAM, 15 IO, 10-bit ADC
MSP430FR2532
—
Capacitive Touch MCU with 8 touch IO (8 sensors), 8KB FRAM, 1KB SRAM, 15 IO, 10-bit ADC
MSP430FR2533
—
Capacitive Touch MCU with 16 touch IO (24 sensors), 16KB FRAM, 2KB SRAM, 19 IO, 10-bit ADC
MSP430FR2632
—
Capacitive touch MCU with 8 touch IO (16 sensors), 8KB FRAM, 2KB SRAM, 15 IO, 10-bit ADC
MSP430FR2633
—
Capacitive Touch MCU with 16 touch IO (64 sensors), 16KB FRAM, 4KB SRAM, 19 IO, 10-bit ADC
MSP430FR2672
—
Capacitive-touch MCU with 16 I/O (16 sensors), 8-KB FRAM, 2-KB SRAM, 27 I/O and 12-bit ADC
MSP430FR2673
—
Capacitive-touch MCU with 16 I/O (64 sensors), 16-KB FRAM, 4-KB SRAM, 27 I/O and 12-bit ADC
MSP430FR2675
—
Capacitive Touch MCU with 16 touch IO (64 sensors), 32KB FRAM, 6KB SRAM, 43 IO, 12-bit ADC, 105C
MSP430FR2676
—
Capacitive Touch MCU with 16 touch IO (64 sensors), 64KB FRAM, 8KB SRAM, 43 IO, 12-bit ADC, 105C
Hardware development
CAPTIVATE-BSWP
—
Capacitive touch self capacitance button, slider, wheel, and proximity sensor demonstration board
CAPTIVATE-FR2633
—
Capacitive touch MSP430FR2633 MCU board
CAPTIVATE-FR2676
—
Capacitive touch MSP430FR2676 MCU board
CAPTIVATE-METAL
—
Touch on metal capacitive sensing add-on board for the CapTIvate™ development kit
CAPTIVATE-PGMR
—
MSP430 CapTIvate MCU programmer
CAPTIVATE-PHONE
—
Capacitive touch mutual capacitance sensor demonstration board with haptic feedback
CapTIvate™ brings together an exciting new capacitive touch measurement technology, a powerful CapTIvate™ Design Center GUI, a versatile hardware development platform and a full feature capacitive touch software library, creating the next step in evolution for capacitive touch sensor design. The CapTIvate™ Design Center is a rapid development tool that accelerates capacitive touch designs for CapTIvate™ Technology enabled MSP430 devices. By helping guide the product developer through the capacitive touch development process, the CapTIvate™ Design Center can simplify and accelerate any touch design through the use of innovative user graphical interfaces, wizards and controls.
- CapTIvate Technology Guide
- Add the Temperature Drift information in Design Guide section
- Update the Devices section with key sensing parameters and comparison between two generations
- Software Library
- Add the support for new devices MSP430FR2672 and MSP430FR2673
- Design Center
- Please re-create the projects created from the previous version to get all the new features.
- Added support for TrackPad sensors
- Minor bug fixes