The CC Debugger is a small programmer and debugger for the TI Low Power RF System-on-Chips. It can be used together with IAR Embedded Workbench for 8051 (version 7.51A or later) for debugging and SmartRF Flash Programmer for flash programming. The CC Debugger can also be used for controlling selected devices from SmartRF Studio.
Contents in the box:
- CC Debugger
- Mini USB cable
- 10-pin flat cable with 2x5 2.54mm connector
- 10-pin flat cable with 2x5 1.27mm connector
- Converter board 2.54mm-1.27mm connector
- Documentation
CC-Debugger can be used to program and debug the following 8051-based system-on-chips from Texas Instruments:
- CC1110, CC1111
- CC2430, CC2431
- CC2510, CC2511
- CC2530, CC2531, CC2533
- CC2540, CC2541
- CC2543, CC2544, CC2545
It is possible to control the same devices from SmartRF Studio. In addition, CC-Debugger can control the following transceivers from SmartRF Studio:
- CC1120, CC1121, CC1125, CC1175
- CC1100, CC1101, CC110L, CC113L, CC115L
- CC2500, CC2520
It can also be used to program the PurePath Wireless devices:
- CC8520, CC8521
- CC8530, CC8531