The CC2530-SE2431L Reference Design contains schematic and layout for the CC2530-SE2431 evaluation module. The reference design demonstrates how to integrate CC2530/CC2531 and SE2431L, and the application note shows the RF performance of the combo and suggests ways for RF layout. For optimum RF performance, the schematic and layout should be copied as closely as possible. This is a 4-layer reference design with both an SMA connector for RF output matched to 50 ohm and an inverted-F PCB antenna.
Features
- Second Generation System-on-Chip Solution for 2.4 GHz IEEE 802.15.4 / RF4CE / ZigBee with range extender
- 4-layer design
- Antenna diversity
- 2.2V to 3.6V operation
- PCB Antenna