CCSTUDIO

Code Composer Studio™ integrated development environment (IDE)

CCSTUDIO

Downloads

Overview

Code Composer Studio is an integrated development environment (IDE) for TI's microcontrollers and processors. It is comprised of a rich suite of tools used to build, debug, analyze and optimize embedded applications. Code Composer Studio is available across Windows®, Linux® and macOS® platforms.

Code Composer Studio provides an intuitive user interface that guides users though each step of application development. It includes an optimizing C/C++ compiler, source code editor, project build environment, debugger, profiler and many other features. Familiar tools and interfaces make getting started with development simple and easy.

Code Composer Studio combines the advantages of the Eclipse® Theia framework with advanced capabilities from TI resulting in a compelling feature-rich environment. The cloud-based Code Composer Studio enables development in the cloud without the need to download and install large amounts of software. Get started in the cloud by visiting the TI Developer Zone.

For VS Code® users, the Code Composer Studio interface will be very familiar. The Eclipse® Theia framework leverages some of the same components that power VS Code. However, if there is a desire to use VS Code natively, there is a TI VS Code extension package available from the marketplace that enables support for selected devices.

Features

Get started quickly:

Code Composer Studio has an intuitive user interface making development easy. Connected development boards are automatically detected and a tailored set of actions for getting started are presented.

Compiler:
Code Composer Studio includes C/C++ compilers tailored to get maximum performance and optimal code size for TI devices. The TI Arm Clang compiler combines LLVM and Clang with TI added features such as link time optimization to provide exceptional code size for TI Arm®-based microcontrollers. Compilers are included for proprietary architectures such as MSP430TM, C2000TM and DSPs that enable the optimum performance entitlement for these devices. 

Resource Explorer:
Resource Explorer provides access to the resources needed for embedded development. Quickly access examples, training, software development kits and documentation tailored to the device being used. Resource Explorer is included with Code Composer Studio and is also available in the cloud on the TI Developer Zone.

Hardware and software configuration with SysConfig:
SysConfig is an intuitive and comprehensive tool for configuring pins, peripherals, drivers, radios and other components. SysConfig simplifies configuration challenges and accelerates software development.  

EnergyTrace™:
EnergyTrace is an analysis tool that measures and displays the energy profile of microcontroller and wireless connectivity applications and helps optimize for ultra-low-power consumption.

Advanced debug:
Code Composer Studio provides many advanced debug capabilities. The runtime object view provides insight into the status of RTOS objects such as tasks, stacks, timers and semaphores. Trace can be leveraged to track program execution and track down hard to debug issues. Access memory and registers non-intrusively while the device is running without impacting program execution. Graph arrays of data to visualize memory in a graphical format.

Scripting & automation:
Code Composer Studio has a complete scripting environment allowing for the automation of tasks such as testing and performance benchmarking.

Download View video with transcript Video

Downloads

Launch Download options

CCSTUDIO Code Composer Studio™ integrated development environment (IDE)

close
Latest version
Version: 20.0.2
Release date: 23 Jan 2025

Release Information

The Code Composer Studio™ IDE is a complete integrated suite that enables developers to create and debug applications of all Texas Instruments Embedded Processors (Sitara, DSP, Automotive, Keystone), Microcontrollers (SimpleLink™, C2000 Digital Control, MSP430, TM4C, Hercules), as well as Digital Power (UCD) and Programmable Gain Amplifier (PGA) devices.


CCS v20 is TI’s next generation Integrated Development Environment (IDE) based on Theia IDE framework. CCS v20.0.2 uses a modified version of the Theia-IDE framework and offers a user experience similar to Visual Studio Code™.


What's new

  • v20.0.2 is a maintenance release based on v20.0.1, with the following updates:
  • Fixed XDS110 firmware update issue on some F28x LaunchPads
  • Fixed issue with multi-root workspaces project debug launch failure
  • Fixed issue with some C2000Ware example projects imported with broken links
  • Various debug enhancements and bug fixes

Additional resources you might need

Firmware

UCD3138FW-BIDI Bi-Directional Firmware

Supported products & hardware

Supported products & hardware

Products
Digital power isolated controllers
UCD3138 Highly Integrated Digital Controller for Isolated Power with 3 Feedback Loops and 8 DPWM Outputs UCD3138064 Highly-Integrated Digital Controller for Isolated Power with 64kB Memory UCD3138064A Highly Integrated Digital Controller for Isolated Power UCD3138128 Highly-Integrated Digital Controller for Isolated Power UCD3138A UCD3138A Highly Integrated Digital Controller for Isolated Power UCD3138A64 Highly-Integrated Digital Controller for Isolated Power
Download options

UCD3138FW-BIDI Bi-Directional Firmware

close
Latest version
Version: 01.00.00.0B
Release date: 03 Apr 2017
lock = Requires export approval (1 minute)
Products
Digital power isolated controllers
UCD3138 Highly Integrated Digital Controller for Isolated Power with 3 Feedback Loops and 8 DPWM Outputs UCD3138064 Highly-Integrated Digital Controller for Isolated Power with 64kB Memory UCD3138064A Highly Integrated Digital Controller for Isolated Power UCD3138128 Highly-Integrated Digital Controller for Isolated Power UCD3138A UCD3138A Highly Integrated Digital Controller for Isolated Power UCD3138A64 Highly-Integrated Digital Controller for Isolated Power
Online training

CCSTUDIO-ACADEMY Code Composer Studio™ Academy

CCSTUDIO-ACADEMY Code Composer Studio™ Academy

close
Latest version
Version: 1.00.00.00
Release date: 12 Nov 2024

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 27
Type Title Date
* User guide Code Composer Studio User's Guide (Chinese) 10 Sep 2024
* User guide Code Composer Studio User’s Guide 13 May 2020
* More literature Code Composer Studio on Resource Explorer 06 Jan 2020
User guide C7000 C/C++ Optimization Guide (Rev. D) PDF | HTML 22 May 2024
User guide C7000 C/C++ Optimizing Compiler Users Guide (Rev. J) PDF | HTML 15 Mar 2024
User guide C7000 Host Emulation Users Guide (Rev. K) PDF | HTML 14 Mar 2024
Application note C28x Embedded Application Binary Interface (Rev. B) PDF | HTML 31 Oct 2023
User guide TMS320C28x Optimizing C/C++ Compiler v22.6.0.LTS User's Guide (Rev. Z) PDF | HTML 27 Oct 2023
User guide TMS320C28x Assembly Language Tools v22.6.0.LTS User's Guide (Rev. Z) PDF | HTML 27 Oct 2023
User guide TMS320C6000 Optimizing C/C++ Compiler v8.3.x User's Guide (Rev. F) PDF | HTML 06 Apr 2023
User guide ARM Optimizing C/C++ Compiler v20.2.0.LTS User's Guide (Rev. W) PDF | HTML 30 Mar 2023
User guide ARM Assembly Language Tools v20.2.0.LTS User's Guide (Rev. Z) PDF | HTML 30 Mar 2023
User guide C6000-to-C7000 Migration User's Guide (Rev. E) PDF | HTML 29 Mar 2023
User guide TMS320C6000 Assembly Language Tools v8.3.x User's Guide (Rev. E) PDF | HTML 17 Jan 2023
User guide MSP430 Optimizing C/C++ Compiler v21.6.0.LTS User's Guide (Rev. Y) PDF | HTML 25 May 2021
User guide MSP430 Assembly Language Tools v21.6.0.LTS User's Guide (Rev. Y) PDF | HTML 25 May 2021
Application note MSP430 Embedded Application Binary Interface (Rev. A) PDF | HTML 02 Jun 2020
More literature Code Composer Studio Documentation Overview 13 May 2020
User guide VCOP Kernel-C to C7000 Migration Tool User's Guide (Rev. C) PDF | HTML 11 Aug 2019
User guide PRU Assembly Language Tools v2.3 User's Guide (Rev. C) 21 May 2018
User guide PRU Optimizing C/C++ Compiler v2.3 User's Guide (Rev. C) 21 May 2018
Technical article Five fab facts about the C6678 DSP PDF | HTML 27 Apr 2015
Application note C6000 Embedded Application Binary Interface (Rev. A) PDF | HTML 21 Mar 2014
User guide TMS320C55x Optimizing C/C++ Compiler User's Guide (Rev. G) 09 Nov 2011
User guide TMS320C55x Assembly Language Tools User's Guide (Rev. I) 09 Nov 2011
Application note Using the Scripting Utility in the Code Composer Studio IDE (Rev. A) 02 Jul 2002
Application note Configuring Code Composer Studio for Heterogeneous Debugging 30 Jun 2001

Related design resources

Software development

IDE, CONFIGURATION, COMPILER OR DEBUGGER
CCSTUDIO3 Code Composer Studio (CCS) Integrated Development Environment (IDE) v3 - for F24x/C24x devices ENERGYTRACE EnergyTrace Technology SYSCONFIG System configuration tool TI-CGT TI code generation tools - C/C++ compilers and assembly language tools

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos